TDK Electronics · TDK Europe

PoleCap

 PoleCap Pic

Power capacitors for outdoor applications 1)

Applications

  • Outdoor applications, i.e. pole-mounted PFC
  • Fixed PFC inside or outside a cabinet in surroundings with dust or moisture concentration
  • Automatic PFC systems

Features

  • Voltage: 400, 440, 525 V AC
  • Output: 0.5 ... 36 kvar, 50/60 Hz
  • Life expectancy: Up to 100 000 hours, depending on operation conditions

Customer benefits

Costs

  • Reduction of labor costs
  • 50% reduction of mounting and connection time
  • Reduced costs due to long life expectancy up to 100 000 hours

Electrical

  • Low dissipation factor
  • Corrosion-optimized housing (pure aluminum)
  • Optimum cooling due to single housing concept
  • High insulation resistance to IEC60831, 15 kV

Safety

  • Dry design
  • Double housing of terminals to protect against ingress of dust or water
  • Shock-proof
  • Terminal cover, cable gland and connection cable resistant to weather,
  • UV-radiation and aging
  • Self-healing
  • Overpressure disconnector

Environment

  • No oil leakage

1) Products shown on this page reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.