TDK Electronics · TDK Europe

High-Performance IGBT Modules

Semikron SkiiP®4 uses TDK capacitors to eliminate overshoots

 Intro Pic

IGBT manufacturer Semikron uses TDK DC link and snubber capacitors on his latest development, the SkiiP®4 high-performance module, which switch currents in the kA range. At this performance level unwanted and in some cases harmful voltage overshoots can occur due to DC link leakage inductances. To counteract this, TDK offers extremely low-inductance snubber and DC link capacitors.

With its latest development, the SkiiP®4 IGBT module manufacturer Semikron has optimized both design and performance. The new model has a DBC concept (Direct Bond Copper) with no base plate and on a high-performance-cooler (heatsink). As a result, the power module SKiiP2414GB17E4-4DUHP, which is made up of four half bridges, can now switch up to 25 percent higher currents of significantly more than 2400 A at a voltage of up to 1700 V at the IGBT.


Features & Benefits

 DC Link Cap

Low-inductance DC link capacitors

Series B25632*, B25690*, B25689*
  • Very low ESL and ESR
  • Life expectancy up to 100 000 h
  • Rated voltage up to 2000 V DC
 Snubber Cap

Tailer-made snubber capacitors

Series B232656S1474K412, B32656S1334K412
  • Low inductance with less than 6 nH
  • Capacitance values of 330 and 470 nF
  • Max. voltage of 1600 V

Parametrics

Low-inductance DC link capacitors

Series

DC voltage [V]

Capacitance [µF]

ESL [nH]

ESR up to
100 kHz [mΩ]

Terminals

B25632*
ULSI series

700 ... 2000

20 ... 270

<13

<1.5

2

Get product data

B25690*
Resin top

700 ... 3000

110 ... 5500

<20

<2

2

Get product data

B25689*
4T Metal top

700 ... 3000

50 ... 3000

<10

<2

4

Contact sales


Tailor-made snubber capacitors

Ordering code

B32656S1474K412

B32656S1334K412

Width [mm]

19.0

19.0

Height [mm]

37.5

37.5

Length [mm]

42.0

42.0

Capacitance [nF]

470

330

Voltage [V DC]

1600

1600

ESL [nH]

6

6

ESR [mΩ]

4

4

Contact sales

Contact sales



Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)