TDK Electronics · TDK Europe

Infineon REF‑22K‑GPD-INV-EASY3B

Reference Design for a General Purpose Drive

 Intro Pic

Infineons reference design REF-22K-GPD-INV-EASY3B is an industrial motor drive for three-phase 400 V AC grids and has a nominal power of 22 kW. It is a general purpose drive developed for applications like pumps, fans, compressors, conveyor belts. The design includes EMI filter, pre-charge and capacitor bank, isolated power supplies, power module, controls and heat sink with fan. It can be operated directly on a three-phase grid, enabling a fast evaluation of Infineon technologies such as IGBT7, gate driver, current sensor and control in one system.

Infineon uses a broad variety of TDK products in this reference design, and shows how the TDK product spectrum can cover many of the passive components that typically accompany the semiconductor components in such general purpose power electronic designs.  

Note: Boards do not necessarily meet safety, EMI, quality standards (for example UL, CE) requirements.


Features & Benefits

Summary of Features

  • FP100R12W3T7_B11: EASY3B IGBT7 module for high current and high power density
  • 1ED3131MC12H: Gate Driver for optimal EMI performance and low power losses
  • IMBF170R1K0M1: Infineon CoolSiCTM MOSFET 1700 V enables direct drive by most fly-back controllers

Benefits

  • Pre-tested reference design can be fully re-used for customization
  • Superior power density through Easy3B package and small current sensors
  • Increase in energy efficiency, through the usage of IGBT7 (lower conduction losses)
  • “Plug-and-Produce“ solution for customers to evaluate the Infineon chip-set offering under real operating conditions

TDK Products

B2563*

Aluminium Electrolytic Capacitors (DC Link)

Series B43512A (5228M067)

  • Extremely high volumetric efficiency
  • High ripple current capability
  • 4-pin snap-in terminals
B2568*

Film Capacitors (MKP)

Series B32653A (0474K000)

  • Max. operating temperature: +110 °C
  • Climatic category (IEC 60068-1:2013): 55/100/56
  • High pulse strength
  • Very low inductance
B2562*

EMI Suppression Capacitors (MKP)

Series B32923C (3105K000) / B32924C (3475M000)

  • Max. operating temperature: +110 °C
  • Climatic category (IEC 60068-1:2013):  40/105/56 (ENEC10),  40/110/56 (ENEC15)
  • Very small dimensions
  • Self-healing properties
  • Halogen-free capacitors available on request
B2562*

Y Capacitors (MKP)

Series B81123 (C1103M)

  • Self-healing properties
  • RoHS-compatible
  • AEC-Q200D compliant
B2563*

CeraLink

Series 58031U (9254M062)

  • High ripple current capability
  • High temperature robustness
  • Low equivalent serial inductance (ESL)
  • Low equivalent serial resistance (ESR)
  • Increasing capacitance with DC bias up to operating voltage
B2562*

Common Mode Filters / Chokes

Series ACM2012

  • Downsized wound type chip common mode filter that maintains required common mode filter characteristics. Impedance for common mode noise can clear 1500 Ω [100 MHz], and has excellent EMC suppression. 
  • Differential mode impedance is suppressed, so there is virtually no affect on high speed signals. 
  • Operating temperature range: -40 to +85 °C
B2562*

Data and Signal Line Chokes

Series B82787 / ACT45B

  • Operating temperature range: -40 to +150 °C
  • Qualified to AEC-Q200
  • Suitable for lead-free reflow soldering as referenced in JEDEC J-STD 020D
  • RoHS-compatible
B2562*

Pulse Transformers

Series ALT4532M

  • The ALT series contains wound chip type pulse transformers developed for LANs.
  • Compatible with 10BASE-T, 100BASE-TX, and 1000BASE-T.
  • High-quality product that uses auto winding.
  • Conforms to the RoHS directive.
  • Operating temperature range: -40 to +85°C (including self-temperature rise)
B2569*

Current-compensated Ring Core Choke

Series B82748S (6623N030)

  • Approx. 0.8% stray inductance for symmetrical interference suppression
  • Design complies with EN 60938-2 (VDE 0565-2)
  • UL 1446 class 155(F) electrical insulation system
B2562*

SIOV Metal Oxide Varistors

Series B72220 (S0511K501)

  • Wide operating voltage range 11 to 1100 VRMS
  • High surge current ratings up to 8 kA
  • No derating up to +105 °C ambient temperature
  • PSpice models
B2562*

SMD NTC Thermistors

Series B57332 (V5103F360)

  • Qualification based on AEC-Q200 Rev-D
  • Multilayer SMD NTC with inner electrodes
  • Nickel barrier termination
  • For temperature measurement up to +150 °C
  • Excellent long-term aging stability in high temperature and high humidity environment
  • High mechanical robustness
  • Short response time
  • 100% Pb free
  • UL approval (E69802)

Simplified Circuit Diagram

Simplified Circuit Diagram


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)