TDK Electronics · TDK Europe

Infineon OPTIREG™  ​​​​​​​TLF35584QVVS1 PMIC Board

 Intro Pic

Infineon OPTIREGTM TLF35584QVVS1 PMIC board is an application board enabling you to test the analog performance of the highly efficient functional safety PMIC (Power Management Integrated Circuit), be it TLF35584QVHS1 or TLF35584QVVS1. The device consists of a step up/down pre-regulator, three linear post-regulators and two trackers, and is the preferred companion for AURIX™ microcontrollers.

The following TDK components were designed into the PCB board: Multilayer Ceramic Chip Capacitors (MLCC), SMT Inductors, Inductors, Common Mode Filters and Chokes for automotive applications. All products are qualified according to AEC-Q200 standard.

Features

  • OPTIREG™ PMIC and the passive external components integrated on one PCB
  • Optimized layout
  • Connector available to enable fast oscilloscope measurements
  • ISO26262 compliant

Advantages

  • Get acquainted with safety system-supply mechanisms of TLF35x in a protected environment
  • Get expertise and save time: PCB layout and BOM indication to play around with
  • Quick set-up to verify the configuration meets your system requirements

Benefits

  • Analog testing of TLF35x power supply performance without the need of a MCU
  • Testing of FuSa related functions: WWD, FWD, Err signal, SS1/SS2, INT

Parametrics

ParametricsTLF35584QVVS1 Board
Family DC/DC Converter
Language SPICE
Output voltage 5.8 V
Product description This application board enables you to test the performance of the TLF35584QVxS1 functional safety system-supply for AURIX™ micro processor. The device consists of a step up/down pre regulator and three linear post regulators and two trackers.
Qualification Automotive
Supply voltage
min. max.
14.0 V / 3.0 V / 40.0 V
Target application Automotive

TDK Products & Benefits

Referenced / mounted TDK products

  • Multilayer Ceramic Chip Capacitors
  • SMT Inductors
  • Common Mode Filters and Chokes for automotive applications

TDK product benefits

  • Wide range of soft termination MLCCs to avoid short or open mode failures
  • Qualified to AEC-Q200
  • Automotive grade

Schematics

Klick on the highlighted ordering codes to get detailed product specifications! 

Aurix™ Mid TC37x & High TC39x with Infineon OPTIREGTM TLF35584QVVS1 PMIC + EVRC (Embedded Voltage Regulator Core)


Potential Applications

 Powertrain
 xEV
 Safety



Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)