TDK Electronics · TDK Europe

PhiCap

 PhiCap Pic

Power capacitors for power factor correction 1)

Applications

  • Fixed power factor correction
  • Automatic power factor correction equipment

Features

  • Voltage: 230 ... 525 V AC
  • Output: 0.5 ... 30 kvar, 1 and 3 phase, 50/60 Hz
  • Life expectancy:
    • Up to 135 000 hours at temperature class -40/C
    • Up to 100 000 hours at temperature class -40/D

Customer benefits

Costs

  • Very cost-effective design

Electrical

  • Good inrushcurrent withstand capability due to heavy edge up to 200 x IR
  • Corona-free, high capacitance stability

Mechanical and maintenance

  • Upright mounting position, maintenance-free

Safety

  • Self-healing
  • Overpressure disconnector
  • Optimized capacitor safety terminal for B32344 series
  • Fast-on terminals for B32340 and B32343 series

1) Products shown on this page reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.