TDK Electronics · TDK Europe

PhaseCap® Premium

Power capacitors for power factor correction 1)

 PhaseCapPremium Pic
Applications

  • Conventional and dynamic PFC
  • Tuned and de-tuned capacitor banks
  • 690 V AC, 765 V AC and 800 V AC types especially suited for tough application conditions as for example in wind turbine and industrial applications with heavy harmonic load

Features

  • Voltage: 230 ... 800 V AC
  • Output: 5 ... 33 kvar, 50/60 Hz
  • B25667:
    • Single phase up to 525 V AC
    • Three phase up to 800 V AC
  • Life expectancy:
    • Up to 180 000 hours at temperature class -40/C
    • Up to 130 000 hours at temperature class -40/D

Customer benefits

Costs

  • Reduction of component costs
  • 50% reduction of mounting and connection time
  • Reduced costs for new investments due to long life expectancy

Electrical

  • High overcurrent loading up to 1.6 x IR
  • High inrush current withstand capability due to "wave cut" and heavy edge up to 300 x IR

Mechanical and maintenance

  • Upright/horizontal mounting position, maintenance-free

Safety

  • Overpressure disconnector
  • Self-healing
  • Dry design, inert gas
  • Touch-proof terminals
  • Minimized passive and active fire risk under IEC60831 operation condition

Environment

  • No oil leakage, PCB-free

1) Products shown on this page reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.