Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

PhaseCap® HD

[---Image_alt---] PhaseCapHD Pic

Power capacitors for power factor correction 1)

Applications:

  • Conventional and dynamic PFC
  • De-tuned capacitor banks

Features:

  • Voltage: 400 ... 525 V AC
  • Output: 40 ... 60 kvar, 50/60 Hz
  • Life expectancy:
    • Up to 180 000 hours at temperature class -40/C
    • Up to 130 000 hours at temperature class -40/D

Customer benefits:

Costs

  • Reduction of component costs
  • 50% reduction of mounting and connection time
  • Reduced costs for new investments due to long life expectancy

Electrical

  • High over-current loading up to 1.5 x IR
  • High inrush current withstand capability due to "wave cut" and heavy edge up to 300 x IR

Mechanical and maintenance

  • Upright mounting position, maintenance-free
  • Safety
  • Touch-proof terminals
  • No oil leakage due to dry design
  • Self-healing
  • Overpressure disconnector

Environment

  • Inert gas, PCB-free

1) Products shown on this page reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.

Further information see Product Profile

Power Factor Correctionkeyboard_arrow_right