TDK Electronics · TDK Europe

DeltaCap X Black Premium

 DeltaCap X Black Premium Pic

Power capacitors for power factor correction 1)

Applications

  • Tuned and de-tuned PFC systems
  • Conventional and dynamic PFC
  • Applications with harsh conditions e.g. industrial application with harmonics

Features

  • Voltage: 440…850 V AC
  • Output: 20….44 kvar, 50/60 Hz
  • B32305A: Biodegradable soft resin
  • Life expectancy:
    • Up to 300 000 hours at temperature class -40/D

Customer benefits

Costs

  • Reduction of costs due to higher packing density and compact cabinet design
  • Reduction of costs for new investments due to long life expectancy
  • Reduction of mounting and connection time

Electrical

  • Superior inrush current withstand capability due to heavy edge up to 500 x IR
  • Corona-free, high capacitance stability
  • High overcurrent loading up to 1.5 x IR

Mechanical and maintenance

  • Easy installation and connection
  • Compact volume
  • Upright/horizontal mounting position

Safety

  • Self-healing technology
  • Overpressure disconnector
  • Isolated optimized capacitor safety terminal
  • Ceramic discharge resistor pre-mounted.

1) Products shown on this page reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.