TDK Electronics · TDK Europe

Power Factor Controllers

BR604

Applications

 01 BR604 Pic

  • Power factor correction equipment

Features

  • Supply voltage: 230 V AC
  • Measurement voltage range: =supply voltage
  • Output stages: 4 steps

Customer benefits

  • Intelligent control
  • Menu driven handling (plain language; German/English/Spanish/Portuguese)
  • Self-optimizing control capability
  • Recall function of recorded values
  • Four-quadrant operation (e.g. stand by generator)

BR6000 V6.0

Applications

 02 BR6000V6 Pic

  • Power factor correction equipment

Features

  • Supply voltage: 110 … 230 V AC
  • Measurement voltage range: 30 … 525 V AC (L-N) or (L-L)
  • Fundamental frequency: 50 / 60 Hz
  • Output stages: 6 and 12 steps available

Customer benefits

  • Very user-friendly, plain language menu, 10 languages

BR6000-T6

 04 BR6000TV6 Pic
Applications

  • For dynamic PFC systems

Features

  • Supply voltage: 110 … 230 V AC
  • Measurement voltage range: 30 … 525 V AC (L-N) or (L-L)
  • Fundamental frequency: 50 / 60 Hz
  • Thyristor outputs for direct triggering of thyristor modules TSM series
  • Output stages: 6

Customer benefits

  • Very user-friendly, plain language menu, 10 languages
  • Extremely short switching cycles
  • Simple coupling of two PFC controllers
  • Individual parameters for optimized adjustment of different thyristor modules

BR7000

 06 BR7000 Pic
Applications

  • Power factor correction equipment

Features

  • LCD full graphic display
  • Operating voltage: 110 … 230 V AC
  • Measurement voltage range: 3 x 30 … 440 V AC (L-N) / 50 ... 760 V AC (L-L)
  • Measuring current: 3 x X:1A / X:5A
  • Fundamental frequency: 50 and 60 Hz
  • 15 outputs, programmable for different applications, e.g.
    15 conventional steps, each for one three-phase capacitor
    15 steps for single-phase capacitors
    Mixed operation
  • 2 isolated interfaces RS485
  • 3 additional independent alarm/message relays

Customer benefits

  • Three-phase and single-phase measuring and controlling
  • Very user-friendly, plain language menu in 5 languages, HELP-button for interactive helptext
  • Three-phase measurement and display of large numbers of system parameters

BR7000-T

 07 BR7000T Pic
Applications

  • For dynamic PFC

Features

  • Supply voltage: 110 ... 230 V AC ±15%
  • Measurement voltage range: 3 · 30 … 440 V AC (L-N), 50…760 V (L-L)
  • Fundamental frequency: 50 and 60 Hz
  • Switching outputs
  • Outputs for compensation step: 15 transistor-outputs for thyristor switches, freely programmable for switching of 1- or 3-phase capacitors
  • Alarm relay: 1
  • Message relay programmable: 1
  • Relay for panel fan: 1

Operation and display

  • BR7000-T illuminated full graphic display 128 x 64 pixel

Customer benefits

  • Very user-friendly, plain language menu, 6 languages
  • Extremely short switching cycles
  • Time controlled functions possible by internal timer 
    (e.g. time controlled target cos φ)
  • Internal second parameter set available
  • Oscilloscope mode for graphical display of current and voltage
    – individual phases selectable
  • Display of harmonics as bar graph (Fourier transformation)

BR7000-I/TH

 09 BR7000 I Dash Slash TH Pic
Applications

  • Power factor correction equipment

Features

  • LCD full graphic display
  • Operating voltage: 110 … 440 V AC
  • Measurement voltage range: 30 … 440 V AC (L-N); 50 ... 760 V AC (L-L)
  • Measuring current: X:1A / X:5A
  • Fundamental frequency: 50/60 Hz
  • Number of outputs:
    • 12 relay outputs and 12 transistor outputs
    • 1 relay output (message/alarm/fan)
  • Interface RS485 and 1 message relay available with version BR7000-I-TH/S485
  • Direct controlling of TSM-LC-S

Customer benefits

  • Combining all features of the BR6000-series and the BR7000-controller
  • Very user-friendly, plain language menu in 10 languages, HELP-button for interactive helptext
  • Measurement and display of large numbers of system parameters

BR7000-I

 08 BR7000I Pic
Applications

  • Power factor correction equipment

Features

  • LCD full graphic display
  • Operating voltage: 110 … 440 V AC
  • Measurement voltage range: 30 … 440 V AC (L-N); 50 … 760 V AC (L-L)
  • Measuring current: X:1A / X:5A
  • Fundamental frequency: 50 and 60 Hz
  • Number of outputs:
    • 12 relay outputs for capacitor
    • 1 relay output (message/alarm/fan)
  • Interface RS485 available with version BR7000-I/S485

Customer benefits

  • Combining all features of the BR6000-series and the BR7000-controller
  • Very user-friendly, plain language menu in 10 languages, HELP-button for interactive help text
  • Measurement and display of large numbers of system parameters

Products shown on this page reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.