TDK Electronics · TDK Europe

Accessories for BR6000/BR7000/MMI6000

DataLog SD

Usage

  • Accessory for PF-controllers BR7000
  • Recording of measured values on SD-card
  • Evaluation of values with Windows based software
  • Fast discharge for fast reconnection of capacitors

Features

  • Recording of all grid parameters as well as of all relevant parameters of a compensation system, including switching sequences, switching on-time of all steps, and temperature
  • Direct connection to the controller interface via Ethernet cable is possible, 0.5 m cable is included
  • Recording time up to several weeks
  • User-friendly evaluation software for Windows PCs is included
  • SD-card 4 GB included
  • Ready to use with a plastic casing measuring 66 x 28 x 66 mm
 01 AccessoriesPFC DataLog Pic

S0-Impulse module UCM-5

 02 AccessoriesPFC S0-ImpulseModuleUCM5 Pic

Including software MMI-energy

Applications

  • Power factor correction equipment

Usage

  • Accessory for MMI6000/MMI700 and BR6000/BR7000 for conversion of counter impulses (Q+, Q-, P+, P-, synchronic) on RS485 (MODBUS-RTU protocol)
  • Accessory for the processing of counter values in the PF controller (controlling of reactive power related to counter impulses instead of current transformer)
  • Allows processing of counter values via Windows-software MMI-energy (included in the delivery): cost centre management, visualization and evaluation

Features

Power consumption:

> 1 VA

Inputs (S0-interface):

5 … 27 V:

  • 5 impulse inputs for P+, P- (consumption active power, delivery)
  • Q+, Q- (reactive power inductive, capacitive)
  • Synchronic impulse

Outputs:

  • Interface RS485 (Modbus-RTU)
  • 4-pole plug connector included in the delivery (via adapter: system interface RS485 possible)

Customer benefits

  • Cross-linking of up to 32 devices (UCM-5, MMI6000, MMI7000) at MODBUS
  • Evaluation software MMI-energy included in the delivery

USB to RS485 converter

 03 AccessoriesPFC USBRS485 Pic

Usage

  • Connection of BR6000/BR7000 or other devices with interface RS485 to a PC with USB-interface
  • Connection of several devices at RS485 possible

Features

  • Compact form in plastic casing
  • Connection: RS485 four pole terminal with mating plug for 1:1 connection with BR6000
  • USB: USB-B standard bushing, USB cable included in delivery
  • Power supply: Via USB-connection of the PC
  • Configuration: Plug and play
  • Ambient temperature: -20 … +75 °C

Terminal to RJ45 converter

Usage

  • Connection of the interface terminal of BR6000, BR7000 or MMI6000 via RJ45-standard cable (1:1)

  • Connection of several devices at the RS485 bus with simple connection (one click)
    Example:

    • Connection of several BR6000 or BR7000 to a PC with BR7000-SOFT

    • Coupling of several BR6000 with each other

    • Coupling of BR6000 or BR7000 with MMI6000

 04 AccessoriesPFC RJ45Converter Pic1

 04 AccessoriesPFC RJ45Converter Pic2

 04 AccessoriesPFC RJ45Converter Pic3

Variants

1 x RJ45-BR60004-pole interface-terminal BR6000/BR7000 to 1 x RJ45 jack
2 x RJ45-BR60004-pole interface-terminal BR6000/BR7000 to 2 x RJ45 jack (in parallel)
2 x RJ45-MMI60004-pole interface-terminal MMI6000 to 2 x RJ45 jack


Touch Panel VIP-X-TP

 05 AccessoriesPFC Touch Panel VIP-X-TP Pic
Usage

Control device for coupling of 3 to 5 compensation systems with PF controllers BR7000-I/S485
3 possibilities of coupling

  • Coupling with coupling switches
  • Ring coupling
  • Coupling via separate coupling bus bars

Comfortable visualization of measured values

Features

  • Operating voltage: 24 V DC
  • Power consumption: 0.4A
  • Interfaces: LAN; USB
  • COM2: RS232/RS422/RS485 (25 pol. Sub-D)
  • Software pre-installed
  • Display: 7”, 800 x 480 pixel

BR7000-Soft


Usage

  • For a comfortable parameterization, recording, analysis and visualization of grid parameters in online operation via a PC
  • Windows based software program
  • Compatible with PF controller series BR7000

Features

  • Connection to RS485-bus
  • Administration of PF controllers
  • Direct connection to USB port of a PC via USB adapter
  • Data can be stored in a configuration file
 06 AccessoriesPFC BR7000 Soft Pic

IF8000 Interface-Module

Usage

  • For BR7000-I (Version 4+) and MMI8003 devices with service interface to add an additional interface

Features

  • Automatically identify the second interface
  • Extend the internal menus after identification
  • Potential free, for alignment of up to 255 devices
  • Power supply via basic devices

Products shown on this page reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.