TDK Electronics · TDK Europe

Key Components – Grid Analysis Tool MC7000-3

 GridAnalysisTool Pic

For power factor correction 1)

Applications

  • Power factor correction equipment

Features

  • Operating voltage: 110 … 230 V AC ±15%
  • Measuring voltage (3-phase):
    • 3 x 30 … 440 V AC (L-N)
    • 3 x 50 … 760 V AC (L-L)
  • Measuring current (3-phase): 30, 300, 3000 A
  • Frequency: 50/60 Hz

Customer benefits

  • Measuring, display and storage of numerous parameters
  • Comfortable programming of recording interval and duration via timers
  • Display and internal storage of maximum values with time stamp
  • Display of date and time
  • Display of harmonics, bar diagram available
  • Windows-based PC-Software included
  • SD-memory card included (1 GB)
  • Compact design in light weight suitcase 

1) Products shown on this page reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.