State of the art medium voltage (MV) Vacuum Contactors for various applications. Vacuum contactors have the edge over gas/air/oil type switches because of highest dielectric strength of vacuum. Vacuum contactors use state-of-the-art vacuum interrupters selected to perform the required duty. Vacuum contactors are used for lower current breaking, e.g. motor currents, other low inductive currents, capacitive currents.