TDK Electronics · TDK Europe

Reactors

 Intro Pic

Harmonic Filter Reactors

The power factor correction or capacitance of the power capacitor could form a unwanted resonant circuit in conjunction with the feeding transformer. Experience shows that the self-resonant frequency of this circuit is typically between 250 and 500 Hz, i.e. in the 5th and 7th harmonics region. Connecting capacitors can avoid these resonance phenomena in series with filter reactors in the PFC system. These so-called “detuned” PFC systems are scaled in a way that the self-resonant frequency is below the lowest line harmonic.


Application

  • Avoidance of resonance conditions
  • Tuned and detuned harmonic filters
  • Reduction of harmonic distortion (network clearing)
  • Reduction of power losses

Features

  • High harmonic loading capability
  • Very low losses
  • High linearity to avoid choke tilt
  • Low noise
  • Convenient mounting
  • Long expected lifetime
  • Temperature protection (NC contact)
 01 Harmonic Filter Reactors Pic

Discharge Reactors

Discharge reactors are used in applications where discharging resistors are not discharging the capacitors fast enough. Fast discharging allows a fast re-switching in automatic PFC equipment. One discharge module is usually used per capacitor branch.


Application

  • Power factor correction branches

Features

  • Voltage: 230 … 690 V
  • Discharge time  230 V:
    • up to 25 kvar <10 s
    • up to 50 kvar <20 s
    • up to 100 kvar <40 s
  • 400 ... 525 V:
    • up to 25 kvar <5 s
    • up to 50 kvar <10 s
    • up to 100 kvar <20 s
  • 525 ... 690 V:
    • up to 25 kvar <3 s
    • up to 50 kvar <6 s
    • up to 100 kvar <12 s
    • to 100 kvar <12 s
  • Power loss PLOSS < 1.6 W

Customer benefits

  • Low losses
  • Fast discharging allows a fast re-switching in automatic PFC equipment
 02 Discharge Reactors Pic


Get data sheets and search

PDF Product Features Type
Discharge Reactor Fast discharge B44066E
Harmonic Filter Reactor De-tuning factor 14%,  De-tuning factor 7% B44066D_M

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Installation and maintenance instructions for PFC capacitors PhaseCap-series/PhiCap-E-series B25667C/B25669/B25673/B25674/B25675/B32344E
  • Installation and maintenance instructions for PFC capacitors, MKV capacitors B25836
  • Installation and maintenance instructions for PFC capacitors, PhiCap capacitors B32340, B32343
  • Installation and maintenance instructions for PFC capacitors, PoleCap capacitors B25671*
  • Installation and maintenance instructions for PFC DeltaCap
  • Installation and maintenance instructions for capacitor contactors
  • Installation and maintenance instructions for thyristor modules TSM-LC series B44066T*
  • Installation and maintenance instructions for thyristor modulesTSM-HV series B44066T*
  • VIP-3-TP: Intelligent coupling of three compensation systems, Application and Manual
  • Technical Report: Different Connections of PF Controllers BR6000-series
  • Application guide
  • Applications
  • Capacitor questionnaire
  • General technical information
  • Thermal design of capacitors for power electronics
  • Quality specifications
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.



Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)