TDK Electronics · TDK Europe

PhiCap Capacitors

For low-voltage power factor correction in MKP-technology

 Image Page


PhiCap capacitors are a tried and tested series of MKP (metalized polypropylene) capacitors that have been used for PFC applications for many years. The power range varies per single capacitor can, depending on a three-phase or single-phase capacitor design. The PhiCap capacitor is specially intended for power factor correction in industrial applications. The capacitors are manufactured using metalized polypropylene film as the dielectric and housed in a cylindrical aluminum case.


Features & Benefits

Applications

  • Automatic capacitor banks
  • Fixed PFC applications, e.g. motor compensation
  • Detuned PFC systems
  • Dynamic PFC systems

Features

  • Compact design in cylindrical aluminum can with stud
  • Stacked winding
  • MKP-technology
  • Voltage range: 230 … 525 V
  • Output range: 0.5 … 30 kvar

Customer benefits

Costs

  • Up to 30 kvar per capacitor for three-phase applications
  • Up to 6 kvar per case for single-phase applications
  • Long life expectancy of up to 135 000 hours
  • Pulse current withstand capability (up to 200 IR)

Mechanical and maintenance

  • Reduced mounting costs, easy installation and connection
  • Low weight and compact volume
  • Maintenance-free (except for the recommended periodic checks)

Safety

  • Self-healing
  • Overpressure disconnector
  • Shock hazard protected optimized capacitor safety terminal for B32344* series


The values above reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.


Get data sheets and search

PDF Rated voltage (V AC) Product Number of phases Capacitance (µF) Type
220 - 525 PhiCap 1-phase 1 10 - 183 MKP220-I-0.7 - MKP525-I-4.2
220 - 660 PhiCap 3-phase 3 10 - 300 MKP220-D-1.7 - MKP660-D-8.3
230 - 525 PhiCap 3-phase 3 4 - 33 MKP230-D-0.5 - MKP525-D-2.5

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Installation and maintenance instructions for PFC capacitors PhaseCap-series/PhiCap-E-series B25667C/B25669/B25673/B25674/B25675/B32344E
  • Installation and maintenance instructions for PFC capacitors, MKV capacitors B25836
  • Installation and maintenance instructions for PFC capacitors, PhiCap capacitors B32340, B32343
  • Installation and maintenance instructions for PFC capacitors, PoleCap capacitors B25671*
  • Installation and maintenance instructions for PFC DeltaCap
  • Installation and maintenance instructions for capacitor contactors
  • Installation and maintenance instructions for thyristor modules TSM-LC series B44066T*
  • Installation and maintenance instructions for thyristor modulesTSM-HV series B44066T*
  • VIP-3-TP: Intelligent coupling of three compensation systems, Application and Manual
  • Technical Report: Different Connections of PF Controllers BR6000-series
  • Application guide
  • Applications
  • Capacitor questionnaire
  • General technical information
  • Thermal design of capacitors for power electronics
  • Quality specifications
  • Symbols and terms
  • Safety Recommendations (ZVEI)

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.



Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)