TDK Electronics · TDK Europe

DeltaCap X Black Premium Capacitors

For low-voltage power factor correction in MKP-technology

 Image Page


Based on the well-proven MKP-technology with stacked windings, DeltaCapTM X Black Premium capacitors are especially developed for low-voltage PFC applications in harsh industrial installations. This highly robust design offers a very selective output and voltage range.


Features & Benefits

Applications

  • Automatic PFC banks
  • Fixed compensation, e.g. motor compensation
  • Dynamic PFC
  • Tuned and detuned PFC system

Features

  • Compact design in black cylindrical aluminum can with stud
  • MKP-technology with stacked windings
  • Reduction of mounting and connection time
  • Voltage range: 440 ... 850 V
  • Output range: 20 … 44 kvar

Customer benefits

Costs

  • Reduction of costs due to higher packing density and compact cabinet design

Electrical

  • For three-phase applications
  • Ultra long life expectancy up to 300 000 hours at temperature class -40/55
  • High inrush current withstand ability (up to 500 · IR)

Mechanical and maintenance

  • Reduced mounting costs, easy installation and connection
  • Compact volume
  • Maintenance-free (except for the recommended periodic checks)
  • Mounting position upright/horizontal

Safety

  • Self-healing
  • Overpressure disconnector
  • Isolated terminal (IP20)
  • Ceramic discharge resistor pre-mounted


The values above reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.


Get Data Sheets and Search

PDF Rated voltage (V AC) Product Number of phases Capacitance (µF) Type
440 DeltaCap X Black Premium 3 165 MKD440-D-30.0-X
440 DeltaCap X Black Premium 3 154 MKD440-D-28.1-X
440 DeltaCap X Black Premium 3 137 MKD440-D-25.0-X
440 DeltaCap X Black Premium 3 110 MKD440-D-20.0-X
480 DeltaCap X Black Premium 3 152 MKD480-D-33.0-X
480 DeltaCap X Black Premium 3 138 MKD480-D-30.0-X
480 DeltaCap X Black Premium 3 129 MKD480-D-28.0-X
480 DeltaCap X Black Premium 3 115 MKD480-D-25.0-X
525 DeltaCap X Black Premium 3 143 MKD525-D-37.0-X
525 DeltaCap X Black Premium 3 127 MKD525-D-33.0-X
525 DeltaCap X Black Premium 3 108 MKD525-D-28.0-X
525 DeltaCap X Black Premium 3 96 MKD525-D-25.0-X
525 DeltaCap X Black Premium 3 77 MKD525-D-20.0-X
850 DeltaCap X Black Premium 3 51 MKD850-D-35.0-X

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Installation and maintenance instructions for PFC capacitors PhaseCap-series/PhiCap-E-series B25667C/B25669/B25673/B25674/B25675/B32344E
  • Installation and maintenance instructions for PFC capacitors, MKV capacitors B25836
  • Installation and maintenance instructions for PFC capacitors, PhiCap capacitors B32340, B32343
  • Installation and maintenance instructions for PFC DeltaCap
  • Installation and maintenance instructions for PFC capacitors, PoleCap capacitors B25671*
  • Installation and maintenance instructions for capacitor contactors
  • Installation and maintenance instructions for thyristor modules TSM-LC series B44066T*
  • Installation and maintenance instructions for thyristor modulesTSM-HV series B44066T*
  • VIP-3-TP: Intelligent coupling of three compensation systems, Application and Manual
  • Technical Report: Different Connections of PF Controllers BR6000-series
  • Application guide
  • Applications
  • Capacitor questionnaire
  • General technical information
  • Thermal design of capacitors for power electronics
  • Quality specifications
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Product Resources


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn Twitter