TDK Electronics · TDK Europe

Thyristor Modules and Accessories

 Intro Pic

The TSM module series offers fast electronically controlled, self-observing thyristor switches for capacitive loads up to 100 kvar, that are capable of switching PFC capacitors within a few milliseconds nearly without a limitation to the number of switchings during the capacitor life expectancy.


Features & Benefits

Features

  • Easy installation: it can be used similar to a contactor
  • All the intelligence needed is offered within the thyristor module itself
  • Reaction time: 5 milliseconds only
  • Permanent self-controlling of:
    •  voltage parameter
    •  phase sequence
    •  capacitor output
  • Display of
    • operation
    • faults
    • activation
  • TSM-LC-I: Single-phase, for direct
  • 2-phase switching of capacitive loads (L-N) or (L-L)
  • TSM-LC-S: Triggering of the module via system bus (patch cable) from PF-controller BR7000-I-TH/S485
  • Up to 32 devices at supported by controller
  • Display and monitoring of V, I, Q, temperature, switching state
  • Error display and evaluation via bus directly at PF-controller
  • Direct monitoring of temperature switch of filter reactor

Applications

  • Main supply networks with high load fluctuations for dynamic PFC systems
  •  Presses
  •  Welding machines
  •  Elevators
  •  Cranes
  •  Wind turbines


The values above reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.


Feature Comparison

TSM-LC-I

TSM-LC

TSM-LC-N1

TSM-LC-N480

TSM-LC-N690

TSM-LC-S

Frequency

50/60 Hz

50/60 Hz

50/60 Hz

50/60 Hz

50/60 Hz

50/60 Hz

Capacitive loads

10 … 22 kvar
depending on the voltage

12.5 ... 100 kvar 

Up to 55 kvar

25 ... 50 kvar
depending on the voltage

40 … 75 kvar
depending on the voltage

Up to 55 kvar

Voltage

1 x
230, 400, 440, 480, 525 V AC
(110 V AC upon request)

3 x
380 ... 440 V AC

380 … 440 V AC

380 ... 480 V

3 x
380 … 690 V AC

3 x
200 … 440 V AC



Thyristor Modules TSM

 01-1 TSM-LC-I

TSM-LC-I


 01-3 TSM-LC-N1

TSM-LC-N1 / TSM-LC-N480


 01-5 TSM-LC10

TSM-LC10


 
 01-2 TSM-LC-N

TSM-LC-N690


 01-4 TSM-LC-S

TSM-LC-S


 01-6 TSM-LC100

TSM-LC100


 


Frequency

Capacitive loads

Voltage

TSM-LC-I

50/60 Hz

10 … 22 kvar
depending on the voltage

1 x 230, 400, 440, 480, 525 V AC
(110 V AC upon request)

TSM-LC

12.5 ... 100 kvar

3 x 380 ... 440 V AC

TSM-LC-N1

Up to 55 kvar

380 … 440 V AC

TSM-LC-N480

25 ... 50 kvar
depending on the voltage

380 ... 480 V

TSM-LC-N690

40 … 75 kvar
depending on the voltage

3 x 380 … 690 V AC

TSM-LC-S

Up to 55 kvar

3 x 200 … 440 V AC


Accessories

W-22

 02-1 TMAccessoriesEW22

Discharge resistors EW-22 to be used if fast re-switching time is required. For higher rated steps please contact your local sales office.

Usage:

TSM-LC-I: not required
TSM-LC10_ 1 x EW-22
TSM-LC100: 2 x EW-22 (in parallel)
TSM-LC200: 4 x EW-22 (in parallel)
TSM-LC-N: 1 x EW-22
TSM-LC-S: 1 x EW-22
TSM-HV50: not required
TSM-HV200: 4 x EW-22 


BD-XXX

 02-2 TMAccessoriesBD100

Current limitation reactor BD-series for PFC systems without detuning reactors to be used for TSM-LC-I, TSM-LC10, TSM-LC-N, TSM-LC-S, TSM-LC100, TSM-HV50, two units per step required. Protection of thyristor modules TSM series. 

Usage:

TSM-LC-I: 1 x BD050 or 1 x BD100
TSM-LC100: 2 x BD200
TSM-LC200: only for de-tuned systems
TSM-LC-N: 2 x BD10
TSM-LC-S: 2 x BD10
TSM-HV50: 3 x BD100
TSM-HV200: only for de-tuned systems


ESP-24
 02-3 TMAccessoriesESP24

  • Feed-in module for TSM-LC-S
  • For feed-in of operating voltage 24 V DC into the network
  • 1 module per max.10 thyristor switches required

Get data sheets and search

PDF Product Type Features
Current Limitation Reactor BD-050 400/480,  BD-100 400/480,  BD-200 400/480 Protection of thyristor modules
Discharge Resistor EW-22 Dynamic PFC
Feed-in Module ESP-24 1 module for 10 TSM-LC-S,  24 V DC supply voltage,  Accessory for TSM-LC-S
Thyristor Module TSM-LC-N480 25 … 50 kvar,  380 … 480 V,  Dynamic PFC
Thyristor Module TSM-LC-N690 40 … 75 kvar,  380 … 690 V,  Dynamic PFC
Thyristor Module TSM-LC-S 15 … 50 kvar,  200 … 440 V,  Dynamic PFC
Thyristor Module TSM-LC10 10 kvar,  400 V,  Dynamic PFC
Thyristor Module TSM-LC-I 10 … 22 kvar,  230 … 525 V,  Dynamic PFC
Thyristor Module TSM-LC-N1 25 … 50 kvar,  380 … 440 V,  Dynamic PFC

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Installation and maintenance instructions for PFC capacitors PhaseCap-series/PhiCap-E-series B25667C/B25669/B25673/B25674/B25675/B32344E
  • Installation and maintenance instructions for PFC capacitors, MKV capacitors B25836
  • Installation and maintenance instructions for PFC capacitors, PhiCap capacitors B32340, B32343
  • Installation and maintenance instructions for PFC capacitors, PoleCap capacitors B25671*
  • Installation and maintenance instructions for PFC DeltaCap
  • Installation and maintenance instructions for capacitor contactors
  • Installation and maintenance instructions for thyristor modules TSM-LC series B44066T*
  • Installation and maintenance instructions for thyristor modulesTSM-HV series B44066T*
  • VIP-3-TP: Intelligent coupling of three compensation systems, Application and Manual
  • Technical Report: Different Connections of PF Controllers BR6000-series
  • Application guide
  • Applications
  • Capacitor questionnaire
  • General technical information
  • Thermal design of capacitors for power electronics
  • Quality specifications
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.



Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)