TDK Electronics · TDK Europe

PoleCap Capacitors

For outdoor applications or harsh environmental conditions

 Image Page


The PoleCap series represents outdoor pole-mounted and fixed PFC capacitors. It is an add-on design to the well-established PhaseCap (MKK) and PhiCap (MKP) capacitors approved for long-term operation with special outdoor usage properties.


Features & Benefits

Applications

  • Outdoor applications, i.e. pole-mounted PFC
  • Fixed PFC inside or outside a cabinet in surroundings with dust or moisture concentration
  • Automatic PFC systems

Features

  • Voltage range: 400, 440, 525 V AC
  • Output range: 0.5 ... 36 kvar, 50/60 Hz

Customer benefits

Costs

  • Reduction of labor costs
  • Reduced costs due to long life expectancy up to 100 000 hours

Electrical

  • Low dissipation factor
  • Corrosion-optimized housing (pure aluminum)
  • Optimum cooling due to single housing concept
  • High insulation resistance to IEC60831, 15 kV

Safety

  • Dry or semi-dry design (gas impregnated or impregnated with biodegradable resin)
  • Double housing of terminals to protect against ingress of dust or water
  • Shock-proof
  • Terminal cover, cable gland and connection cable resistant to weather, UV-radiation and aging
  • ­Self-healing
  • Overpressure disconnector


For inquiries please contact us via the inquiry format at the website or via your TDK sales contact.


Get data sheets and search

PDF Rated voltage (V AC) Product Number of phases Capacitance (µF) Type
400 PoleCap (MKK) 3 100 MKK400-D-15-P
400 PoleCap (MKP) 3 13.5 MKP400-D-2-P
400 PoleCap (MKK) 3 50 MKK400-D-7.5-P
400 PoleCap (MKK) 3 138 MKK400-D-20-P
400 PoleCap (MKP) 3 26.5 MKP400-D-4-P
400 PoleCap (MKK) 3 69 MKK400-D-10-P
400 PoleCap (MKK) 3 33 MKK400-D-5-P
400 PoleCap (MKK) 3 83 MKK400-D-12.5-P
400 PoleCap (MKP) 3 3.5 MKP400-D-0.5-P
400 PoleCap (MKP) 3 6.5 MKP400-D-1-P
400 PoleCap (MKP) 3 20 MKP400-D-3-P
440 PoleCap (MKK) 3 27 MKK440-D-5-P
440 PoleCap (MKK) 3 69 MKK440-D-12.5-P
440 PoleCap (MKK) 3 137 MKK440-D-25-P
440 PoleCap (MKP) 3 16.5 MKP440-D-3-P
440 PoleCap (MKP) 3 2.8 MKP440-D-0.5-P
440 PoleCap (MKK) 3 82 MKK440-D-15-P
440 PoleCap (MKP) 3 11 MKP440-D-2-P
440 PoleCap (MKK) 3 114 MKK440-D-20-P
440 PoleCap (MKK) 3 78 MKK440-D-14.2-P
440 PoleCap (MKP) 3 22 MKP440-D-4-P
440 PoleCap (MKP) 3 5.5 MKP440-D-1-P
440 PoleCap (MKK) 3 57 MKK440-D-10.4-P
440 PoleCap (MKK) 3 61 MKK440-D-11.2-P
440 PoleCap (MKK) 3 41 MKK440-D-7.5-P
440 PoleCap (MKK) 3 103 MKK440-D-18.8-P
525 PoleCap (MKK) 3 40 MKK525-D-10-P
525 PoleCap (MKK) 3 80 MKK525-D-20-P
525 PoleCap (MKP) 3 2 MKP525-D-0.5-P
525 PoleCap (MKK) 3 24 MKK525-D-6.3-P
525 PoleCap (MKK) 3 166 MKK400-D-25-P
525 PoleCap (MKP) 3 4 MKP525-D-1-P
525 PoleCap (MKP) 3 12 MKP525-D-3-P
525 PoleCap (MKK) 3 48 MKK525-D-12.5-P
525 PoleCap (MKP) 3 16 MKP525-D-4-P
525 PoleCap (MKK) 3 58 MKK525-D-15-P
525 PoleCap (MKP) 3 8 MKP525-D-2-P
525 PoleCap (MKK) 3 115 MKK525-D-30-P
525 PoleCap (MKK) 3 32 MKK525-D-8.3-P
525 PoleCap (MKK) 3 96 MKK525-D-25-P
525 PoleCap (MKK) 3 64 MKK525-D-16.7-P
525 PoleCap (MKP) 3 19.5 MKP525-D-5-P

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Installation and maintenance instructions for PFC capacitors PhaseCap-series/PhiCap-E-series B25667C/B25669/B25673/B25674/B25675/B32344E
  • Installation and maintenance instructions for PFC capacitors, MKV capacitors B25836
  • Installation and maintenance instructions for PFC capacitors, PhiCap capacitors B32340, B32343
  • Installation and maintenance instructions for PFC capacitors, PoleCap capacitors B25671*
  • Installation and maintenance instructions for PFC DeltaCap
  • Installation and maintenance instructions for capacitor contactors
  • Installation and maintenance instructions for thyristor modules TSM-LC series B44066T*
  • Installation and maintenance instructions for thyristor modulesTSM-HV series B44066T*
  • VIP-3-TP: Intelligent coupling of three compensation systems, Application and Manual
  • Technical Report: Different Connections of PF Controllers BR6000-series
  • Application guide
  • Applications
  • Capacitor questionnaire
  • General technical information
  • Thermal design of capacitors for power electronics
  • Quality specifications
  • Symbols and terms
  • Safety Recommendations (ZVEI)

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.



Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)