TDK Electronics · TDK Europe

PhaseCap Energy Plus Capacitors

Most comprehensive range
Superior PFC capacitor series
Up to 60 kvar • Up to 1000 V

 Bild Page


The PhaseCap Energy Plus series represents the latest generation of capacitors for power factor correction (PFC). On the basis of the well-proven MKK-technology, this follow-on development of the PhaseCap series offers some major enhancements. An expected service life of up to 240 000 hours, an increased inrush current capability of up to 500 IR, and optimized can dimensions make the PhaseCap Energy Plus the ideal capacitor for industrial applications that call for high reliability. PhaseCap Energy Plus is available in two versions: Series B25674C* is gas-filled, and series B25675C* has semi-dry biodegradable soft resin. Both series are equipped with self-healing properties and a three-phase overpressure disconnector. A voltage range from 230 to 1000 V outputs of 5.0 to 60.0 kvar and four different terminal types allow the selection of the customized capacitor type.

PhaseCap Energy Plus at a glance

Features & Benefits

Applications

  • Automatic PFC equipment, capacitor banks
  • Individual fixed PFC (e.g. motors, transformers, lighting)
  • Group fixed PFC
  • Tuned and detuned capacitor banks
  • Dynamic PFC


Features

  • Robust, reliable and compact design
  • Most comprehensive range of superior capacitors
  • MKK-technology with wavy cut and heavy edge
  • Voltage range: 230 … 1000 V
  • Output range: 5.0 … 60 kvar

Customer benefits

Costs

  • Reduction of costs due to higher packing density and compact cabinets possible
  • Reduction of mounting and connection time
  • Reduced costs for new investments due to long life expectancy

Electrical

  • Ultra long life expectancy up to 240 000 hours at temperature class -40/D
  • Very high inrush current capability of up to 500 · IR
  • High pulse current withstand capability
  • High long-term stability

Mechanical and maintenance

  • Reduced mounting costs
  • Maintenance-free (except for the recommended periodic checks)
  • Highest packing density thanks to compact dimensions

Safety

  • Self-healing
  • 3-phase overpressure disconnector
  • Touch proof IP20 safety terminal
  • Safe discharging: Pre-mounted  ceramic base discharge resistor or discharge resistor module (depending upon the type)
  • cUL approval
  • B25674C* : Dry Nitrogen (N2) impregnation
  • B25675C* : Biodegradable semi dry resin impregnation

Environment

  • PCB-free, RoHS


The values above reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.


Get data sheets and search

PDF Rated voltage (V AC) Product Number of phases Capacitance (µF) Type
230 - 690 PhaseCap Energy resin 3-phase 3 11.8 - 300.8 MKK230-D-10.0-04 - MKK690-D-8.3-04
230 - 690 PhaseCap Energy gas 3-phase 3 11.8 - 300.8 MKK230-D-10.0-03 - MKK690-D-8.3-03
230 - 1000 PhaseCap Energy Plus resin 3-phase 3 11.8 - 331.5 MKK1000-D-15.0-04 - MKK900-D-30.0-04
230 - 690 PhaseCap Energy Plus gas 3-phase 3 11.8 - 300.8 MKK230-D-10.0-03 - MKK690-D-8.3-03

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Installation and maintenance instructions for PFC capacitors PhaseCap-series/PhiCap-E-series B25667C/B25669/B25673/B25674/B25675/B32344E
  • Installation and maintenance instructions for PFC capacitors, MKV capacitors B25836
  • Installation and maintenance instructions for PFC capacitors, PhiCap capacitors B32340, B32343
  • Installation and maintenance instructions for PFC capacitors, PoleCap capacitors B25671*
  • Installation and maintenance instructions for PFC DeltaCap
  • Installation and maintenance instructions for capacitor contactors
  • Installation and maintenance instructions for thyristor modules TSM-LC series B44066T*
  • Installation and maintenance instructions for thyristor modulesTSM-HV series B44066T*
  • VIP-3-TP: Intelligent coupling of three compensation systems, Application and Manual
  • Technical Report: Different Connections of PF Controllers BR6000-series
  • Application guide
  • Applications
  • Capacitor questionnaire
  • General technical information
  • Thermal design of capacitors for power electronics
  • Quality specifications
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.



Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)