TDK Electronics · TDK Europe

DeltaCap Capacitors

For low-voltage power factor correction in MKP-technology

 Image Page


Based on the well-proven MKP-technology with stacked windings, DeltaCapTM capacitors are especially developed for low-voltage PFC applications in industrial installations. The cost-effective design offers a broad output range.


Features & Benefits

Applications

  • Power factor correction
  • Automatic capacitor banks
  • Fixed PFC applications, e.g. motor compensation
  • Tuned and detuned PFC systems

Features

  • Compact design in cylindrical aluminum can with stud
  • MKP-technology with stacked windings
  • Voltage range: 230 … 525 V
  • Output range: 0.5 … 33 kvar

Customer benefits

Costs

  • Compact and cost-effective design

Electrical

  • For three-phase applications
  • Long life expectancy up to 150 000 hours at temperature class -40/C
  • High inrush current

Mechanical and maintenance

  • Reduced mounting costs, easy installation and connection
  • Low weight and compact volume
  • Maintenance-free (except for the recommended periodic checks)

Safety

  • Self-healing technology
  • Overpressure disconnector
  • Isolated terminal (IP20) for B32301 and B32304 series


The values above reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.


Get data sheets and search

PDF Rated voltage (V AC) Product Number of phases Capacitance (µF) Type
230 - 525 DeltaCap 3-phase 3 3.9 - 301 MKD230-D-0.5 - MKD525-D-8.3
230 - 525 DeltaCap 1-phase 1 10 - 510 MKD230-I-0.8 - MKD525-I-4.2
525 DeltaCap 3-phase 3 154 MKD-525-D-40

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Installation and maintenance instructions for PFC capacitors PhaseCap-series/PhiCap-E-series B25667C/B25669/B25673/B25674/B25675/B32344E
  • Installation and maintenance instructions for PFC capacitors, MKV capacitors B25836
  • Installation and maintenance instructions for PFC capacitors, PhiCap capacitors B32340, B32343
  • Installation and maintenance instructions for PFC DeltaCap
  • Installation and maintenance instructions for PFC capacitors, PoleCap capacitors B25671*
  • Installation and maintenance instructions for capacitor contactors
  • Installation and maintenance instructions for thyristor modules TSM-LC series B44066T*
  • Installation and maintenance instructions for thyristor modulesTSM-HV series B44066T*
  • VIP-3-TP: Intelligent coupling of three compensation systems, Application and Manual
  • Technical Report: Different Connections of PF Controllers BR6000-series
  • Application guide
  • Applications
  • Capacitor questionnaire
  • General technical information
  • Thermal design of capacitors for power electronics
  • Quality specifications
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.



Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)