TDK Electronics · TDK Europe

Vacuum Contactors

For indoor applications

 Image Page


State of the art medium voltage (MV) Vacuum Contactors for various applications. Vacuum contactors have the edge over gas/air/oil type switches because of highest dielectric strength of vacuum. Vacuum contactors use state-of-the-art vacuum interrupters selected to perform the required duty. Vacuum contactors are used for lower current breaking, e.g. motor currents, other low inductive currents, capacitive currents.


Features & Benefits

Applications

  • For indoor applications

Features

  • Rated voltage: 6.6 / 11 kV
  • Highest system voltage: 7.2 / 12 kV
  • Rated frequency: 50 / 60 Hz
  • BIL: 20 kV AC / 60 kV peak
  • 28 kV AC / 75 kV peak
  • Number of poles: 3 / 2 / 1
  • Rated current: 200 / 400 A
  • Rated motor switching current: 400 A
  • Rated single bank switching current: 100 / 200 A
  • Rated short-time current: 10 kA /1 s
  • Peak making current: 10 kA / 25 kA peak
  • Electrical endurance: 10 000 operations
  • Mechanical endurance: 25 000 operations
  • Mechanism: Solenoid / mechanical latch

Customer benefits

  • Encapsulated Vacuum Interrupter with a high dielectric strength and reliability
  • Choice of solenoid and mechanical mechanism
  • Mechanism tested for 30 000 operations
  • Capable of operation from 70% to 120% of rated voltage of operating coil
  • Highly efficient in capacitor switching and DC switching applications
  • No arc produced is exposed to atmosphere hence no fire hazards
  • Maintenance-free electrical contacts. Compact with low footprints saves panel space
  • High electrical and mechanical life


For inquiries please contact us via the inquiry format at the website or via your TDK sales contact.


Get data sheets and search

PDF Product Features Type
Vacuum Contactor 7.2 kV,  400 A EVC7400-L
Vacuum Contactor 7.2 kV,  400 A EVC7400
Vacuum Contactor 12 kV,  400 A EVC12400-L
Vacuum Contactor 12 kV,  400 A EVC12400

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Installation and maintenance instructions for PFC capacitors PhaseCap-series/PhiCap-E-series B25667C/B25669/B25673/B25674/B25675/B32344E
  • Installation and maintenance instructions for PFC capacitors, MKV capacitors B25836
  • Installation and maintenance instructions for PFC capacitors, PhiCap capacitors B32340, B32343
  • Installation and maintenance instructions for PFC capacitors, PoleCap capacitors B25671*
  • Installation and maintenance instructions for PFC DeltaCap
  • Installation and maintenance instructions for capacitor contactors
  • Installation and maintenance instructions for thyristor modules TSM-LC series B44066T*
  • Installation and maintenance instructions for thyristor modulesTSM-HV series B44066T*
  • VIP-3-TP: Intelligent coupling of three compensation systems, Application and Manual
  • Technical Report: Different Connections of PF Controllers BR6000-series
  • Application guide
  • Applications
  • Capacitor questionnaire
  • General technical information
  • Thermal design of capacitors for power electronics
  • Quality specifications
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Product resources


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily
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
Follow us on

LinkedIn X (Twitter)