TDK Electronics

EMI抑制コンデンサ

優れたEMIシリーズ • 高温高湿耐性

車載グレード

包括的なラインナップ 

 Image Page

 

EMI抑制コンデンサは、RFI抑制や人体・動物への感電防止など、さまざまな用途に使用されています。IEC60384-14の認証を取得したこの製品の特長は、火災時の自己消火性(UL 94 V-0)および過電圧保護です。これらのコンデンサは、X、Yの両カテゴリとそのサブクラスで、電圧、温度、湿度に対する様々な定格があり、民生機器から産業機器、自動車アプリケーションまで、AECQ200-Dの認証を受けた専用シリーズでカバーされています。


特徴と利点

特徴

  • 優れたコンデンサの包括的なラインナップ
  • UL、ENEC、CQCの国際認証シリーズ
  • 1ユニットで最大30µF
  • メリット
    • 小型
    • 車載グレード(AEC-Q200)
    • 高温高湿耐性(THB) 

お客様のメリット

省スペース・効率化

  • 高密度パッキングにより基板面積を節約
  • 高電流/高パルス対応シリーズにより部品数を削減
  • 高温高湿耐性により長寿命を実現

電気的特性

  • 先進的なポリプロピレンフィルム技術に基づく長寿命期待
  • 自己修復機能 
  • 電圧変動に対する容量安定性 
  • 最新のIEC 60384-14 2023改訂に準拠

機械およびメンテナンス

  • 難燃性ケースと充填材料 

環境

  • 鉛フリー、RoHS対応 

最新動向

B3201*A5/B5/C5 series

 1 Compact Y1 Safety PM 21.10.26 Pic

TDK Corporation has introduced the compact B3201*A5/B5/C5 series of Y1 safety capacitors designed to suppress EMI in demanding automotive and industrial applications. The metallized polypropylene (MKP) film capacitors are rated for AC voltages of 500 V and DC voltages of up to 1500 V. Featuring a maximum operating temperature of up to +125 °C (with derating), they combine a space-saving footprint with AEC-Q200 Rev. E compliance and high robustness under severe ambient conditions.

Read more

B3292xU/V series

 2 Extends X2 Portfolio PM 25.20.26 Pic

TDK Corporation extends its X2 safety film capacitor portfolio with the new B3292xU/V series, now supporting higher voltages and offering compact lead spacings of 15 mm and 22.5 mm, with capacitance values from 47 nF to 1.8 µF. Rated at 350 V (AC) and robust against peak voltage pulses up to 2.5 kV (IEC 60384-14), the series is designed for interference suppression in demanding, space-constrained industrial and automotive environments in series with the mains.

Read more

B3291xH/J4 series

 3 Small X1 Capacitors PM 18.02.25 Pic

TDK Corporation announces the X1 capacitors of the EPCOS B3291xH/J4 series for power line filtering of electromagnetic interferences (EMI) in demanding automotive and industrial applications with a rated AC voltage of up to 480 V. Applications that are exposed to harsh climatic conditions such as PV inverters and EV onboard chargers (OBCs) can benefit from the new X1 capacitors’ high resistance to high humidity environments. With the ability to continuously handle a DC voltage of 1000 V, this series is a dedicated solution for DC EMC of high-voltage EV platforms.

Read more

B3292xM3/N3 series

 4 Compact X2 EMI PM 11.02.25 Pic

TDK Corporation announces the X1 capacitors of the EPCOS B3291xH/J4 series for power line filtering of electromagnetic interferences (EMI) in demanding automotive and industrial applications with a rated AC voltage of up to 480 V. Applications that are exposed to harsh climatic conditions such as PV inverters and EV onboard chargers (OBCs) can benefit from the new X1 capacitors’ high resistance to high humidity environments. With the ability to continuously handle a DC voltage of 1000 V, this series is a dedicated solution for DC EMC of high-voltage EV platforms.

Read more

B3202*H/J series

TDK Corporation presents a new series of EPCOS MKP-Y2 capacitors for interference suppression. In contrast to conventional models designed for a maximum operating temperature of 110 °C, the new capacitors offer a maximum permissible operating temperature of 125 °C. The B3202*H/J series’ capacitance ranges from 1 nF to 1 µF with a maximum rated voltage of 300 V AC. 

Read more


データシートの入手・検索

PDF 抑制クラス RMS電圧 (V AC) IEC 60252­1に基づく最高使用温度 (°C) THB保証 AEC­Q200 タイプ 静電容量 (µF)
X1 480 +110 +85 °C / 85% RH / 380 V AC / 1000 h yes B3291*H4/J4 0.015 - 10
X1 530 +110 +40 °C / 93% RH / 440 V AC / 500 h --- B3291*A5/B5/C5 0.0068 - 5.6
X1 330 +110 +40 °C / 93% RH / 0 V / 1344 h --- B3291*A3/B3 0.022 - 6.8
X2 350 +110 +85 °C / 85% RH / 350 V AC / 1000 h yes B3292*U/V 0.047 - 20
X2 305 +110 +85 °C / 85% RH / 305 V AC / 1000 h yes B3292*M3/N3 0.1 - 4.7
X2 305 +105 +85 °C / 85% RH / 240 V AC / 1000 h yes B3293*A/B 0.047 - 2.2
X2 305 +110 +85 °C / 85% RH / 240 V AC / 1000 h yes B3292*H3/J3 0.1 - 15
X2 305 +110 +40 °C / 93% RH / 0 V / 1344 h --- B3292*C/D 0.01 - 30
X2 350 +110 +85 °C / 85% RH / 330 V AC / 1000 h yes B3292*A4/B4/S4 0.47 - 20
X2 305 +125 +85 °C / 85% RH / 240 V AC / 500 h yes B3292*P/Q 0.033 - 5.6
new
Y1 500 +125 +85 °C / 85% RH / 500 V AC / 500 h yes B3201*A5/B5/C5 0.001 - 0.00068
Y1 500 +110 +85 °C / 85% RH / 500 V AC / 1000 h yes B81123 0.001 - 0.01
Y2 300 +110 +40 °C / 93% RH / 0 V / 1344 h --- B3202*A3/B3/C3 0.001 - 1
Y2 350 +110 +85 °C / 85% RH / 350 V AC / 1000 h yes B3203*A/B/C 0.0047 - 1.2
Y2 300 +125 +40 °C / 93% RH / 330 V AC / 1000 h yes B3202*H/J 0.001 - 1

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。

  • 用語の定義
  • 代表的アプリケーション
  • 製品開発のためのアンケート
  • 技術情報
  • 規格および仕様
  • 表示方式と発注コード形式
  • テーピングと梱包
  • 重量
  • 実装ガイドライン
  • 品質
  • 環境
  • 記号と用語
  • 一覧
  • 安全上のご注意

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。


アプリケーション

Traction
 Automotive_1
 Industrial_1
 Renewable Energy_1


連絡してください

販売網 & 工場

当社の製品にご興味をお持ちの方は、世界各地にある当社の営業所の概要をご覧ください。

関連資料

製品の問い合せ

私たちのソリューションに興味がありますか?お気軽にお問い合わせください。私たちはあなたを助けるために喜んでいます。

関連資料

各種イベント

TDKのライブを体験しよう

関連資料

ソーシャルメディア

フォローしてください

LinkedIn X (Twitter)