TDK Electronics · TDK Europe

Film capacitors

February 25, 2026

TDK extends X2 portfolio with compact 350 V (AC) capacitors for industrial and automotive

 Bild_Teaser_en

TDK Corporation (TSE:6762) extends its X2 safety film capacitor portfolio with the new B3292xU/V series, 
now supporting higher voltages and offering compact lead spacings of 15 mm and 22.5 mm, with capacitance values from 47 nF to 1.8 µF. Rated at 350 V (AC) and robust against peak voltage pulses up to 2.5 kV 
(IEC 60384-14), the series is designed for interference suppression in demanding, space-constrained industrial and automotive environments in series with the mains. Typical applications are on-board chargers, EV charging systems, PV inverters, energy meters, and capacitive power supplies.

The entire series is now available with lead spacings from 15 mm to 52.5 mm, covering capacitance values from 47 nF to 20 µF. It passed the THB (temperature, humidity, bias) test at +85 °C, 85% RH, and rated voltage for 1000 h, meeting Grade III, Test Condition B requirements. In addition, the series offers AEC-Q200 compliance, excellent self-healing properties, and a maximum operating temperature of +110 °C, ensuring durability even under severe ambient conditions.

With their compact dimensions and high DC testing voltage (1505 V for 2 s), the B3292xU/V series provides a balanced solution of performance and size for next-generation industrial drives and automotive power electronics, supporting the growing need for efficient and space-optimized EMI suppression solutions.

For the B3292xU/V series, TDK offers a range of design tools and SPICE models.

Features & Applications

Main applications

  • Capacitive power supplies, energy meters
  • Industrial drives
  • On-board chargers
  • EV charging
  • PV inverter

Main features and benefits

  • X2 class for interference (EMI) suppression
  • “Across the line” applications
  • For connections in series with the mains
  • Severe ambient conditions
  • Small dimensions
  • Good self-healing properties
  • AEC-Q200E compliant
     



Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media