TDK Electronics · TDK Europe

EMI Suppression Capacitors

 Image Page

Superior EMI series • Most comprehensive range • 
Robust Temperature Humidity Bias (THB) • Automotive-grade available

EMI suppression capacitors are used in a wide variety of applications, such as the suppression of high-frequency emissions and preventing electrical shock to humans and animals. The special features of these IEC 60384-14-certified components are self-extinction in case of fire (UL 94 V-0) and their overvoltage protection. These products are available for both X and Y categories and their subclasses in various voltage, temperature, and humidity protection ratings. They cover applications from consumer electronics to industrial devices and automotive applications with a dedicated series approved according to AEC-Q200.

B3202*H/J at a glance

Features & benefits

Features

  • Comprehensive range of superior capacitors
  • International approved series carrying UL, ENEC, CQC 
  • Up to 30 µF in one unit
  • Highlights:
    • Compact sizes
    • Automotive grade (AEC-Q200) available 
    • Robust High Temperature, Humidity and Bias (THB) options

*Please note that these features may vary by product series

Customer benefits

Savings

  • Smaller PCB area thanks to higher packing densities
  • Reduced component count with high current/high pulse capability series
  • Long service life thanks to robustness against THB

Electrical

  • Long life expectancy based on advanced polypropylene film technology
  • Self-healing
  • Capacitance stability over voltage variation
  • Compliant series to latest IEC 60384-14 2023 revision

Mechanical

  • Flame retardant cases and filling materials

Environment

  • Pb-free, RoHS compatible

Get data sheets and search

PDF Suppression class RMS voltage (V AC) Temperature, max. (°C) THB compliance AEC–Q200 Type Capacitance (µF)
X1 480 +110 +85 °C / 85% RH / 380 V AC / 1000 h yes B3291*H4/J4 0.015 - 10
X1 530 +110 +40 °C / 93% RH / 440 V AC / 500 h --- B3291*A5/B5/C5 0.0068 - 5.6
X1 330 +110 +40 °C / 93% RH / 0 V / 1344 h --- B3291*A3/B3 0.022 - 6.8
X2 305 +110 +85 °C / 85% RH / 305 V AC / 1000 h yes B3292*M3/N3 0.1 - 4.7
new
X2 350 110 +85 °C / 85% RH / 350 V AC / 1000 h yes B3292*U/V 0.047 - 20
X2 305 +105 +85 °C / 85% RH / 240 V AC / 1000 h yes B3293*A/B 0.047 - 2.2
X2 305 +110 +85 °C / 85% RH / 240 V AC / 1000 h yes B3292*H3/J3 0.1 - 15
X2 305 +110 +40 °C / 93% RH / 0 V / 1344 h --- B3292*C/D 0.01 - 30
X2 350 +110 +85 °C / 85% RH / 330 V AC / 1000 h yes B3292*A4/B4/S4 0.47 - 20
X2 305 +125 +85 °C / 85% RH / 240 V AC / 500 h yes B3292*P/Q 0.033 - 5.6
Y1 500 +110 +85 °C / 85% RH / 500 V AC / 1000 h yes B81123 0.001 - 0.01
Y2 350 +110 +85 °C / 85% RH / 350 V AC / 1000 h yes B3203*A/B/C 0.0047 - 1.2
Y2 300 +125 +40 °C / 93% RH / 330 V AC / 1000 h yes B3202*H/J 0.001 - 1
Y2 300 +110 +40 °C / 93% RH / 0 V / 1344 h --- B3202*A3/B3/C3 0.001 - 1

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Definition of terms
  • Typical applications
  • Questionnaire for new developments
  • General technical information
  • Standards and specifications
  • Marking and ordering code system
  • Taping and packing
  • Weights
  • Mounting guidelines
  • Quality
  • Environment
  • Symbols and terms
  • Overview
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Applications

Traction
 Automotive
 Industrial
 Renewable Energy


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)