Film capacitors
February 18, 2025
TDK announces small X1 capacitors for demanding automotive and industrial applications up to 1000 V (DC)
TDK Corporation (TSE:6762) announces the X1 capacitors of the EPCOS B3291xH/J4 series for power line filtering of electromagnetic interferences (EMI) in demanding automotive and industrial applications with a rated AC voltage of up to 480 V. Applications that are exposed to harsh climatic conditions such as PV inverters and EV onboard chargers (OBCs) can benefit from the new X1 capacitors’ high resistance to high humidity environments. With the ability to continuously handle a DC voltage of 1000 V, this series is a dedicated solution for DC EMC of high-voltage EV platforms.
The X1 capacitors are THB-tested (temperature, humidity, bias) at +85 °C, 85% relative humidity for 1000 hours at 380 V (AC) and 1000 V (DC), and they can operate at temperatures up to +110 °C.
Featuring self-healing properties, the series covers capacitance values from 15 nF to 10.0 µF and boasts a compact design, with dimensions ranging from 18.0 x 10.5 x 5.0 mm to 57.5 x 57 x 45 mm, depending on the capacitance. Lead spacings vary between 15 mm and 52.5 mm, with the largest versions equipped with 4 pins for enhanced mechanical stability on the PCB. The series is certified according to ENEC, UL, and CSA standards.
Features & Applications
Main applications
- EMI suppression in automotive and industrial applications
- X1 subclass (IEC 60384-14)
- “Across the line” (L to N)
- Harsh ambient conditions
- High-voltage DC EMC
Main features and benefits
- High rated voltages: 480 V (AC), 1000 V (DC)
- THB Grade IIB (refer to IEC 60384-14:2013 AMD:2016)
- Climatic category (IEC 60068-1): 40/110/56
- Max. operating temperature: +110 °C
- Small dimensions
- Compliant with AEC-Q200 rev. E
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily