TDK Electronics · TDK Europe

Capacitors for RFI Filtering, Smoothing, General-Purpose

 Image Page

Automotive grade • Wide voltage range • Compact • High pulse performance • 
High voltage capability for ignition • MKP, MKT, and film/foil technology

Besides polypropylene capacitors, TDK also offers components with polyethylene terephthalate (PET) dielectric. These feature small dimensions, operating temperatures up to +125 °C, and very good self-healing properties. Stacked or wound active element designs offer advantages in high pulse handling applications such as ignition devices as well as for automotive and consumer applications.


Features & benefits

Features

  • High pulse capability for ignition
  • Low voltages for 12-V automotive applications
  • AC and DC RF noise filtering
  • Automotive Grade (AEC-Q200) available 
  • Compact sizes

*Please note that these features may vary by product series

Customer benefits

Savings

  • Less PCB space thanks to higher-density options and very compact case sizes down to 5 mm lead space
  • Reduced component count with high current/high pulse capability series

Electrical

  • Long service life thanks to advanced polypropylene film technology
  • Self-healing  
  • Capacitance stability over voltage variations

Mechanical

  • 2- and 4-pin versions available
  • Various case shape options

Environment

  • Pb-free, RoHS compatible

Get data sheets and search

PDF Rated voltage (V DC) Capacitance (µF) Dielectric/Style Temperature, max., (°C) AEC–Q200 Type STYLE
50 - 630 0.001 - 220 Polyester +125 Yes B3252*C/D/E/N/Q/R/T MKT
63 - 1000 0.001 - 33 Polyester +125 --- B3256*H/J/T MKT
100 - 630 0.1 - 10 Polyester +125 --- B3259*C MKT
160 - 1000 0.001 - 0.22 Polypropylene +105 --- B3262*A/J MKP
250 0.68 - 2.2 Polyester +125 --- B3257*A MKT

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Definition of terms
  • Typical applications
  • Questionnaire for new developments
  • General technical information
  • Standards and specifications
  • Marking and ordering code system
  • Taping and packing
  • Weights
  • Mounting guidelines
  • Quality
  • Environment
  • Symbols and terms
  • Overview
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Applications

 Automotive
 Renewable Energy
Traction
 Industrial Automation


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)