W-22
Discharge resistors EW-22 to be used if fast re-switching time is required. For higher rated steps please contact your local sales office.
Usage:
TSM-LC-I: not required
TSM-LC10_ 1 x EW-22
TSM-LC100: 2 x EW-22 (in parallel)
TSM-LC200: 4 x EW-22 (in parallel)
TSM-LC-N: 1 x EW-22
TSM-LC-S: 1 x EW-22
TSM-HV50: not required
TSM-HV200: 4 x EW-22
BD-XXX
Current limitation reactor BD-series for PFC systems without detuning reactors to be used for TSM-LC-I, TSM-LC10, TSM-LC-N, TSM-LC-S, TSM-LC100, TSM-HV50, two units per step required. Protection of thyristor modules TSM series.
Usage:
TSM-LC-I: 1 x BD050 or 1 x BD100
TSM-LC100: 2 x BD200
TSM-LC200: only for de-tuned systems
TSM-LC-N: 2 x BD10
TSM-LC-S: 2 x BD10
TSM-HV50: 3 x BD100
TSM-HV200: only for de-tuned systems
ESP-24
- Feed-in module for TSM-LC-S
- For feed-in of operating voltage 24 V DC into the network
- 1 module per max.10 thyristor switches required