TDK Electronics

PTCサーミスタ

検索結果件数: 280
PDF 在庫      デザイン 定格抵抗値 (Ohm) 最大動作電圧 (V) 最大幅 (mm) アプリケーションカテゴリー 降伏電圧 (V) 最大電流(A) 注文コード タイプ UL1434に対するUL承認 幅 (mm) ケースサイズ (EIA) 感知温度 (°C) 最大高さ(mm) 最大径(mm) VDE承認 リード間隔 (mm) 最大リンク電圧 (V DC) 熱容量 IEC 60738­1に対するIECQ 最大スイッチング電流 (A) 最小抵抗 (Ohm) 25°Cにおける定格電流 (mA) 最大異常電圧 (V AC) ハウジング 表面温度 (°C)
Motor protection, single sensors 44 350 16 Motor starting 560 5 B59598A0090A020 A598 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Low power consumption 47 400 --- Motor starting >710 5 B59551A0135A020 A551 E69802 16.0 ±0.5 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Sample kit - Superior series --- --- --- Limit temperature sensors --- --- B59001Z0999A099 Kit --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59421A0125A062 A421 E69802 --- 0402 125 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 --- Limit temperature sensors --- --- B59008C0150A040 C8 E69802 --- --- 150 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59721A0120A062 A721 E69802 --- 0805 120 --- --- --- --- --- --- --- --- --- --- --- --- ---
Point level sensor, glass-encapsulated, oil level sensing 140 ±60 25 --- Sensors --- --- B59011E0160A040 E11 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 400 265 --- Overcurrent protection --- --- B59807A0090A062 A807 X --- 1210 --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors 24 350 16 Motor starting 560 6 B59590A0100A020 A590 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 3.1 30 --- Overcurrent protection --- --- B59301P1120A062 P1301 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 3.1 30 --- Overcurrent protection --- --- B59301P1080A062 P1301 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59421A0095A062 A421 E69802 --- 0402 95 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 --- Limit temperature sensors --- --- B59008C0120A040 C8 E69802 --- --- 120 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 --- Limit temperature sensors --- --- B59008C0090A040 C8 E69802 --- --- 90 --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 55 80 --- Overcurrent protection --- --- B59115P1120A062 P1115 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, probe assemblies ≤100 30 --- Limit temperature sensors --- --- B59052D1080A040 D1052 --- --- --- 80 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59721A0100A062 A721 E69802 --- 0805 100 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, probe assemblies ≤100 30 --- Limit temperature sensors --- --- B59052D1110A040 D1052 --- --- --- 110 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 --- Limit temperature sensors --- --- B59008C0140A040 C8 E69802 --- --- 140 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59421A0115A062 A421 E69802 --- 0402 115 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, probe assemblies ≤100 30 --- Limit temperature sensors --- --- B59052D1120A040 D1052 --- --- --- 120 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59641A0095A062 A641 E69802 --- 0603 95 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 --- Limit temperature sensors --- --- B59008C0070A040 C8 E69802 --- --- 70 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 7500 1000 13 Overcurrent protection --- --- B59758C0110A070 C758 --- --- --- --- 18 0.6 --- --- --- --- --- --- --- --- --- --- ---
Motor protection, triple sensors ≤300 30 --- Sensors --- --- B59300M1180A070 M1300 E69802 --- --- 180 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V, lead-free series 120 265 6.5 Overcurrent protection --- --- B59883C0120A570 C883 E69802 --- --- --- 10 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, probe assemblies ≤330 16 --- Limit temperature sensors --- --- B59051D1110A040 D1051 E69802 7.1 --- 110 --- --- --- 3.5 --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 35 265 9 Overcurrent protection --- --- B59872C0120A070 C872 E69802 --- --- --- 12.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 470 32 --- Overcurrent protection --- --- B59407A0115A062 A407 --- 0402 --- --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 55 80 --- Overcurrent protection --- --- B59115P1080A062 P1115 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 70 260 9 Inrush current limiters --- --- B59770C0120A070 C770 --- --- --- --- 13.5 0.6 --- --- 370 0.4 --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 13 30 --- Overcurrent protection --- --- B59101P1120A062 P1101 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V 13 20 4 Overcurrent protection --- --- B59995C0160A070 C995 E69802 --- --- --- 7.5 0.5 104843 --- --- --- --- --- --- --- --- --- ---
Motor protection, triple sensors ≤300 30 --- Sensors --- --- B59300M1150A070 M1300 E69802 --- --- 150 --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 220 60 --- Overcurrent protection --- --- B59622A0090A062 A622 --- --- 0603 --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 160 265 4 Overcurrent protection --- --- B59880C0130A070 C880 E69802 --- --- --- 7.5 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Standard sizes 33 355 --- Motor starting >700 6 B59501A0135A020 A501 E69802 19.5 +0.5 --- --- --- --- 87406 --- --- --- 101-QA-5 --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 55 30 --- Overcurrent protection --- --- B59607A0120A062 A607 X --- 1210 --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 13 30 4 Overcurrent protection --- --- B59995C0120A070 C995 E69802 --- --- --- 7.5 0.5 --- --- --- --- --- --- --- --- --- --- ---
Motor protection, triple sensors ≤300 30 --- Sensors --- --- B59300M1140A070 M1300 E69802 --- --- 140 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V, lead-free series 70 265 6.5 Overcurrent protection --- --- B59880C0120A570 C880 E69802 --- --- --- 10 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59701A0140A062 A701 E69802 --- 0805 140 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59701A0110A062 A701 E69802 --- 0805 110 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59701A0120A062 A701 E69802 --- 0805 120 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 25 265 9 Overcurrent protection --- --- B59870C0080A070 C870 E69802 --- --- --- 12.5 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Motor protection, triple sensors ≤300 30 --- Sensors --- --- B59300M1155A070 M1300 E69802 --- --- 155 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 500 550 13 Overcurrent protection --- --- B59755C0115A070 C755 E69802 --- --- --- 18 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Point level sensor, stainless steel case, water level sensing 40 ... 80 18 --- Sensors --- --- B59050D1100B040 D1050 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 110 V 25 160 9 Overcurrent protection --- --- B59870C0160A070 C870 E69802 --- --- --- 12.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 25 265 9 Overcurrent protection --- --- B59870C0120A070 C870 E69802 --- --- --- 12.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Motor protection, triple sensors ≤300 30 --- Sensors --- --- B59300M1100A070 M1300 E69802 --- --- 100 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59641A0135A062 A641 E69802 --- 0603 135 --- --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1170A070 M1100 E69802 --- --- 170 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 5.6 80 11 Overcurrent protection --- --- B59960C0120A070 C960 E69802 --- --- --- 14.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Over current protection, leaded disks, coated, 265 V AC 15 265 11 Overcurrent protection --- --- B59860C0080B070 C860 E69802 11 --- --- 14.5 0.6 --- --- --- --- --- 180 7.8 --- --- --- ---
Limit temperature sensors, EIA case sizes 0402, 0603, 0805 470 --- --- Limit temperature sensors --- --- B59601A0125A062 A601 E69802 --- 0603 125 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 120 440 13 Overcurrent protection --- --- B59753C0120A070 C753 E69802 --- --- --- 18 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59701A0070A062 A701 E69802 --- 0805 70 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 8 80 9 Overcurrent protection --- --- B59960C0130A070 C960 E69802 --- --- --- 12.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Motor protection, triple sensors ≤300 30 --- Sensors --- --- B59300M1110A070 M1300 E69802 --- --- 110 --- --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, triple sensors ≤300 30 --- Sensors --- --- B59300M1120A070 M1300 E69802 --- --- 120 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 150 440 13 Overcurrent protection --- --- B59754C0120A070 C754 E69802 --- --- --- 18 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 1.2 30 11 Overcurrent protection --- --- B59965C0120A070 C965 E69802 --- --- --- 14.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0402, 0603, 0805 470 --- --- Limit temperature sensors --- --- B59601A0095A062 A601 E69802 --- 0603 95 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, leaded disks, coated ≤100 30 --- Limit temperature sensors --- --- B59100C0110A070 C100 --- --- --- 110 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V 1.8 20 9 Overcurrent protection --- --- B59975C0160A070 C975 E69802 --- --- --- 12.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 80 280 13 Inrush current limiters --- --- B59752C0120A070 C752 E69802 --- --- --- 18 0.6 40040539 --- 400 1.4 --- --- --- --- --- --- ---
Limit temperature sensors, leaded disks, coated ≤100 30 --- Limit temperature sensors --- --- B59100C0120A070 C100 --- --- --- 120 --- --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1145A070 M1100 E69802 --- --- 145 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0402, 0603, 0805 470 --- --- Limit temperature sensors --- --- B59601A0105A062 A601 E69802 --- 0603 105 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59641A0105A062 A641 E69802 --- 0603 105 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 5.6 80 11 Overcurrent protection --- --- B59960C0080A070 C960 E69802 --- --- --- 14.5 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 120 440 13 Inrush current limiters --- --- B59753C0120A070 C753 E69802 --- --- --- 18 0.6 40040539 --- 620 1.4 --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 50 440 13 Overcurrent protection --- --- B59752C0120A070 C752 E69802 --- --- --- 18 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 110 V 10 160 13.5 Overcurrent protection --- --- B59850C0160A070 C850 E69802 --- --- --- 17 0.6 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 20 80 6.5 Overcurrent protection --- --- B59970C0130A070 C970 E69802 --- --- --- 10 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, leaded disks, coated ≤100 30 --- Limit temperature sensors --- --- B59100C0080A070 C100 --- --- --- 80 --- --- --- --- --- --- --- --- --- --- --- --- ---
Telecom pair protector (TPP), SMD 35 135 7.2 Overcurrent protection for telecom --- --- B59635T1120A062 T1635 E69802 --- --- --- 9.9 --- --- --- --- --- --- 4.6 --- 110 245 --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1110A070 M1100 E69802 --- --- 110 --- --- --- --- --- --- --- --- --- --- --- --- ---
PTC thermistors in housing 500 780 --- Inrush current limiters --- --- B59252J0140B020 J252 --- --- --- --- --- --- --- --- 1100 2.3 --- --- --- --- --- PBT plastic case, preferred types for new designs ---
Leaded disks, coated, 230 V 9 265 13.5 Overcurrent protection --- --- B59840C0130A070 C840 E69802 --- --- --- 17 0.6 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 10 265 13.5 Overcurrent protection --- --- B59850C0080A070 C850 E69802 --- --- --- 17 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 3.7 80 13.5 Overcurrent protection --- --- B59950C0120A070 C950 E69802 --- --- --- 17 0.6 --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1130A070 M1100 E69802 --- --- 130 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 3.7 80 13.5 Overcurrent protection --- --- B59950C0080A070 C950 E69802 --- --- --- 17 0.6 104843 --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 1500 265 --- Overcurrent protection --- --- B59907A0120B062 A907 X --- 1210 --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Sample kit - Heating elements for 12 V applications --- --- --- Heating elements --- --- B59004Z0999A299 Kit --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 16 80 --- Overcurrent protection --- --- B59315P1080A062 P1315 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Inrush current limiter, leaded disks, coated, 480 V AC 75 480 15 Inrush current limiters --- --- B59471C1130A040 C471 --- 15 --- --- 20.5 0.8 --- --- 680 2.1 --- --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 0.3 30 22 Overcurrent protection --- --- B59935C0120A070 C935 E69802 --- --- --- 25.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Inrush current limiter, leaded disks, coated, 280 V AC 25 280 13 Overcurrent protection --- --- B59750C0140A270 C750 --- 13 --- --- 18 0.6 --- --- --- --- --- 245 16 --- --- --- ---
Leaded disks, coated, 63 V 1.2 80 22 Overcurrent protection --- --- B59910C0130A070 C910 E69802 --- --- --- 25.5 0.8 --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59721A0130A062 A721 E69802 --- 0805 130 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 110 V 150 160 4 Overcurrent protection --- --- B59890C0160A070 C890 E69802 --- --- --- 7.5 0.5 104843 --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59421A0135A062 A421 E69802 --- 0402 135 --- --- --- --- --- --- --- --- --- --- --- --- ---
Sample kit - Overcurrent protection --- --- --- Overcurrent protection --- --- B59002Z0999A099 Kit --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 500 440 9 Inrush current limiters --- --- B59773C0120A070 C773 --- --- --- --- 13.5 0.6 --- --- 620 0.6 --- --- --- --- --- --- ---
PTC thermistors in housing 33 280 --- Inrush current limiters --- --- B59213J0130A020 J213 --- --- --- --- --- --- --- --- 400 1.1 --- --- --- --- --- PBT plastic case, preferred types for new designs ---
Leaded disks, coated, 230 V 3.5 265 22 Overcurrent protection --- --- B59810C0130A070 C810 E69802 --- --- --- 25.5 0.8 --- --- --- --- --- --- --- --- --- --- ---
Inrush current limiter, leaded disks, coated, 550 V AC 500 550 16 Inrush current limiters --- --- B59452C1135A070 C452 --- 16 --- --- 20.5 0.8 --- --- 780 2.3 --- --- --- --- --- --- ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 --- Limit temperature sensors --- --- B59008C0110A040 C8 E69802 --- --- 110 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, probe assemblies ≤100 30 --- Limit temperature sensors --- --- B59052D1070A040 D1052 --- --- --- 70 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59421A0075A062 A421 E69802 --- 0402 75 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 --- Limit temperature sensors --- --- B59008C0100A040 C8 E69802 --- --- 100 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 380 V up to 500 V 1500 550 6.5 Overcurrent protection --- --- B59886C0120A070 C886 E69802 --- --- --- 10 0.6 --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59721A0110A062 A721 E69802 --- 0805 110 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 120 440 9 Overcurrent protection --- --- B59771C0120A070 C771 E69802 --- --- --- 13.5 0.6 104843 --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 4.6 30 --- Overcurrent protection --- --- B59201P1120A062 P1201 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 150 265 4 Overcurrent protection --- --- B59890C0080A070 C890 E69802 --- --- --- 7.5 0.5 104843 --- --- --- --- --- --- --- --- --- ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 --- Limit temperature sensors --- --- B59008C0130A040 C8 E69802 --- --- 130 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 150 440 9 Overcurrent protection --- --- B59772C0120A070 C772 E69802 --- --- --- 13.5 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, probe assemblies ≤100 30 --- Limit temperature sensors --- --- B59052D1100A040 D1052 --- --- --- 100 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59641A0085A062 A641 E69802 --- 0603 85 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 380 V up to 500 V 600 420 6.5 Overcurrent protection --- --- B59884C0120A070 C884 E69802 --- --- --- 10 0.6 --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 125 80 --- Overcurrent protection --- --- B59707A0120A062 A707 X --- 1210 120 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, probe assemblies ≤330 16 --- Limit temperature sensors --- --- B59051D1100A040 D1051 E69802 7.1 --- 100 --- --- --- 3.5 --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59721A0070A062 A721 E69802 --- 0805 70 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 120 260 9 Inrush current limiters --- --- B59771C0120A070 C771 --- --- --- --- 13.5 0.6 --- --- 370 0.6 --- --- --- --- --- --- ---
Leaded disks, coated, 380 V up to 500 V 1200 550 6.5 Overcurrent protection --- --- B59885C0120A070 C885 E69802 --- --- --- 10 0.6 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 45 265 9 Overcurrent protection --- --- B59873C0120A070 C873 E69802 --- --- --- 12.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Standard sizes 15 350 --- Motor starting >700 8 B59196A0120A020 A196 E69802 19.5 ±0.5 --- --- --- --- 87406 --- --- --- 101-QA-5 --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59701A0100A062 A701 E69802 --- 0805 100 --- --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, triple sensors ≤300 30 --- Sensors --- --- B59300M1130A070 M1300 E69802 --- --- 130 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59701A0130A062 A701 E69802 --- 0805 130 --- --- --- --- --- --- --- --- --- --- --- --- ---
Standard sizes 33 350 --- Motor starting >700 9 B59197A0120B020 A197 E69802 19.5 ±0.5 --- --- --- --- 87406 --- --- --- 101-QA-5 --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 500 560 13 Inrush current limiters --- --- B59755C0115A070 C755 E69802 --- --- --- 18 0.6 --- --- 800 1.4 --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0402, 0603, 0805 470 --- --- Limit temperature sensors --- --- B59601A0135A062 A601 E69802 --- 0603 135 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V, lead-free series 65 265 9 Overcurrent protection --- --- B59875C0120A570 C875 E69802 --- --- --- 12.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 120 440 16 Overcurrent protection --- --- B59412C1130B070 C1412 --- --- --- --- 20.5 0.8 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 55 80 4 Overcurrent protection --- --- B59990C0080A070 C990 E69802 --- --- --- 7.5 0.5 104843 --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 55 265 9 Overcurrent protection --- --- B59874C0120A070 C874 E69802 --- --- --- 12.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0402, 0603, 0805 470 --- --- Limit temperature sensors --- --- B59601A0115A062 A601 E69802 --- 0603 115 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 4.6 30 6.5 Overcurrent protection --- --- B59985C0120A070 C985 E69802 --- --- --- 10 0.6 --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1180A070 M1100 E69802 --- --- 180 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59701A0090A062 A701 E69802 --- 0805 90 --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 27 30 --- Overcurrent protection --- --- B59606A0110A062 A606 X --- 1210 --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59641A0145A062 A641 E69802 --- 0603 145 --- --- --- --- --- --- --- --- --- --- --- --- ---
Sample kit - Heating elements for high-voltage applications --- --- --- Heating elements --- --- B59005Z0999A199 Kit --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V 1.2 20 11 Overcurrent protection --- --- B59965C0160A070 C965 E69802 --- --- --- 14.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Inrush current limiter, SMD 500 350 13.5 Inrush current limiters --- --- B59404J0170A062 J404 --- --- --- --- 11 --- --- --- 500 1 --- --- 150 --- --- --- ---
Leaded disks, coated, 110 V 15 160 11 Overcurrent protection --- --- B59860C0160A070 C860 E69802 --- --- --- 14.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 70 265 6.5 Overcurrent protection --- --- B59880C0080A070 C880 E69802 --- --- --- 10 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 15 265 11 Overcurrent protection --- --- B59860C0120A070 C860 E69802 --- --- --- 14.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0402, 0603, 0805 470 --- --- Limit temperature sensors --- --- B59601A0085A062 A601 E69802 --- 0603 85 --- --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1150A070 M1100 E69802 --- --- 150 --- --- --- --- --- --- --- --- --- --- --- --- ---
Telecom pair protector (TPP), SMD 50 135 9 Overcurrent protection for telecom --- --- B59750T1120A062 T1750 E69802 --- --- --- 10.5 --- --- --- --- --- --- 2.5 --- 90 245 --- ---
Limit temperature sensors, leaded disks, coated ≤100 30 --- Limit temperature sensors --- --- B59100C0140A070 C100 --- --- --- 140 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 25 80 6.5 Overcurrent protection --- --- B59980C0120A070 C980 E69802 --- --- --- 10 0.6 --- --- --- --- --- --- --- --- --- --- ---
Over current protection, leaded disks, coated, 265 V AC 10 265 13.5 Overcurrent protection --- --- B59850C0120A370 C850 E69802 13.5 --- --- 17 0.6 --- --- --- --- --- 400 6.4 --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1140A070 M1100 E69802 --- --- 140 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V, lead-free series 10 265 13.5 Overcurrent protection --- --- B59850C0120A570 C850 E69802 --- --- --- 17 0.6 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 62 80 4 Overcurrent protection --- --- B59980C0130A070 C980 E69802 --- --- --- 7.5 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 32 --- Limit temperature sensors --- --- B59641A0095A562 A641 E69802 --- 0603 95 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 15 265 11 Overcurrent protection --- --- B59860C0080A070 C860 E69802 --- --- --- 14.5 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Leaded disks 50 135 9 Telecom --- --- B59184C1130A151 C1184 E69802 --- --- --- 13 --- --- --- --- --- --- --- --- 100 245 --- ---
Leaded disks, coated, 230 V 13 265 11 Overcurrent protection --- --- B59850C0130A070 C850 E69802 --- --- --- 14.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 50 280 13 Inrush current limiters --- --- B59751C0120A070 C751 E69802 --- --- --- 18 0.6 40040539 --- 400 1.4 --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 25 280 13 Inrush current limiters --- --- B59750C0120A070 C750 E69802 --- --- --- 18 0.6 40040539 --- 400 1 --- --- --- --- --- --- ---
Rods, uncoated, 500 V 5500 --- --- Overcurrent protection --- --- B59406B0060A040 B406 --- --- --- --- --- --- --- 12.5 ±1 --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 9.4 80 9 Overcurrent protection --- --- B59970C0080A070 C970 E69802 --- --- --- 12.5 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1090A070 M1100 E69802 --- --- 90 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V 0.45 20 17.5 Overcurrent protection --- --- B59945C0160A070 C945 E69802 --- --- --- 21 0.6 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 110 V 6 160 17.5 Overcurrent protection --- --- B59840C0160A070 C840 E69802 --- --- --- 21 0.6 --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, leaded disks, coated ≤100 30 --- Limit temperature sensors --- --- B59100C0100A070 C100 --- --- --- 100 --- --- --- --- --- --- --- --- --- --- --- --- ---
Telecom pair protector (TPP), SMD 50 135 7.2 Overcurrent protection for telecom --- --- B59650T1120A062 T1650 E69802 --- --- --- 9.9 --- --- --- --- --- --- 2.5 --- 90 245 --- ---
Leaded disks, coated, 230 V 10 265 13.5 Overcurrent protection --- --- B59850C0120A070 C850 E69802 --- --- --- 17 0.6 --- --- --- --- --- --- --- --- --- --- ---
PTC thermistors in plastic case, 230 V 2000 265 --- Switching applications --- --- B59339A1202P020 J289 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 4.9 80 11 Overcurrent protection --- --- B59950C0130A070 C950 E69802 --- --- --- 14.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 110 V 3.7 160 22 Overcurrent protection --- --- B59830C0160A070 C830 E69802 --- --- --- 25.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 3.7 265 22 Overcurrent protection --- --- B59830C0120A070 C830 E69802 --- --- --- 25.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 1500 400 --- Overcurrent protection --- --- B59907A0120A062 A907 --- --- 1210 --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 5 265 17.5 Overcurrent protection --- --- B59830C0130A070 C830 E69802 --- --- --- 21 0.8 --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1070A070 M1100 E69802 --- --- 70 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 2.3 80 17.5 Overcurrent protection --- --- B59940C0120A070 C940 E69802 --- --- --- 21 0.6 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 6 265 17.5 Overcurrent protection --- --- B59840C0080A070 C840 E69802 --- --- --- 21 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 6 265 17.5 Overcurrent protection --- --- B59840C0120A070 C840 E69802 --- --- --- 21 0.6 --- --- --- --- --- --- --- --- --- --- ---
PTC thermistors in housing 56 440 --- Inrush current limiters --- --- B59217J0130A020 J217 --- --- --- --- --- --- --- --- 620 2.3 --- --- --- --- --- PBT plastic case, preferred types for new designs ---
Leaded disks, 260 V up to 1000 V 56 440 16 Overcurrent protection --- --- B59451C1130B070 C1451 --- --- --- --- 20.5 0.8 --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 25 80 --- Overcurrent protection --- --- B59215P1080A062 P1215 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 56 440 16 Inrush current limiters --- --- B59451C1130B070 C1451 E69802 --- --- --- 20.5 0.8 40040539 --- 620 2.1 --- --- --- --- --- --- ---
PTC thermistors in plastic case, 230 V 5000 265 --- Switching applications --- --- B59339A1502P020 J29 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 25 80 --- Overcurrent protection --- --- B59215P1120A062 P1215 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 --- Limit temperature sensors --- --- B59008C0160A040 C8 E69802 --- --- 160 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 1.65 80 22 Overcurrent protection --- --- B59930C0120A070 C930 E69802 --- --- --- 25.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 2.2 80 17.5 Overcurrent protection --- --- B59930C0130A070 C930 E69802 --- --- --- 21 0.8 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 500 550 9 Overcurrent protection --- --- B59773C0120A070 C773 E69802 --- --- --- 13.5 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59421A0085A062 A421 E69802 --- 0402 85 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, probe assemblies ≤100 30 --- Limit temperature sensors --- --- B59052D1090A040 D1052 --- --- --- 90 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59721A0090A062 A721 E69802 --- 0805 90 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59721A0090A562 A721 E69802 --- 0805 90 --- --- --- --- --- --- --- --- --- --- --- --- ---
Low power consumption 22 350 --- Motor starting >640 8 B59549A0135A020 A549 E69802 16.0 ±0.5 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59721A0100A562 A721 E69802 --- 0805 100 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59421A0105A062 A421 E69802 --- 0402 105 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 150 265 4 Overcurrent protection --- --- B59890C0120A070 C890 E69802 --- --- --- 7.5 0.5 104843 --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 150 260 9 Inrush current limiters --- --- B59772C0120A070 C772 --- --- --- --- 13.5 0.6 --- --- 370 0.6 --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 4.6 30 --- Overcurrent protection --- --- B59201P1080A062 P1201 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 13 30 --- Overcurrent protection --- --- B59101P1080A062 P1101 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, probe assemblies ≤330 16 --- Limit temperature sensors --- --- B59051D1120A040 D1051 E69802 7.1 --- 120 --- --- --- 3.5 --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 120 265 6.5 Overcurrent protection --- --- B59883C0120A070 C883 E69802 --- --- --- 10 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Standard sizes 38 400 --- Motor starting >800 9 B59314A0120B010 A314 E69802 20.0 +0.2/-0.8 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59641A0075A062 A641 E69802 --- 0603 75 --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 16 80 --- Overcurrent protection --- --- B59315P1120A062 P1315 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 1100 550 9 Overcurrent protection --- --- B59774C0115A070 C774 E69802 --- --- --- 13.5 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59721A0080A062 A721 E69802 --- 0805 80 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V, lead-free series 45 265 9 Overcurrent protection --- --- B59873C0120A570 C873 E69802 --- --- --- 12.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, probe assemblies ≤100 30 --- Limit temperature sensors --- --- B59052D1060A040 D1052 --- --- --- 60 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 --- Limit temperature sensors --- --- B59008C0080A040 C8 E69802 --- --- 80 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 110 V 70 160 6.5 Overcurrent protection --- --- B59880C0160A070 C880 E69802 --- --- --- 10 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 70 265 6.5 Overcurrent protection --- --- B59880C0120A070 C880 E69802 --- --- --- 10 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Standard sizes 22 300 --- Motor starting >600 7 B59524A0135A020 A524 E69802 19.5 ±0.5 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 470 80 --- Overcurrent protection --- --- B59623A0090A062 A623 --- --- 0603 --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, triple sensors ≤300 30 --- Sensors --- --- B59300M1160A070 M1300 E69802 --- --- 160 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 1100 440 9 Inrush current limiters --- --- B59774C0115A070 C774 --- --- --- --- 13.5 0.6 --- --- 620 0.6 --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 50 265 6.5 Overcurrent protection --- --- B59870C0130A070 C870 E69802 --- --- --- 10 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 65 265 9 Overcurrent protection --- --- B59875C0120A070 C875 E69802 --- --- --- 12.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V 4.6 20 6.5 Overcurrent protection --- --- B59985C0160A070 C985 E69802 --- --- --- 10 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Leaded disks 50 135 6 Telecom --- --- B59154U1135B140 U1154 E69802 --- --- --- 10 --- --- --- --- --- --- --- --- 65 245 --- ---
Leaded disks, 260 V up to 1000 V 120 480 16 Inrush current limiters --- --- B59412C1130B070 C1412 E69802 --- --- --- 20.5 0.8 40040539 --- 680 2.1 --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 25 265 9 Overcurrent protection --- --- B59860C0130A070 C860 E69802 --- --- --- 12.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 55 80 4 Overcurrent protection --- --- B59990C0120A070 C990 E69802 --- --- --- 7.5 0.5 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 150 440 13 Inrush current limiters --- --- B59754C0120A070 C754 E69802 --- --- --- 18 0.6 40040539 --- 620 1.4 --- --- --- --- --- --- ---
Limit temperature sensors, leaded disks, coated ≤100 30 --- Limit temperature sensors --- --- B59100C0130A070 C100 --- --- --- 130 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 25 80 6.5 Overcurrent protection --- --- B59980C0080A070 C980 E69802 --- --- --- 10 0.6 104843 --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1155A070 M1100 E69802 --- --- 155 --- --- --- --- --- --- --- --- --- --- --- --- ---
Telecom pair protector (TPP), SMD 35 135 9 Overcurrent protection for telecom --- --- B59735T1120A062 T1735 E69802 --- --- --- 10.5 --- --- --- --- --- --- 4.6 --- 110 245 --- ---
Limit temperature sensors, EIA case sizes 0402, 0603, 0805 470 --- --- Limit temperature sensors --- --- B59601A0075A062 A601 E69802 --- 0603 75 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 32 --- Limit temperature sensors --- --- B59641A0105A562 A641 E69802 --- 0603 105 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59641A0115A062 A641 E69802 --- 0603 115 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59641A0125A062 A641 E69802 --- 0603 125 --- --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1160A070 M1100 E69802 --- --- 160 --- --- --- --- --- --- --- --- --- --- --- --- ---
Inrush current limiter, SMD 1000 700 13.5 Inrush current limiters --- --- B59405J0170A062 J405-A170-A62 --- --- --- --- 11 --- --- --- 500 1 --- --- 150 --- --- --- ---
Telecom pair protector (TPP), SMD 35 135 9 Overcurrent protection for telecom --- --- B59835T1120A062 T1835 E69802 --- --- --- 11.5 --- --- --- --- --- --- 4.6 --- 115 245 --- ---
Leaded disks, coated, 12 V, 24 V 0.8 30 13.5 Overcurrent protection --- --- B59955C0120A070 C955 E69802 --- --- --- 17 0.6 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V 0.8 20 13.5 Overcurrent protection --- --- B59955C0160A070 C955 E69802 --- --- --- 17 0.6 --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1100A070 M1100 E69802 --- --- 100 --- --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1080A070 M1100 E69802 --- --- 80 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 0.45 30 17.5 Overcurrent protection --- --- B59945C0120A070 C945 E69802 --- --- --- 21 0.6 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 9.4 80 9 Overcurrent protection --- --- B59970C0120A070 C970 E69802 --- --- --- 12.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1120A070 M1100 E69802 --- --- 120 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 1.8 30 9 Overcurrent protection --- --- B59975C0120A070 C975 E69802 --- --- --- 12.5 0.6 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 50 440 13 Overcurrent protection --- --- B59751C0120A070 C751 E69802 --- --- --- 18 0.6 104843 --- --- --- --- --- --- --- --- --- ---
PTC thermistors in plastic case, 230 V 500 265 --- Switching applications --- --- B59339A1501P020 J286 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Inrush current limiter, leaded disks, coated, 280 V AC 25 280 13 Inrush current limiters --- --- B59750C0140A070 C750 --- 13 --- --- 18 0.6 --- --- 400 0.72 --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1060A070 M1100 E69802 --- --- 60 --- --- --- --- --- --- --- --- --- --- --- --- ---
PTC thermistors in housing 22 280 --- Inrush current limiters --- --- B59215J0130A020 J215 --- --- --- --- --- --- --- --- 400 2.3 --- --- --- --- --- PBT plastic case, preferred types for new designs ---
Sample kit - Inrush current limiters --- --- --- Inrush current limiters --- --- B59006Z0999A099 Kit --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Rods, uncoated, 500 V 3500 --- --- Overcurrent protection --- --- B59404B0060A040 B404 --- --- --- --- --- --- --- 12.5 ±1 --- --- --- --- --- --- --- --- ---
PTC thermistors in housing 100 560 --- Inrush current limiters --- --- B59219J0130A020 J219 E69802 --- --- --- --- --- 40040539 --- 800 2.3 --- --- --- --- --- PBT plastic case, preferred types for new designs ---
Rectangular, 230 V 700 265 --- Heating elements --- --- B59102R0130A010 R102 --- --- --- --- --- --- --- --- --- --- --- --- 105 --- --- --- 160
Rectangular, 230 V 700 265 --- Heating elements --- --- B59102R0150A010 R102 --- --- --- --- --- --- --- --- --- --- --- --- 90 --- --- --- 180
Rectangular, 230 V 700 265 --- Heating elements --- --- B59102R0050A010 R102 --- --- --- --- --- --- --- --- --- --- --- --- 225 --- --- --- 100
Rectangular, 230 V 1000 265 --- Heating elements --- --- B59102R0240A010 R102 --- --- --- --- --- --- --- --- --- --- --- --- 75 --- --- --- 255
Rectangular, 230 V 700 265 --- Heating elements --- --- B59102R0110A010 R102 --- --- --- --- --- --- --- --- --- --- --- --- 100 --- --- --- 145
Rectangular, 230 V 1300 265 --- Heating elements --- --- B59102R0270A010 R102 --- --- --- --- --- --- --- --- --- --- --- --- 85 --- --- --- 280
Rectangular, 230 V 700 265 --- Heating elements --- --- B59102R0180A010 R102 --- --- --- --- --- --- --- --- --- --- --- --- 66 --- --- --- 205
Rectangular, 230 V 700 265 --- Heating elements --- --- B59102R0070A010 R102 --- --- --- --- --- --- --- --- --- --- --- --- 130 --- --- --- 115
Rectangular, 230 V 1000 265 --- Heating elements --- --- B59102R0220A010 R102 --- --- --- --- --- --- --- --- --- --- --- --- 80 --- --- --- 240
Rectangular, 230 V 700 265 --- Heating elements --- --- B59102R0090A010 R102 --- --- --- --- --- --- --- --- --- --- --- --- 115 --- --- --- 130
Disk shaped, 12 V 9 30 --- Heating elements --- --- B59060A0120A010 A60 --- --- --- --- --- --- --- --- --- --- --- --- 4 --- --- --- 140
Disk shaped, 12 V 9 30 --- Heating elements --- --- B59060A0160A010 A60 --- --- --- --- --- --- --- --- --- --- --- --- 3 --- --- --- 165
Disk shaped, 12 V ≥320 30 --- Heating elements --- --- B59060A0000A010 A60 --- --- --- --- --- --- --- --- --- --- --- --- 20 --- --- --- 40
Disk shaped, 12 V 9 30 --- Heating elements --- --- B59060A0080A010 A60 --- --- --- --- --- --- --- --- --- --- --- --- 4 --- --- --- 95
Disk shaped, 12 V 9 30 --- Heating elements --- --- B59060A0180A010 A60 --- --- --- --- --- --- --- --- --- --- --- --- 3 --- --- --- 185
Disk shaped, 12 V 9 30 --- Heating elements --- --- B59060A0040A010 A60 --- --- --- --- --- --- --- --- --- --- --- --- 4 --- --- --- 70
Disk shaped, 12 V 9 30 --- Heating elements --- --- B59060A0220A010 A60 --- --- --- --- --- --- --- --- --- --- --- --- 2 --- --- --- 220
Disk shaped, 12 V 9 30 --- Heating elements --- --- B59060A0060A010 A60 --- --- --- --- --- --- --- --- --- --- --- --- 5 --- --- --- 80
Disk shaped, 230 V 6000 265 --- Heating elements --- --- B59053A0220A010 A53 --- --- --- --- --- --- --- --- --- --- --- --- 640 --- --- --- 235
Disk shaped, 230 V 4200 265 --- Heating elements --- --- B59053A0150A010 A53 --- --- --- --- --- --- --- --- --- --- --- --- 700 --- --- --- 170
Disk shaped, 230 V 4200 265 --- Heating elements --- --- B59053A0180A010 A53 --- --- --- --- --- --- --- --- --- --- --- --- 530 --- --- --- 200
Disk shaped, 230 V 4200 265 --- Heating elements --- --- B59053A0110A010 A53 --- --- --- --- --- --- --- --- --- --- --- --- 960 --- --- --- 135
Disk shaped, 230 V 4200 265 --- Heating elements --- --- B59053A0130A010 A53 --- --- --- --- --- --- --- --- --- --- --- --- 840 --- --- --- 155
Rectangular, 12 V 3.2 24 --- Heating elements --- --- B59041R0080A010 R41 --- --- --- --- --- --- --- --- --- --- --- --- 1 --- --- --- 105
Rectangular, 12 V 3.2 24 --- Heating elements --- --- B59041R0120A010 R41 --- --- --- --- --- --- --- --- --- --- --- --- 1 --- --- --- 145
Rectangular, 12 V 6.4 24 --- Heating elements --- --- B59041R0220A010 R41 --- --- --- --- --- --- --- --- --- --- --- --- 1 --- --- --- 230
Rectangular, 12 V 3.2 24 --- Heating elements --- --- B59041R0180A010 R41 --- --- --- --- --- --- --- --- --- --- --- --- 0.75 --- --- --- 200
Rectangular, 12 V 3.2 24 --- Heating elements --- --- B59041R0160A010 R41 --- --- --- --- --- --- --- --- --- --- --- --- 0.75 --- --- --- 180
Rectangular, 48 V 30 60 --- Heating elements --- --- B59210R0150A010 R210 --- --- --- --- --- --- --- --- --- --- --- --- 18 --- --- --- 175
Rectangular, 800 V typical 6800 870 --- Heating elements --- --- B59801R1180B010 R1801 B 180 A 10 --- 28 --- --- 20.3 --- --- --- --- --- --- --- 650 --- --- --- 215
Rectangular, 400 V 3000 600 --- Heating elements --- --- B59249R0155B010 R249 --- --- --- --- --- --- --- --- --- --- --- --- 220 --- --- --- 190
Rectangular, 600 V typical 1350 750 --- Heating elements --- --- B59552U0195B010 U552 B 195 A 10 --- 39.7 --- --- 31.3 --- --- --- --- --- --- --- 130 --- --- --- 225

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。

エクスポート