TDK Corporation presents the new TFM160808ALC thin-film inductor for power supply circuits, which features a maximum DC resistance of 62 mΩ that is 30 percent lower than for existing types (e.g. TFM160808ALM, 0.47 μH). The new type, whose compact dimensions are just 1.6 mm x 0.8 mm x 0.8 mm, also offers a high rated current of 2.6 A and an inductance of 0.47 μH.