TDK Electronics · TDK Europe

Inductors

October 6, 2016

Compact Z transponder coils for automotive applications

 Teaser_LG_en
  • Dimensions of only 7.7 mm x 7.4 mm x 2.65 mm
  • Qualified to AEC-Q200
  • High sensitivity

TDK Corporation presents a new series of EPCOS z-axis transponder coils for passive entry, passive start (PEPS) car access systems. With their dimensions of just 7.7 mm x 7.4 mm x 2.65 mm the components are extremely compact and feature a very low insertion height. The B82451L*E402 series comprises seven transponder coils covering an inductance range from 1.0 mH to 10.0 mH. Depending on the type, the transponder coils feature a sensitivity of between 7 mV/µT and 23 mV/µT at 125 kHz. The Q factor of the new components is between 50 and 58.

The injection-molded plastic baseplate and laser-welded connections of the winding ensure that the Z transponder coils are extremely robust. The new components are also qualified according to AEC-Q200. 

Moreover, the Z transponder coils can be combined very well with the EPCOS B82450A*A* and B82450A*E* transponder coil series for the x- and y-axes. With their footprints of just 11.4 mm x 3.5 mm and 8 mm x 2.7 mm, respectively, these components are also very compact. Solutions using three discrete transponder coils offer high flexibility of design and can save space on the PCB. A design combining the new Z transponder coil with two 8-mm X and Y transponder coils, for example, needs an area of just 100 mm². All EPCOS transponder coils are RoHS compatible.

Main applications

  • Passive entry, passive start (PEPS) car access systems

Main features and benefits

  • High sensitivity
  • Qualified according to AEC-Q200
  • RoHS compatible

Key data

SeriesDimensions [mm]Inductance [mH]Sensitivity [mV/µT]Q factor
B82451L*E4027.7 x 7.4 x 2.651.0 to 107 to 23 50 to 58


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media