TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

November 8, 2016

Greater ripple current capability and reduced height

 Teaser_LG_en

TDK Corporation presents three new series of EPCOS aluminum electrolytic capacitors. The B43743*/B43763* series of screw terminal capacitors features a 40 percent higher ripple current capability than the previous series of the same size. The new capacitors are designed for rated voltages of between 350 V DC and 450 V DC and cover a capacitance range from 1500 µF to 18,000 µF. The components withstand a maximum operating temperature of 105 °C, at which a useful life of 6000 h is achieved, when operated at the rated current. Depending on the type, the can diameters range from 64.3 mm to 90 mm, and the heights from 80.7 mm to 221 mm.

The ripple current capability has also been increased for snap-in types, too. It is, for example, about 20 percent higher for the types of the B43544* series that are designed for 400 V DC and 450 V DC. Altogether, this series covers voltages from 200 V DC to 550 V DC and offers capacitances of between 47 µF and 2700 µF. At the maximum operating temperature of 105 °C and the rated current, the useful life is 3000 hours. The can diameter ranges from 22 mm to 35 mm, and the heights from 25 mm to 55 mm.

The B43641* series of snap-in capacitors, which is also new, has an impressively compact design. The new capacitors feature an height that is about 5 mm lower than that of the previous series while maintaining the same capacitance. The height ranges from 25 mm to 55 mm, and the can diameter from 22 mm to 35 mm. These capacitors are designed for voltages from 400 V DC to 450 V DC and for a useful life of 2000 hours at 105 °C. The capacitance range extends from 120 µF to 1200 µF.

The main applications of the new EPCOS aluminum electrolytic capacitors are frequency converters and power supplies in industrial applications.

Main applications

  • Frequency converters and power supplies in industrial applications.

Main features and benefits

  • Ripple current capability up to 40 percent higher
  • More compact designs due to reduction of height by about 5 mm


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media