TDK Corporation unveils the EPCOS EP9 series (ordering code: B82804E), which is more compact than the existing E10EM series of surface-mount transformers designed specifically for IGBT and FET gate driver circuits. Engineered for high performance in demanding e-mobility and industrial applications with 500 V system voltage, these components offer exceptional insulation, minimal coupling capacitance, and high thermal resilience.