Multilayer Ceramic Capacitors
June 26, 2025
TDK offers MLCCs with the industry's highest capacitance at 100 V for commercial applications in the 1608 case size
- New 100-V product for commercial applications with 1 μF capacitance in 1608 case size (achieving large capacitance)
- Contributes to the reduction of component count and the miniaturization of sets
TDK Corporation (TSE: 6762) has expanded its C series for commercial multilayer ceramic capacitors (MLCCs) to 1 µF at 100 V in the 1608 size (1.6 x 0.8 x 0.8 mm – L x W x H), with X7R characteristics. This is the industry’s highest capacitance* for a 100-V-rated product in this size and this temperature characteristic. Mass production of the product series began in June 2025.
In recent years, 48-V systems have become increasingly common for AI servers, energy storage systems, and a wide range of industrial equipment to improve system efficiency and reduce power loss. This has led to a growing demand for 100 V-rated MLCCs used as capacitors on power lines.
This new 100-V product of the C series achieves ten times the capacity of conventional products of the same size, thanks to optimized material selection and product design. Therefore, it makes it possible to reduce the number of MLCCs used and the mounting area, contributing to the reduction of component counts and miniaturization of sets. TDK will further expand its lineup to meet the needs of customers.
*Source: TDK, as of June 2025
Features & Applications
Main applications
- Input capacitors for power supply ICs used in commercial and industrial 48-V systems, etc.
Main features and benefits
- Reduced component count and miniaturization of sets because the product offers a high capacitance of 1 μF in 1608 size
Key Data
Type | Outer dimensions [mm] | Temperature characteristic | Rated voltage [V] | Capacitance [μF] |
---|---|---|---|---|
C1608X7R2A105K080AC keyboard_arrow_right | 1.6 x 0.8 x 0.8 | X7R | 100 | 1 |
Samples may be purchased from the product page that is displayed after clicking Type. |
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily