Transformers
August 19, 2025
TDK extends the DC working voltage of its InsuGate SMT gate drive transformers to 1000 V
TDK Corporation (TSE:6762) has significantly extended its EPCOS InsuGate series of SMT gate drive transformers, introducing new variants rated for a DC working voltage of up to 1000 V (ordering code: B78541A25). These components meet the IEC 61558-1/2-16 standard for basic insulation and enable more compact gate driver designs for full-bridge inverter modules, particularly in demanding e-mobility and industrial environments. The triple-insulated winding structure, combined with a MnZn ferrite core and optimized coil architecture, allows for robust isolation in high-switching-frequency applications without compromising board space or reliability.
With a footprint of just 13.85 x 10.5 x 9.2 mm (L x W x H), the new 1 kV-rated components reduce PCB floor space requirements by approximately 30% compared to traditional single gate drive transformer designs supporting equivalent insulation. They offer a flat inductance profile up to +150 °C, with a nominal inductance of 75 µH and a coupling capacitance of only 4 pF, making them a good choice for fast-switching IGBT and SiC devices. SPICE models are available upon request.
The series is qualified to AEC-Q200 Rev. E and has undergone extended mechanical vibration testing in line with AQG 324 requirements based on standard Eurocard PCB, proving its resilience in powertrain-mounted modules. With a partial discharge extinction voltage of ≥1.2 kV (Vpeak), reinforced insulation voltage capability of 300 V (AC), and high voltage test performance at 3 kV (AC) for 60 seconds, these new transformers offer a reliable solution for galvanic isolation in next-generation power electronics.
Features & Applications
Main applications
- Switch-mode power supplies
- Gate driver circuits
- Isolated DC-DC converters
- Galvanically isolated single-channel IGBT/SiC driver ICs
Main features and benefits
- DC working voltage up to 1000 V
- Small SMT package 13.85 x 10.5 x 9.2 mm (L x W x H)
- Flat L vs. temperature curve
- Coupling capacity 4 pF (typ.)
- Partial discharge capability
- RoHS compatible
- Qualified to AEC-Q200 Rev. E
- Vibration resistant acc. to AQG 324 on standard Eurocard PCB
- Wide temperature range up to +150 °C
Key Data
Ordering code | Vop_Basic (DC) [V] | Turns ratio | Lleak [µH] | RDC,N1 [mΩ] |
---|---|---|---|---|
B78541A2528A003 | > 1000 | 1 : 0.91 | 0.7 | 420 |
B78541A2525A003 | > 1000 | 1 : 0.91 : 0.36 | 0.7 | 420 |
B78541A2526A003 | > 1000 | 1 : 0.81 : 0.45 | 0.7 | 420 |
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily