TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

December 11, 2025

TDK introduces vibration-resistant hybrid polymer electrolytic capacitors for automotive and industrial applications

 Bild_w_background_en

TDK Corporation (TSE:6762) expands its B409x series of SMD hybrid polymer aluminum electrolytic capacitors with a design that can withstand mechanical vibrations of up to 30 g (MIL-STD-202, Method 204). This is achieved by four posts that come out of the base plate of the component and stabilize the can in the event of mechanical shocks and vibrations. The design is offered with part number suffix 100 (standard types: 000), and these components are generally used in demanding automotive and industrial applications.

The surface-mount components are available in different voltage ratings between 25 V and 80 V, and capacitance values range from 56 µF to 1100 µF. Their diameter is 10 mm, and their height ranges from 10.2 mm to 16.8 mm, providing a temperature range of -55 °C to +105 °C (B40950) and up to +150 °C (B40910). Because of the polymer, the B409x series offers a low ESR of 10 mΩ to 33 mΩ and high ripple current capabilities of 2.8 A to 5.8 A. Their useful life is more than 4000 h at a temperature of +125 °C at the rated voltage and ripple current. The industrial series B40950 has a useful life of more than 10.000 h at a temperature of +105 °C at the rated voltage and ripple current.

The web-based AlCap Tool quickly and easily calculates accurate lifetime under application-specific conditions.

Features & Applications

Main applications

  • Automotive electronics (e.g., power steering, DC-DC converters, cooling fans, water and oil pumps, and brakes)
  • Industrial electronics (e.g., GPUs, robots, e-bikes, e-scooters, and power tools)



     

Main features and benefits

  • Miniaturized dimensions
  • Useful life: 4000 h at +125 °C, B40950: 10.000 h at +105 °C
  • High ripple current capability
  • Low ESR across the temperature range of up to +150 °C
  • Standard (suffix 000) and vibration-resistant designs (suffix 100) available (MIL-STD-202, Method 204)
  • Vibration resistance: 30 g (vibration-resistant series), 5 g (standard series)
  • Surface mountable and suitable for reflow soldering
  • RoHS-compatible
     

Key Data

Ordering code

Rated capacitance [µF]

Rated voltage [V]

ESR [mΩ] (100 kHz, +20 °C)

Temperature range [°C]

B40900*

270 … 750

25 … 35

13 … 20

-55 … +125

B40910*

56 … 750

25 … 80

10 … 30

-55 … +150

B40920*

330 … 820

25 … 35

13 … 20

-55 … +125

B40921*

390 … 1100

25 … 35

13 … 20

-55 … +125

B40921*

390 … 1100

25 … 35

13 … 20

-55 … +125

B40930*

330 … 820

25 … 35

13 … 20

-55 … +145

B40940*

82 … 270

50 … 63

15 … 30

-55 … +145

B40950*

56 … 1000

25 … 80

15 … 33

-40 … +105




Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media