TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

February 19, 2026

TDK introduces two new DC link capacitor series optimized for on-board chargers in electric vehicles

 Bild_Teaser_en

TDK Corporation (TSE: 6762) introduces the new B43655 and B43656 series of aluminum electrolytic capacitors designed specifically for DC links in on-board chargers (OBCs) of electric vehicles. Both series are optimized for forced cooling operation, supporting the growing trend toward higher voltages and currents in next-generation OBC platforms. Due to their compact design and high ripple current capability, such capacitors are commonly used in applications requiring maximum efficiency and reliability in confined spaces. 

With a high voltage rating of 475 V and 500 V, as well as capacitances ranging from 110 µF to 880 µF, the B43655 series meets the requirements of 800 V battery architectures for modern e-mobility applications. Designed for base cooling and high ripple current density, these components offer a useful life of more than 3,000 hours at +105 °C. They also feature a maximum ripple current of 3.29 A at +105 °C and ESR values down to 100 mΩ to minimize power losses. The B43656 series, rated at 450 V, handles even higher currents of up to 4.42 A at +105 °C for demanding high-power OBC topologies. 

Both series are qualified according to AEC-Q200 Rev. E and are made with RoHS-compliant materials. They are available in compact snap-in designs ranging in diameter from 22 mm to 35 mm and in length from 25 mm to 60 mm, depending on the capacitance and voltage class. The B43655 and B43656 capacitors provide design engineers with robust, future-ready solutions for on-board chargers in electric vehicles, thanks to their enhanced electrical performance and reliability. 

The new B43655 and B43656 series will also be implemented in TDK’s web-based AlCap Useful Life Calculation Tool. 

Features & Applications

Main applications

  • On-board chargers in electric vehicles 
     

Main features and benefits

  • Extremely high CV product, ultra compact 

  • High reliability 

  • Ultra-high ripple current capability 

  • Design optimized for base cooling and high ripple current density 

  • Some types available with tight length tolerance (±0.5 mm) 

  • Pressure relief device on the case wall 

  • RoHS-compatible 

  • Qualification based on the AEC-Q200 rev. E standard
     

Key Data

Ordering code

Rated capacitance CR [µF]

ESRtyp (120 Hz, +20 °C) [] 

Ripple current IAC,R (120 Hz, +105 °C) [A] 

B43655 110 … 880 100 … 800 0.76 … 3.29 
B43656 120 … 820 120 … 830 1.08 … 4.42 

Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media