TDK Electronics · TDK Europe

Film capacitors

February 10, 2026

TDK presents DC link capacitors for up to +125 °C in demanding automotive and industrial applications

 Bild_Teaser_en

TDK Corporation (TSE: 6762) announces the B3271xP series of DC link film capacitors, offering high thermal robustness for demanding automotive and industrial power electronics. With a maximum operating temperature of +125 °C and no power derating up to +105 °C, the series ensures stable capacitance and reliable energy buffering even in tightly packed inverter environments. This performance is particularly relevant for xEV traction inverters, onboard chargers, and DC-DC converters, where elevated ambient temperatures and continuous ripple loads are common.

The B3271xP series covers capacitance values from 0.47 µF to 110 µF and rated DC voltages from 600 V to 1200 V, enabling flexible design-in for frequency converters, high-end industrial power supplies, and solar inverters. Its polypropylene (MKP) dielectric provides inherently low losses, high ripple current capability, and excellent self-healing behavior, maintaining efficiency and extending system lifetime under harsh electrical stress.

Engineered with a flame-retardant plastic case and epoxy sealing (UL 94 V-0), the components are available with lead spacings of 27.5 mm, 37.5 mm, and 52.5 mm, and in 2-pin or, on request, 4-pin configurations to support mechanical stability and low-inductance layouts. Typical ESR values down to the single-digit milliohm range and high current capability at 10 kHz contribute to robust DC link filtering and reduced thermal rise.

Compliant with AEC-Q200E and UL 810 (construction), the B3271xP series delivers the reliability expected in automotive platforms while supporting global industrial requirements. Its combination of high-temperature endurance, broad electrical performance, and compact dimensions helps engineers optimize converter designs for efficiency, stability, and long-term durability.

For the B3271xP series, TDK provides various SPICE model libraries and the web-based Capacitor Life And Rating Application (CLARA) tool.

 

Features & Applications

Main applications

  • Frequency converters
  • Industrial and high-end power supplies
  • Solar inverters
     

Main features and benefits

  • High operating temperature of +125 °C
  • Power derating starting at +105 °C
  • High CV product, compact
  • Good self-healing properties
  • 4-pin versions available on request
  • Over-voltage capability
  • Low losses with high current capability
  • High reliability
  • Long useful life
  • RoHS-compatible
  • UL 810 construction
  • AEC-Q200E compliant
     

Key Data

Ordering code

Rated voltage VR [V]

Rated capacitance CR [µF]

IRMS,max (+85 °C, 10 kHz) [A]

Lead spacing [mm]

B32714P600 … 12000.47 … 14.02.3 … 11.027.5
B32716P600 … 12001.5 … 65.04.0 … 24.937.5
B32718P600 … 120011 … 11011.3 … 25.852.5



Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media