TDK Electronics · TDK Europe

Power Capacitors

September 12, 2024

TDK launches 3-phase AC filter capacitors filled with nitrogen gas for long service life and high temperatures

 Bild_w_background_en

TDK Corporation (TSE:6762) announces the EPCOS B32377G, a new series of three-phase AC filter capacitors in delta connection filled with nonflammable nitrogen gas instead of the soft polyurethane resin used in the existing series. In line with the megatrend of the electrification of mobility and renewable energies, these capacitors suppress harmonic distortions and reduce reactive power at the input and/or the output of inverters. As a result, they improve the power quality and can make applications more reliable, such as wind and solar energy as well as industrial drives.

These components, with a diameter of 75 to 136 mm and heights between 218 to 351 mm, range from 3 x 15 µF to 3 x 330 µF with rated RMS voltages of 330 to 1000 V. As for lifetime expectancy at rated voltage, the series can operate for 250,000 hours at +70 °C at the hotspot, compared to the typical 100,000 hours of oil-filled components – and has a maximum hotspot temperature of +90 °C compared to the hotspot temperature of +85 °C for the oil-filled technology.

The winding construction is based on a metalized polypropylene film with self-healing properties. It shows low losses (tan ẟ) of 0.7 to 1.2 ∙ 10-3 and a high pulse-current withstand capability of up to 27.3 kA. Their maximal RMS current can be 82 A at +55 °C.

The components are equipped with overpressure disconnectors for all three phases to ensure controlled disconnection in case of overload. Cage clamps with M4, M5, or M6 are used as terminals. 

 

Features & Applications

Main applications

  • Input and output filters in inverter systems
  • Filtering of harmonic distortion in power inverters

Main features and benefits

  • Self-healing properties
  • Low dissipation factor
  • Delta connection for rated RMS voltages of 330 to 1000 V
  • Filled with nitrogen gas, dry type
  • Service life of 250,000 hours at a hotspot temperature of +70 °C and rated voltage
  • Maximum hotspot temperature of +90 °C


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media