TDK Electronics · TDK Europe

Power Capacitors (MKP and MKD) for AC Filtering

With the increasing importance of power quality, TDK is focusing on AC filtering solutions. They are available in different terminal configurations and electrical parameters. Thanks to their simple design (round winding in an aluminum can), these widely used components offer high reliability at the same time. The TDK portfolio features two basic AC filter capacitor designs: single-phase and three-phase capacitors. When AC capacitors are used as filters, they suppress harmonic distortions and reactive power problems, thus improving power quality and reliability.


Products

 1_Single phase Pic

MKP-AC single phase

  • Voltage range of 250 to 480 VRMS
  • Rated capacitance of 10 to 600 µF
  • Overpressure disconnector
  • Available with screw (M6 and M10) terminals
  • Type series B32361*, B32362*
 2_MKD-AC single phase Pic

MKD-AC single phase

  • Voltage range of 530 to 1000 VRMS
  • Rated capacitance of 10 to 350 µF
  • Overpressure disconnector
  • Available with fast-on, screw (M6 and M10) and clamp (M5) terminals
  • Type series B32370*, B32371*, B32373*, B32374*
 3_MKD-AC 3 phases DELTA Pic

MKD-AC 3 phases (Delta connection)

  • Voltage range of 250 to 1000 VRMS
  • Rated capacitance of 3 x 5 to 3 x 400 µF
  • Overpressure disconnector
  • Available with fast-on, screw (M10) and clamp (M5 and M6) Terminals.
  • Type series B32375*, B32376*, B32377*
 4_MKD-AC 3 phases Star Pic

MKD-AC 3 phases (Star connection)

  • 4 terminals (3 phases + Neutral)
  • Voltage range of 420 to 1000 VRMS
  • Rated capacitance of 3 x 30 to 3 x 250 µF
  • Overpressure disconnector
  • Available with clamp (M5) terminals
  • Type series B32378*


Additional features: Temperature up to 85 °C hotspot, IEC 61071, GB/T17702, RoHS compliance, CE and UL 810 compliant, self healing properties

Ranges of operation

MKD-AC 3 phases (Star connection)
MKD-AC 3 phases (Delta connection)
MKD-AC single phase
MKP-AC single phase
Rated Capacitance (µF)
MKD-AC 3 phases (Star connection)
MKD-AC 3 phases (Delta connection)
MKD-AC single phase
MKP-AC single phase
Voltage (VRMS)

Applications

A typical inverter would need AC capacitors for filtering of harmonic distortions and reactive power. Depending on the power electronic topology, single-phase or three- phase capacitors can be used in different terminal options (fast-on, screw and clamp terminals) according to the electrical and mechanical requirements. The appropriate film capacitors for input and output filters of inverter systems are AC Filter capacitors.

 Transport
Traction
Drives
 Industrial
Drives
Wind
Solar
UPS

Field of application

Field of application

Get data sheets

PDF Type Application Style Number of phases Rated capacitance (µF)
B32361, B32362 General purpose,  UPS systems,  Wind power MKP AC 1 10 - 600
B32370, B32371, B32373, B32374 AC Filtering,  General purpose MKD AC 1 10 - 350
B32375, B32376, B32377, B32378 AC Filtering,  General purpose MKD AC 3 5 - 400
B32377G AC Filtering,  General purpose MKD AC 3 30 - 75
B33331V AC Filtering,  General purpose MKP AC 1 2 - 50

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Product resources

Presentation

Download Title Size
STEP-files series B32361 (single-phase) 1689 [kB]
STEP-files series B32362 (single-phase) 2439 [kB]
STEP-files series B32371 (single-phase) 304 [kB]
STEP-files series B32373 (single-phase) 2106 [kB]
STEP-files series B32375 (three-phase) 128 [kB]
STEP-files series B32376 (three-phase) 218 [kB]
STEP-files series B32377 (three-phase) 9646 [kB]
STEP-files series B32377G (three phase) 9194 [kB]

Explore more


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)

This should look better!

This page looks better with a modern browser. Please try one of these browsers:
https://browsehappy.com/ keyboard_arrow_right