TDK Electronics · TDK Europe

Power Capacitors for DC Link and DC Filtering Applications

In case of power capacitors, TDK’s portfolio comprises different solutions for DC link and DC filter applications. We are offering a wide spectrum of capacitors with resin filled, open cases, especially designed for LV, ModCap as standard solution and MKK-DCR as a customized type. Moreover, we offer sealed cases for those applications with aggressive environmental conditions and especially strict operation requirements (current and temperature), either with oil-impregnation or with polyurethane resin as a dry option. Capacitance ranges from 3 x 200 to 3 x 3000 µF.



Overview of Available Types

ModCap
MKK-DCR (opened)
MKK-DCi-H
MKK-DCR (sealed)
Capacitance (µF)
ModCap
MKK-DCR (opened)
MKK-DCi-H
MKK-DCR (sealed)
Voltage (V DC)

Feature Comparison

 ModCap Pic
ModCap

 MKK-DCR op Pic
MKK-DCR (opened)

 MKK-DCi H Pic
MKK-DCi-H

 MKK-DCR sealed Pic
MKK-DCR (sealed)

Temperature range up to

90 °C

85 °C

85 °C

85 °C

IEC 61071

✔

✔

✔

✔

IEC 61881-1

✔

✔

✔

✔

EN 45545 

✔
HL3 R23 (fire/smoke)

✔
HL2 R22, HL3 R23

Case

Plastic

Aluminum (open)

Stainless steel

Stainless steel

Technology

Dry,
filled with polyurethane resin

Dry,
filled with polyurethane resin 

Impregnation with vegetable oil (rapeseed) 

Impregnation with polyurethane soft resin



Benefits

Compact power unit

Thanks to the rectangular geometry and to the flat winding technology TDK provides a very efficient solution in terms of volumen and weight.

Customized solution

The PEC HP designs are 100% customized as per customer requirements and all of them approved according to IEC 61071.

Case

The stainless steel rectangular cases assure a maximum level of sealing.

Lifetime up to 200,000 h

Based on innovative design rules TDK assures extended lifetime in all its power capacitor technologies.

Compatible with pressure switch device

Our sealed designs are fully compatible with last generation of pressure switch devices.

Open design

TDK offers also open designs with aluminum cases, especially suitable for low inductance requirements.

ANSYS™ simulations available

Thermal and mechanical models available for specific simulations according to frequency spectrum and boundary conditions defined by the customer.

Flat windings

TDK is pioneer on flat winding design and selected this technology for PEC HP series thanks to its excellent self healing properties and ultra compact design.


Applications

Applications per product


Download Product Presentations

 PEC Pic

Power electronics (PEC)

PDF - 1.4 MB Download
 ModCap HF Pic

ModCap HF

PDF - 1.3 MB Download
 ModCap MF Pic

ModCap MF

PDF - 1.4 MB Download
 MKK-DCR op Pic

MKK-DCR (opened)

PDF - 995.1 KB Download
 MKK-DCi-H Pic

MKK-DCi-H

PDF - 1.0 MB Download
 MKK-DCR seal Pic

MKK-DCR (sealed)

PDF - 1.3 MB Download

Get data sheets

PDF Type Application Style Number of phases Rated capacitance (µF)
B25640 DC link MKK DC-R NA 1000 - 20000
B25645 DC link MKK DC-R NA 350 - 3900
B25647 DC link MKK DC-R NA 360 - 1850
new
B25648A DC link MKK DC-R NA 470 - 880
B25750H DC link, AC Filtering MKK DCI-H NA 1000 - 24000

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Safety Recommendations (ZVEI)
  • Operating and safety instructions

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.



Did You Know?

Simulations

Data Science Center


Our Production Process


Explore more


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)