TDK Electronics · TDK Europe

Power Capacitors for AC Filtering

With the increasing importance of power quality, TDK is focusing on products on AC filtering solutions. These capacitors are available with different terminal configurations and electrical parameters. Thanks to  customized design, we may offer high reliability capacitors with the most optimized dimensions. TDK portfolio features two basic AC filter capacitor designs: single-phase and three-phase capacitors. When AC capacitors are used as filters, they suppress harmonic distortions and reactive power problems, thus improving power quality and reliability.


Neuer Inhalt


Features

  • Capacitance 3 x 200 to 3 x 3000 µF
  • Voltage 230 to 690 V AC
  • Customized designs
  • Up to 85 °C hot spot temperature
  • Filled with polyurethane resin (dry technology)
  • Stainless steel case
  • Flat winding technology
  • According to IEC 61071, IEC 61881-1


Benefits

  • 100% customized solutions
  • Ultra compact solution for filtering (customized)
  • Life time up to 200,000 hours at hot spot temperature of +85 °C
  • Compatible with pressure switch devices
  • Design compatible with aggressive environmental conditions
  • ANSYS™ simulations available upon request 

Applications

Solar
Solar

Download Detail Product Presentation

 MKK HP Pic

MKK HP capacitors

B25610 series

PDF - 969.4 KB Download

Get data sheets

PDF Type Application Style Number of phases Rated capacitance (µF)
B25610 AC Filtering MKK HP 3 200 - 3000
new
B25615A AC Filtering,  General purpose MKK AC 3 35 - 1435

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Safety Recommendations (ZVEI)
  • Operating and safety instructions

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Explore more


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)