TDK Electronics · TDK Europe

MKK AC Modular

 Intro Pic

 

MKK AC Modular is a standard, versatile power capacitor concept for use in AC filtering applications. 

The objective of this product is:

  • Modularizing and standardizing the solution
  • Reducing time to market
  • Reducing lead times

Combined with the latest generation of power modules, it enables compact converters for traction, renewable energy, and industrial applications to be brought to market quickly. 

Based on the requirements specified by the client, particularly those concerning capacitance, dimensions, and weight constraints, TDK can propose the most suitable solution.
 


Constructions

Two product lines are available:  Construction A and Construction B.
 

 Construction AConstruction B
Rated capacitance [µF]3 x 35 … 3 x 6603 x 80 … 3 x 1435
Rated AC voltage [V]250 … 1000250 … 1000
Dimensions [mm]240 x 92 x 200262 x 116 x 255
Weight [kg]610

Features

 Feature Pic
  • AC voltage range: 250 V up to 1000 V
  • Capacitance range: 3 x 35 µF to 3 x 1435 µF – Delta connection
  • IEC 61071, IEC 61881-1, EN 45545, EN 15085
  • Simulation software available

Customer benefits

 Savings

Savings

  • Modularization and standardization of the solution
  • Shorter time to market
  • Shorter lead times
     
 Mechanical

Mechanical and maintenance

  • Dielectric: Polypropylene film
  • 3 phases with internal Delta connection
  • Compatible with pressure switch
  • Stainless steel case and cover
  • Dry, resin-filled, non-PCB

     
 Electrical

Electrical

  • AC voltage range: 250 V up to 1000 V
  • Self-healing property
  • Lifetime up to 200.000 h at +85 ºC hotspot temperature
  • Hotspot temperature up to +85 °C
     
     
 Environment

Environment

  • R22 HL1, R23 HL2 according to EN 45545-2

Applications

 Traction
 Renewable
 Industrial

Get data sheets and search

PDF Type Application Style Number of phases Rated capacitance (µF)
new
B25615A AC Filtering,  General purpose MKK AC 3 35 - 1435

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Application notes
  • Cautions and warnings
  • Design notes
  • General technical information
  • Protection standards
  • Quality and environment
  • Reliability
  • Selection procedure
  • Selector guide
  • Soldering directions
  • Symbols and terms
  • Taping and packing

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.



Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)