TDK Electronics · TDK Europe

Transformers

March 6, 2025

TDK unveils a more compact gate driver transformer series for 500 V systems

 Bild_w_background_en

TDK Corporation (TSE:6762) unveils the EPCOS EP9 series (ordering code: B82804E), which is more compact than the existing E10EM series of surface-mount transformers designed specifically for IGBT and FET gate driver circuits. Engineered for high performance in demanding e-mobility and industrial applications with 500 V system voltage, these components offer exceptional insulation, minimal coupling capacitance, and high thermal resilience. With this new series, TDK is driving the green transformation towards a more electric and sustainable future.

The EP9 series is built on a MnZn ferrite core with SMD L-pin construction, delivering a height of just 11 mm and a footprint of 13 x 11 mm. These transformers operate across a wide temperature range of −40 °C to +150 °C, ensuring durability under harsh conditions. With a coupling capacitance of only 2 pF, complying with the AEC-Q200 Rev. E standard, and creepage and clearance of at least 5 mm, these surface-mount components are generally used in automotive applications and other demanding environments.

The transformers support topologies such as half-bridge and push-pull converters with typical operational frequency of 100 to 400 kHz and turns ratios optimized for specific applications. These components are available in tape-and-reel packaging, ensuring ease of assembly for high-volume production environments.

A sample kit is available under order number B82804X1, containing six transformers of each version.

Features & Applications

Main applications

  • IGBT/MOSFET gate driver transformers for inverter systems
  • Auxiliary transformers for DC-DC converters


     

Main features and benefits

  • Dimensions: 13 x 11 x 11 mm (L x W x H)
  • Wide temperature range: −40 °C up to +150 °C
  • Very low coupling capacity: 2 pF
  • Insulation characteristics: creepage and clearance ≥5 mm [cumulative, core floating]
  • Qualified to AEC-Q200 Rev. E
     

Key Data

Ordering code

Topologies

Turns ratio
N1 / N2, N3

LN1 (typ.)
[µH]

Lleak,N1 (typ.)
[µH]

E*dtN1 (max.) [µVs]
(unipolar/bipolar)

B82804E0164A200Half bridge1 : 2.8 : 1.53260 520 / 40
B82804E0473A200Push-pull1 : 2.9 : 147 1.715 / 30


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media