Unsere Webseite verwendet verschiedene Cookies, um Ihnen einen bestmöglichen Service zu bieten. Mehr Informationen über den Einsatz von Cookies auf unserer Webseite sowie Hinweise und Möglichkeiten zur Deaktivierung finden Sie gebündelt auf unserer Informationsseite. Mit Ihrer Zustimmung bestätigen Sie, dass Sie die Informationen zur Verwendung von Cookies gelesen haben und einverstanden sind. Bitte beachten Sie auch unsere weiterführenden Informationen zum Thema Datenschutz.

TDK TDK Electronics · TDK Europe

PhaseCap® Energy

Power capacitors for power factor correction 1)

[---Image_alt---] PhaseCapEnergy Pic

Applications:

  • Conventional and dynamic PFC
  • Tuned and de-tuned capacitor banks
  • Industrial applications calling for high reliability

Features:

  • Voltage: 230 … 690 V AC
  • Output: 5 ... 33 kvar, 50/60 Hz
  • B25674: Gas impregnated
  • B27675: Biodegradable soft resin
  • Life expectancy:
    • B25674: Up to 180 000 hours at temperature class -40/D
    • B25675: Up to 200 000 hours at temperature class -40/D

Customer benefits:

Costs

  • Reduction of costs due to higher packing density and compact cabinets possible
  • Reduction of mounting and connection time
  • Reduced costs for new investments due to long life expectancy

Electrical

  • High over-current loading up to 1.6 x IR ... 2 x IR
  • High inrush current withstand capability due to "wave cut" and heavy edge up to 500 x IR
  • Different terminal types

Mechanical and maintenance

  • Upright/horizontal mounting position, maintenance-free
  • High packing density due to compact dimensions

Safety

  • Overpressure disconnector
  • Self-healing
  • Dry design and semi dry design
  • Touch-proof terminals

Environment

  • PCB-free, RoHS

1) Products shown on this page reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.

Further information see Product Profile

Power Factor Correctionkeyboard_arrow_right