TDK Electronics

電力線チョーク (EPCOS)

データシートの入手・検索

PDF 設計 インダクタンス (mH) 定格電流 (A) 定格温度 (°C) 定格電圧 (V AC) 定格電圧 (V DC) 回路数 タイプ
Current-compensated D core choke 3.3 - 100 0.35 - 1.8 40 250 --- Double B82731H, B82731M
Current-compensated D core choke 3.3 - 100 0.4 - 2.2 40 250 --- Double B82732R, B82732W
Current-compensated D core choke 3.3 - 68 0.7 - 4.6 40,  60 250 --- Double B82734R, B82734W
Current-compensated E core choke 3.3 - 100 0.3 - 1.8 40 250 --- Double B82731T
Current-compensated U core choke 0.33 - 15 0.4 - 2.6 40 300 --- Double B82730G, B82730U
Current-compensated frame core choke 10 - 100 0.45 - 1.6 40 300 500 Double B82732F
Current-compensated frame core choke 10 - 100 0.7 - 2.3 40 300 500 Double B82733F, B82733V
Current-compensated ring core choke 0.12 - 0.82 24 - 36 70 250 --- Double B82725S2*A, B82725S2*B
Current-compensated ring core choke 1 - 82 0.5 - 6 40,  45,  50,  60,  70 250 --- Double B82724A, B82724J
Current-compensated ring core choke 0.56 - 82 1 - 16 40,  45,  55,  60 250 --- Double B82725A
Current-compensated ring core choke 1.2 - 68 0.3 - 3 40,  60 250 --- Double B82722A, B82722J
Current-compensated ring core choke 0.45 - 56 0.5 - 8 40,  60,  70 250 --- Double B82723A, B82723J
Current-compensated ring core choke 0.2 - 47 0.3 - 6 40,  50,  60,  70 250 --- Double B82721A, B82721J, B82721K
Current-compensated ring core choke 1.1 - 22 0.3 - 2 40 250 --- Double B82720A, B82720K
Current-compensated ring core choke 0.5 - 6.8 4.3 - 10 70,  80 250 --- Double B82724J2*U
Current-compensated ring core choke 1.8 - 100 0.5 - 6 40,  50,  60 250 --- Double B82724B
Current-compensated ring core choke 1 - 6.25 10 - 17 70 250 --- Double B8272*V2*U*
Current-compensated ring core choke 1.8 - 68 1 - 10 60 250 --- Double B82725J
Current-compensated ring core choke 1.1 - 22 0.3 - 2 40 250 --- Double B82720S
Current-compensated ring core choke 1.4 - 7.8 6 - 13 60,  70 250 --- Double B82725S2*
Current-compensated ring core choke 1.4, 2.2 16 60 250 --- Double B82726S2163
Current-compensated ring core choke 0.42 - 3.3 20 - 50 70 600 1000 Double B8272xE6
Current-compensated ring core choke 0.19 54 75 300 700 Double B82726S3543
Current-compensated ring core choke 1.7 25 70 300 550 Double B82726S3223A340
Current-compensated ring core choke 0.75, 1.6 20, 24 60 250 --- Double B82726S22*3
Current-compensated ring core choke 1.3 18 50 250 --- Double B82726S2183
Current-compensated ring core choke 2.2, 3.3 10, 12 85 250 750 Double B82726S61*3
Current-compensated ring core choke 4.7 - 47 0.25 - 1 40,  60,  70 250 --- Double B82791G, B82791H, B82791K
Current-compensated ring core choke 14 - 100 1.5 - 4 70 250 --- Double B82791H2*N010
Current-compensated ring core choke (double) 0.4 - 47 0.4 - 2.8 70 250 --- Double B82721K2*U*
Current-compensated ring core choke (double) 0.5 - 47 1.6 - 10 70 250 800 Double B82724J8*N
Current-compensated ring core choke (quad) 0.43 - 1.45 12 - 26 70 500/300 --- Quad B82767S4
Current-compensated ring core choke (triple) 0.3 - 6 5.5 - 53 70 440 - 690 --- Triple B8274*S*
Current-compensated ring core choke (triple) 1.5 23 40 690/400 --- Triple B82748F6233
Current-compensated ring core choke (triple) 1.5 18 40 480/275 --- Triple B82748F4183
Current-compensated ring core choke (triple) 0.57 - 2.2 16 - 35 70 600/350 --- Triple B82747E6
new
Current-compensated ring core double choke 3.3 - 22 0.85 - 3 70 630 1250 Double B82722V6*B040
D core chokes: Series B82731M for power lines 3.3 ~ 100 0.35 ~ 1.8 40 250 --- B82731M Sample Kit B82731X0001
NiZn ring core chokes - B82791H2*N010 14 ~100 1.1 ~ 8 70 --- --- B82791H2*N010 Sample Kit B82791X0001
Ring core choke with powder core (double) 0.033 - 1.2 0.3 - 3 60 250 350 Double B82623G
Ring core choke with powder core (double) 0.25 - 5 1 - 5 40 250 350 Double B82625B
Ring core choke with powder core (double) 0.0021 30 85 --- --- Double B82622S
Ring core choke with powder core (single) 0.7 - 20 1 - 6 40 250 350 Single B82615B
Ring core chokes: Series B82721 for power lines 0.7 ~ 39 0.4 ~ 4.0 --- 250 --- B82721 Sample Kit B82721X0001
Ring core chokes: Series B82722 for power lines 1.2 ~ 39 0.5 ~ 3 --- 250 --- B82722 Sample Kit B82722X0001
Ring core chokes: Series B82723 for power lines 1 ~ 39 1 ~ 6 --- 250 --- B82723 Sample Kit B82723X0001

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。

  • 技術情報
  • EMCサービス
  • 品質と環境
  • 安全上のご注意
  • 記号と用語
  • Iコアチョーク: 概要
  • 鉄粉コアを用いたリングコアチョーク: 概要
  • 正弦波チョーク: 概要
  • 電流補正チョーク: 概要

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。