TDK Electronics

PTCサーミスタ

データシートの入手・検索

PDF デザイン
Disk shaped, 12 V
Disk shaped, 230 V
Inrush current limiter, SMD
Inrush current limiter, SMD
Inrush current limiter, leaded disk
Inrush current limiter, leaded disk
Inrush current limiter, leaded disks, coated, 280 V AC
Inrush current limiter, leaded disks, coated, 280 V AC
Inrush current limiter, leaded disks, coated, 480 V AC
Inrush current limiter, leaded disks, coated, 550 V AC
Leaded disks
Leaded disks, 260 V up to 1000 V
Leaded disks, coated, 12 V
Leaded disks, coated, 12 V, 24 V
Leaded disks, coated, 230 V, lead-free series
Leaded disks, coated, 63 V
Leaded disks, coated, 110 V
Leaded disks, coated, 230 V
Leaded disks, coated, 380 V up to 500 V
Limit temp. sensors, leaded disks, coated, miniaturized
Limit temperature sensors, EIA case sizes 0402, 0603, 0805,  Limit temperature sensors, EIA case sizes 0603 and 0805
Limit temperature sensors, EIA sizes 0402, 0603 and 0805
Limit temperature sensors, leaded disks, coated
new
Limit temperature sensors, probe assemblies
Limit temperature sensors, probe assemblies
Limit temperature sensors, probe assemblies
Low power consumption
Motor protection, single sensors
Motor protection, single sensors
Motor protection, single sensors
Motor protection, triple sensors
Over current protection, leaded disks, coated, 265 V AC
Over current protection, leaded disks, coated, 265 V AC
PTC thermistors in housing
PTC thermistors in housing
Point level sensor, glass-encapsulated, oil level sensing
Point level sensor, stainless steel case, water level sensing
Rectangular, 12 V
Rectangular, 48 V
Rectangular, 230 V
Rectangular, 400 V
Rectangular, 600 V
Rectangular, 800 V
Rods, uncoated, 500 V
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V
SMDs, EIA sizes 3225 and 4032, 24 V
SMDs, EIA sizes 3225 and 4032, 63 V
Sample kit - Heating elements for 12 V applications
Sample kit - Heating elements for high-voltage applications
Sample kit - Inrush current limiters
Sample kit - Overcurrent protection
Sample kit - Superior series
Standard sizes
Telecom pair protector (TPP), SMD

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。

  • セレクションガイド
  • 技術情報
  • アプリケーション関連情報
  • テーピングと梱包
  • 実装説明書
  • 品質と環境
  • 気候条件
  • 安全上のご注意
  • 記号と用語

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。