TDK Electronics · TDK Europe

PTC-Thermistoren

Datenblätter & Suche

PDF Bauform
Disk shaped, 12 V
Disk shaped, 230 V
Inrush current limiter, SMD
Inrush current limiter, SMD
Inrush current limiter, leaded disk
Inrush current limiter, leaded disk
Inrush current limiter, leaded disks, coated, 280 V AC
Inrush current limiter, leaded disks, coated, 280 V AC
Inrush current limiter, leaded disks, coated, 480 V AC
Inrush current limiter, leaded disks, coated, 550 V AC
Leaded disks
Leaded disks, 260 V up to 1000 V
Leaded disks, coated, 12 V
Leaded disks, coated, 12 V, 24 V
Leaded disks, coated, 63 V
Leaded disks, coated, 110 V
Leaded disks, coated, 230 V
Leaded disks, coated, 230 V, lead-free series
Leaded disks, coated, 380 V up to 500 V
Limit temp. sensors, leaded disks, coated, miniaturized
Limit temperature sensors, EIA case sizes 0402, 0603, 0805,  Limit temperature sensors, EIA case sizes 0603 and 0805
Limit temperature sensors, EIA sizes 0402, 0603 and 0805
Limit temperature sensors, leaded disks, coated
new
Limit temperature sensors, probe assemblies
Limit temperature sensors, probe assemblies
Limit temperature sensors, probe assemblies
Low power consumption
Motor protection, single sensors
Motor protection, single sensors
Motor protection, single sensors
Motor protection, triple sensors
Over current protection, leaded disks, coated, 265 V AC
Over current protection, leaded disks, coated, 265 V AC
PTC thermistors in housing
PTC thermistors in housing
PTC thermistors in plastic case, 230 V
Point level sensor, glass-encapsulated, oil level sensing
Point level sensor, stainless steel case, water level sensing
Rectangular, 12 V
Rectangular, 48 V
Rectangular, 230 V
Rectangular, 400 V
Rectangular, 600 V
Rectangular, 800 V
Rods, uncoated, 500 V
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V
SMDs, EIA sizes 3225 and 4032, 24 V
SMDs, EIA sizes 3225 and 4032, 63 V
Sample kit - Heating elements for 12 V applications
Sample kit - Heating elements for high-voltage applications
Sample kit - Inrush current limiters
Sample kit - Overcurrent protection
Sample kit - Superior series
Standard sizes
Telecom pair protector (TPP), SMD

Sie können bis zu 20 Dateien gesammelt als zip-Datei herunter laden. Markieren Sie dazu die gewünschten Dateien und klicken Sie auf Download unter der Liste.

  • Selection guide
  • General technical information
  • Application notes
  • Taping and packing
  • Mounting instructions
  • Quality and environment
  • Climatic conditions
  • Cautions and warnings
  • Symbols and terms

Sie können bis zu 20 Dateien gesammelt als zip-Datei herunter laden. Markieren Sie dazu die gewünschten Dateien und klicken Sie auf Download unter der Liste.