TDK Electronics · TDK Europe

Power Line Chokes

Number of hits: 327
PDF Inventory Design Function Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Number of lines Resistance (mOhm) Rated voltage (V AC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code UL 1446 insulation system Rated voltage (V DC)
Current-compensated ring core choke Common 1.5 42 70 72 72 51 Triple 2.6 440 -40 125 UL 1446 Class 155(F) Insulation System B82747S4423N021 B82747S4423N021 E320370: Class 155(F) ---
Current-compensated ring core choke Common 1 2 40 17.9 17.3 12.6 Double 80 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2202N001 --- ---
Current-compensated ring core choke Common 12 0.3 40 14.2 14.2 9.6 Double 1100 250 -40 125 Lead spacing 10 x 10 (mm), horizontal version, UL+ENEC(VDE) approvals B82720A B82720A2301N040 --- ---
Current-compensated ring core choke Common 33 1.8 40 33.6 32.6 25 Double 400 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2182N021 --- ---
Current-compensated ring core choke Common 6.8 1.2 40 17.9 17.3 12.6 Double 280 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2122N020 --- ---
Current-compensated ring core choke Common 1.2 14 45 44 42.4 25 Double 10 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2143N020 --- ---
Current-compensated ring core choke Common 4 6 70 31.3 18.5 33.2 Double 25 250 -40 125 Lead spacing 15 x 12.5 (mm), UL+ENEC(VDE) approvals, GWT+BP to EN 60335-1, CTI/PTI > 250 B82724J2*U B82724J2602U040 --- ---
Current-compensated ring core choke Common 39 0.4 40 17.9 17.3 12.6 Double 2000 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2401N020 --- ---
Current-compensated ring core choke Common 0.4 2.6 40 17.9 17.3 12.6 Double 55 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2262N001 --- ---
Current-compensated ring core choke Common 56 0.5 40 23.3 16.1 25.4 Double 2000 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2501N020 --- ---
Current-compensated ring core choke Common 1.5 23 40 91 91 44.1 Triple 4 690/400 -40 125 Plastic case, potted B82748F6233 B82748F6233N020 --- ---
Current-compensated ring core choke Common 1.6 1.5 40 13.3 9.5 14.3 Double 110 250 -40 125 Lead spacing 10 x 7.5 (mm), vertical version, UL+ENEC(VDE) approvals B82720K B82720K2152N040 --- ---
Current-compensated ring core choke Common 27 0.5 60 23.3 16.1 25.4 Double 1200 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2501N001 --- ---
Current-compensated ring core choke Common 0.6 2.5 40 17.9 17.3 12.6 Double 60 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2252N020 --- ---
Current-compensated ring core choke Common 47 0.3 60 23.3 16.1 25.4 Double 2500 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2301N001 --- ---
Current-compensated ring core choke Common 3.9 4 60 33.6 32.6 25 Double 58 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2402N001 --- ---
Current-compensated ring core choke Common 47 0.3 60 22.7 22.3 13.3 Double 2500 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2301N001 --- ---
Current-compensated ring core choke Common 10 2 60 33.6 32.6 25 Double 220 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2202N001 --- ---
Current-compensated ring core choke Common 22 0.3 40 14.2 14.2 9.6 Double 1500 250 -40 125 Lead spacing 10 x 10 (mm), horizontal version, UL+ENEC(VDE) approvals B82720A B82720A2301N042 --- ---
Current-compensated ring core choke Common 0.42 33 70 56 34 52 Double 1.4 600 -40 125 Size B, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82726E6333B040 E320370: Class 155(F) 1000
Current-compensated ring core choke --- 39 0.5 70 18.2 13.2 20 Double 1380 250 -40 125 Lead spacing 10 x 15 (mm), IEC 60335 compatible, UL+ENEC(VDE) approvals B82721K2*U* B82721K2501U030 --- ---
Current-compensated ring core choke Common 0.6 26 70 48 26 45 Double 1.7 600 -40 125 Size A, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82726E6263A040 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 0.57 35 70 65 37 66 Triple 1.4 600/350 -40 125 Recyclable, UL 1446 Class 155(F) Insulation System B82747E6 B82747E6353A040 E320370: Class 155(F) ---
Current-compensated ring core choke Common 15 0.5 40 18.2 13.2 20.3 Double 800 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2501N021 --- ---
Current-compensated ring core choke Common 1.4 16 60 50 23.2 49 Double 7.1 250 -40 125 Open vertical design B82726S2163 B82726S2163N002 --- ---
Current-compensated ring core choke --- 0.4 2.8 70 18.2 13.2 20 Double 45 250 -40 125 Lead spacing 10 x 15 (mm), IEC 60335 compatible, UL+ENEC(VDE) approvals B82721K2*U* B82721K2282U030 --- ---
Current-compensated ring core choke Common 27 0.5 60 18.2 13.2 20.3 Double 1100 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2501N022 --- ---
Current-compensated ring core choke Common 0.45 8 60 28 18.6 30.5 Double 11 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2802N001 --- ---
Current-compensated ring core choke --- 47 0.4 70 18.2 13.2 20 Double 1560 250 -40 125 Lead spacing 10 x 15 (mm), IEC 60335 compatible, UL+ENEC(VDE) approvals B82721K2*U* B82721K2401U030 --- ---
Current-compensated ring core choke Common 10 0.5 40 15.3 7.4 17.6 Double 1000 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals B82791H B82791H2501N001 --- ---
Current-compensated ring core choke Common 6.8 0.6 40 15.3 7.4 17.6 Double 630 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals B82791H B82791H2601N001 --- ---
Current-compensated ring core choke Common 1.6 1.5 40 17 13.3 10.8 Double 110 250 -40 125 SMD, 16.6 x 13.3 x 10.8 (L x W x H) (mm), suitable for reflow soldering B82720S B82720S2152N040 --- ---
Current-compensated ring core choke Common 68 1 60 44 42.4 25 Double 1300 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2102N001 --- ---
Current-compensated ring core choke Common 1 2 40 18.2 13.2 20.3 Double 80 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2202N001 --- ---
Current-compensated ring core choke Common 6.8 4.3 70 31.3 18.5 33.2 Double 50 250 -40 125 Lead spacing 15 x 12.5 (mm), UL+ENEC(VDE) approvals, GWT+BP to EN 60335-1, CTI/PTI > 250 B82724J2*U B82724J2432U040 --- ---
Current-compensated ring core choke Common 10 1 60 22.7 22.3 13.3 Double 480 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2102N001 --- ---
Current-compensated ring core choke Common 15 1 60 22.7 22.3 13.3 Double 540 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2102N020 --- ---
Current-compensated ring core choke --- 27 0.5 70 18.2 13.2 20 Double 1140 250 -40 125 Lead spacing 10 x 15 (mm), IEC 60335 compatible, UL+ENEC(VDE) approvals B82721K2*U* B82721K2501U031 --- ---
Current-compensated ring core choke Common 0.6 2.5 40 18.2 13.2 20.3 Double 60 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2252N020 --- ---
Current-compensated ring core choke Common 10 0.7 70 15.3 7.4 17.6 Double 330 250 -40 125 Symmetrical lead spacing 12.7 x 7.4 (mm), TR = 70 °C B82791K B82791K2701A040 --- ---
Current-compensated ring core choke Common 0.4 2.6 40 18.2 13.2 20.3 Double 55 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2262N001 --- ---
Current-compensated ring core choke Common 4.7 0.7 40 15.3 7.4 17.6 Double 250 250 -40 125 Symmetrical lead spacing 12.7 x 7.4 (mm), vertical version, UL+ENEC(VDE) approvals B82791K Upon request --- ---
Current-compensated ring core choke Common 4.7 0.7 40 17.5 17.5 8 Double 440 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals B82791G B82791G2701N001 --- ---
Current-compensated ring core choke Common 4.8 1 70 15.3 7.4 17.6 Double 185 250 -40 125 Symmetrical lead spacing 12.7 x 7.4 (mm), TR = 70 °C B82791K B82791K2102A040 --- ---
Current-compensated ring core choke Common 18 0.5 40 18.2 13.2 20.3 Double 1400 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2501N001 --- ---
Current-compensated ring core choke Common 0.45 8 60 28 27 16.8 Double 11 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2802N001 --- ---
Current-compensated ring core choke Common 2.2 16 70 65 37 66 Triple 6 600/350 -40 125 Recyclable, UL 1446 Class 155(F) Insulation System B82747E6 B82747E6163A040 E320370: Class 155(F) ---
Current-compensated ring core choke Common 18 0.5 40 18.2 13.2 20.3 Double 1400 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2501N001 --- ---
Current-compensated ring core choke Common 39 0.4 40 18.2 13.2 20.3 Double 2000 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2401N020 --- ---
Current-compensated ring core choke Common 22 0.35 40 15.3 7.4 17.6 Double 1900 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals B82791H B82791H2351N001 --- ---
Current-compensated ring core choke Common 47 0.25 40 15.3 7.4 17.6 Double 2400 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals B82791H B82791H2251N020 --- ---
Current-compensated ring core choke Common 27 1.4 40 28 18.6 30.5 Double 440 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2142N020 --- ---
Current-compensated ring core choke Common 5.6 2 60 28 18.6 30.5 Double 160 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2202N001 --- ---
Current-compensated ring core choke Common 27 1 60 28 18.6 30.5 Double 750 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2102N001 --- ---
Current-compensated ring core choke Common 10 0.7 60 18.2 13.2 20.3 Double 550 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2701N020 --- ---
Current-compensated ring core choke Common 15 0.5 40 17.9 17.3 12.6 Double 800 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2501N021 --- ---
Current-compensated ring core choke Common 0.26 32 70 40 38 20.7 Double 1.1 250 -40 125 Open horizontal design B82725S2*A B82725S2323A040 --- ---
Current-compensated ring core choke Common 0.18 33 70 40 38 20.7 Double 0.93 250 -40 125 Open horizontal design B82725S2*A B82725S2333A040 --- ---
Current-compensated ring core choke Common 1 19 70 60 60 33 Quad 2.8 500/300 -40 125 No adhesives, UL 1446 Class 155(F) Insulation System B82767S4 B82767S4193N030 E320370: Class 155(F) ---
Current-compensated ring core choke Common 18 2 60 40.4 21.5 40 Double 270 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2202N020 --- ---
Current-compensated ring core choke Common 27 0.4 40 17.9 17.3 12.6 Double 1700 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2401N021 --- ---
Current-compensated ring core choke Common 1.45 16 70 60 60 33 Quad 5 500/300 -40 125 No adhesives, UL 1446 Class 155(F) Insulation System B82767S4 B82767S4163N030 E320370: Class 155(F) ---
Current-compensated ring core choke Common 39 0.5 60 23.3 16.1 25.4 Double 1120 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2501N021 --- ---
Current-compensated ring core choke Common 68 1 60 40.4 21.5 40 Double 1050 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2102N020 --- ---
Current-compensated ring core choke Common 56 0.5 40 22.7 22.3 13.3 Double 2000 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2501N020 --- ---
Current-compensated ring core choke Common 47 2 70 15.3 7.4 17.6 Double 31 250 -40 125 NiZn for VHF, lead spacing 12.7 x 7.4/2.54 (mm), vertical version, TR = +70 °C B82791H2*N010 B82791H2202N010 --- ---
Current-compensated ring core choke Common 0.2 6 40 17.9 17.3 12.6 Double 15 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2602N020 --- ---
Current-compensated ring core choke Common 10 0.7 60 17.9 17.3 12.6 Double 550 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2701N020 --- ---
Current-compensated ring core choke Common 2.7 4 60 28 27 16.8 Double 60 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2402N001 --- ---
Current-compensated ring core choke Common 27 0.5 60 17.9 17.3 12.6 Double 1100 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2501N022 --- ---
Current-compensated ring core choke Common 39 0.4 70 18.2 13.2 20.3 Double 2000 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2401N023 --- ---
Current-compensated ring core choke Common 0.43 26 70 60 60 33 Quad 1.5 500/300 -40 125 No adhesives, UL 1446 Class 155(F) Insulation System B82767S4 B82767S4263N030 E320370: Class 155(F) ---
Current-compensated ring core choke Common 27 1.4 40 28 27 16.8 Double 440 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2142N020 --- ---
Current-compensated ring core choke Common 7.5 6 60 40.4 21.5 40 Double 40 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2602N040 --- ---
Current-compensated ring core choke Common 39 0.4 40 18.2 13.2 20.3 Double 2000 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2401N020 --- ---
Current-compensated ring core choke Common 5.6 2 60 28 27 16.8 Double 160 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2202N001 --- ---
Current-compensated ring core choke Common 6.8 1.3 60 23.3 16.1 25.4 Double 230 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2132N001 --- ---
Current-compensated ring core choke Common 47 0.3 50 18.2 13.2 20.3 Double 2200 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2301N020 --- ---
Current-compensated ring core choke Common 15 1 60 23.3 16.1 25.4 Double 540 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2102N020 --- ---
Current-compensated ring core choke Common 1.5 18 40 75 75 40 Triple 6.1 480/275 -40 125 Plastic case, potted B82748F4183 B82748F4183N020 --- ---
Current-compensated ring core choke Common 1.6 1.5 40 14.2 14.2 9.6 Double 110 250 -40 125 Lead spacing 10 x 10 (mm), horizontal version, UL+ENEC(VDE) approvals B82720A B82720A2152N040 --- ---
Current-compensated ring core choke Common 47 1 60 33.6 32.6 25 Double 880 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2102N001 --- ---
Current-compensated ring core choke Common 4.4 0.6 40 17 13.3 10.8 Double 400 250 -40 125 SMD, 16.6 x 13.3 x 10.8 (L x W x H) (mm), suitable for reflow soldering B82720S B82720S2601N040 --- ---
Current-compensated ring core choke Common 1.1 2 40 14.2 14.2 9.6 Double 65 250 -40 125 Lead spacing 10 x 10 (mm), horizontal version, UL+ENEC(VDE) approvals B82720A B82720A2202N040 --- ---
Current-compensated ring core choke Common 3.3 12 60 44 42.4 25 Double 12 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2123N040 --- ---
Current-compensated ring core choke Common 20 2.2 40 33.1 32.6 19.7 Double 250 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2222N021 --- ---
Current-compensated ring core choke Common 2.2 2 60 22.7 22.3 13.3 Double 130 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2202N001 --- ---
Current-compensated ring core choke Common 49 0.8 50 33.1 32.6 19.7 Double 1950 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2801N002 --- ---
Current-compensated ring core choke Common 3 1 40 14.2 14.2 9.6 Double 220 250 -40 125 Lead spacing 10 x 10 (mm), horizontal version, UL+ENEC(VDE) approvals B82720A B82720A2102N040 --- ---
Current-compensated ring core choke Common 6.8 2 60 33.1 32.6 19.7 Double 170 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2202N001 --- ---
Current-compensated ring core choke Common 1 44 70 65 35 61 Double 1.35 600 -40 125 Size C, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82727E6443A040 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 4 1.7 60 22.7 22.3 13.3 Double 175 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2172N001 --- ---
Current-compensated ring core choke Common 10 1.6 60 33.1 32.6 19.7 Double 350 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2162N001 --- ---
Current-compensated ring core choke Common 33 1.8 40 33.1 32.6 19.7 Double 400 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2182N021 --- ---
Current-compensated ring core choke Common 0.4 3.6 40 17.9 17.3 12.6 Double 35 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2362N001 --- ---
Current-compensated ring core choke Common 47 0.3 50 17.9 17.3 12.6 Double 2200 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2301N020 --- ---
Current-compensated ring core choke Common 3 1 40 13.3 9.5 14.3 Double 220 250 -40 125 Lead spacing 10 x 7.5 (mm), vertical version, UL+ENEC(VDE) approvals B82720K B82720K2102N040 --- ---
Current-compensated ring core choke Common 1.2 3 60 22.7 22.3 13.3 Double 56 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2302N001 --- ---
Current-compensated ring core choke Common 4.4 0.6 40 14.2 14.2 9.6 Double 400 250 -40 125 Lead spacing 10 x 10 (mm), horizontal version, UL+ENEC(VDE) approvals B82720A B82720A2601N040 --- ---
Current-compensated ring core choke Common 5.6 3.3 40 33.1 32.6 19.7 Double 95 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2332N001 --- ---
Current-compensated ring core choke Common 68 0.3 60 23.3 16.1 25.4 Double 2500 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2301N002 --- ---
Current-compensated ring core choke Common 6.6 2.7 60 33.1 32.6 19.7 Double 110 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2272N020 --- ---
Current-compensated ring core choke Common 68 0.3 60 22.7 22.3 13.3 Double 2500 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2301N002 --- ---
Current-compensated ring core choke Common 6.8 4 60 44 42.4 25 Double 80 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2402N001 --- ---
Current-compensated ring core choke Common 12 3 40 33.1 32.6 19.7 Double 125 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2302N021 --- ---
Current-compensated ring core choke Common 5.6 2.5 60 33.1 32.6 19.7 Double 125 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2252N001 --- ---
Current-compensated ring core choke Common 1.7 2.5 60 22.7 22.3 13.3 Double 80 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2252N001 --- ---
Current-compensated ring core choke Common 10 2.5 40 33.1 32.6 19.7 Double 140 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2252N020 --- ---
Current-compensated ring core choke Common 22 0.3 40 13.3 9.5 14.3 Double 1500 250 -40 125 Lead spacing 10 x 7.5 (mm), vertical version, UL+ENEC(VDE) approvals B82720K B82720K2301N042 --- ---
Current-compensated ring core choke Common 12 0.3 40 13.3 9.5 14.3 Double 1100 250 -40 125 Lead spacing 10 x 7.5 (mm), vertical version, UL+ENEC(VDE) approvals B82720K B82720K2301N040 --- ---
Current-compensated ring core choke Common 1.5 12 70 33 23 30 Double 6.3 250 -40 125 Lead spacing 10.0 x 20.0 (mm), open vertical design, IEC 60335 compatible, CTI/PTI > 251 B8272*V2*U* B82724V2123U040 --- ---
Current-compensated ring core choke Common 15 0.6 40 18.2 13.2 20.3 Double 700 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2601N020 --- ---
Current-compensated ring core choke Common 1 25 70 65 37 66 Triple 2.8 600/350 -40 125 Recyclable, UL 1446 Class 155(F) Insulation System B82747E6 B82747E6253A040 E320370: Class 155(F) ---
Current-compensated ring core choke Common 10 0.7 60 18.2 13.2 20.3 Double 550 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2701N020 --- ---
Current-compensated ring core choke Common 1 28 70 56 34 52 Double 2.1 600 -40 125 Size B, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82726E6283B040 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 4.7 0.7 60 15.3 7.4 17.6 Double 440 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals B82791H B82791H2701N001 --- ---
Current-compensated ring core choke Common 1 6 60 31.3 18.5 33.2 Double 23 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2602N001 --- ---
Current-compensated ring core choke Common 4.7 0.9 40 15.3 7.4 17.6 Double 250 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals, TR = 60 °C B82791H B82791H2901N020 --- ---
Current-compensated ring core choke Common 1.8 6 40 31.3 18.5 33.2 Double 31 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2602N020 --- ---
Current-compensated ring core choke --- 3.3 1.6 70 18.2 13.2 20 Double 130 250 -40 125 Lead spacing 10 x 15 (mm), IEC 60335 compatible, UL+ENEC(VDE) approvals B82721K2*U* B82721K2162U030 --- ---
Current-compensated ring core choke Common 2.5 5 60 31.3 18.5 33.2 Double 38 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2502N001 --- ---
Current-compensated ring core choke --- 1 2.2 70 18.2 13.2 20 Double 70 250 -40 125 Lead spacing 10 x 15 (mm), IEC 60335 compatible, UL+ENEC(VDE) approvals B82721K2*U* B82721K2222U030 --- ---
Current-compensated ring core choke Common 4.1 5.1 60 31.3 18.5 33.2 Double 46 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2512N020 --- ---
Current-compensated ring core choke Common 68 0.5 70 31.3 18.5 33.2 Double 2000 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2501N020 --- ---
Current-compensated ring core choke Common 22 0.3 40 17 13.3 10.8 Double 1500 250 -40 125 SMD, 16.6 x 13.3 x 10.8 (L x W x H) (mm), suitable for reflow soldering B82720S B82720S2301N042 --- ---
Current-compensated ring core choke Common 3.3 6 60 33.1 32.6 19.7 Double 25 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2602N041 --- ---
Current-compensated ring core choke Common 3 1 40 17 13.3 10.8 Double 220 250 -40 125 SMD, 16.6 x 13.3 x 10.8 (L x W x H) (mm), suitable for reflow soldering B82720S B82720S2102N040 --- ---
Current-compensated ring core choke Common 82 1.2 60 44 42.4 25 Double 950 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2122N020 --- ---
Current-compensated ring core choke Common 0.4 2.6 40 18.2 13.2 20.3 Double 55 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2262N001 --- ---
Current-compensated ring core choke Common 1 6 60 33.1 32.6 19.7 Double 23 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2602N001 --- ---
Current-compensated ring core choke Common 1.8 6 40 33.1 32.6 19.7 Double 31 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2602N020 --- ---
Current-compensated ring core choke Common 0.6 2.5 40 18.2 13.2 20.3 Double 60 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2252N020 --- ---
Current-compensated ring core choke Common 1.8 10 60 44 42.4 25 Double 14 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2103N001 --- ---
Current-compensated ring core choke Common 2.5 5 60 33.1 32.6 19.7 Double 38 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2502N001 --- ---
Current-compensated ring core choke Common 6.8 1.2 40 18.2 13.2 20.3 Double 280 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2122N020 --- ---
Current-compensated ring core choke Common 27 1.4 50 33.1 32.6 19.7 Double 460 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2142N001 --- ---
Current-compensated ring core choke Common 4.1 5.1 60 33.1 32.6 19.7 Double 46 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2512N020 --- ---
Current-compensated ring core choke Common 0.5 10 70 31.3 18.5 33.2 Double 9 250 -40 125 Lead spacing 15 x 12.5 (mm), UL+ENEC(VDE) approvals, GWT+BP to EN 60335-1, CTI/PTI > 250 B82724J2*U B82724J2103U040 --- ---
Current-compensated ring core choke Common 3.3 6 60 31.3 18.5 33.2 Double 25 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2602N041 --- ---
Current-compensated ring core choke Common 49 0.8 50 31.3 18.5 33.2 Double 1950 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2801N002 --- ---
Current-compensated ring core choke Common 27 0.5 60 18.2 13.2 20.3 Double 1100 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2501N022 --- ---
Current-compensated ring core choke Common 10 2.5 40 31.3 18.5 33.2 Double 140 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2252N020 --- ---
Current-compensated ring core choke Common 15 0.5 40 18.2 13.2 20.3 Double 800 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2501N021 --- ---
Current-compensated ring core choke Common 47 0.6 70 28 27 16.8 Double 1650 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2601N001 --- ---
Current-compensated ring core choke Common 15 0.4 40 17.5 17.5 8 Double 1350 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals B82791G B82791G2401N001 --- ---
Current-compensated ring core choke Common 5.6 2.5 60 31.3 18.5 33.2 Double 125 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2252N001 --- ---
Current-compensated ring core choke Common 2.2 2 60 23.3 16.1 25.4 Double 130 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2202N001 --- ---
Current-compensated ring core choke Common 1.5 20 70 65 37 66 Triple 4.2 600/350 -40 125 Recyclable, UL 1446 Class 155(F) Insulation System B82747E6 B82747E6203A040 E320370: Class 155(F) ---
Current-compensated ring core choke Common 15 3 70 31.3 18.5 33.2 Double 90 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8302N040 --- 800
Current-compensated ring core choke Common 10 3.2 70 31.3 18.5 33.2 Double 80 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8322N040 --- 800
Current-compensated ring core choke Common 2.7 4 60 28 18.6 30.5 Double 60 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2402N001 --- ---
Current-compensated ring core choke Common 82 0.5 60 31.3 18.5 33.2 Double 2300 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2501N001 --- ---
Current-compensated ring core choke Common 47 0.3 50 18.2 13.2 20.3 Double 2200 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2301N020 --- ---
Current-compensated ring core choke Common 30 0.3 40 15.3 7.4 17.6 Double 2200 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals B82791H B82791H2301N001 --- ---
Current-compensated ring core choke Common 0.2 6 40 18.2 13.2 20.3 Double 15 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2602N020 --- ---
Current-compensated ring core choke Common 5.6 3.3 40 31.3 18.5 33.2 Double 95 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2332N001 --- ---
Current-compensated ring core choke Common 1.45 12 70 60 60 33 Quad 7.1 500/300 -40 125 No adhesives, UL 1446 Class 155(F) Insulation System B82767S4 B82767S4123N030 E320370: Class 155(F) ---
Current-compensated ring core choke Common 27 1.4 50 31.3 18.5 33.2 Double 460 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2142N001 --- ---
Current-compensated ring core choke Common 2.5 10 60 40.4 21.5 40 Double 15 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2103N021 --- ---
Current-compensated ring core choke Common 47 0.5 60 23.3 16.1 25.4 Double 1500 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2501N022 --- ---
Current-compensated ring core choke Common 27 0.8 60 22.7 22.3 13.3 Double 600 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2801N020 --- ---
Current-compensated ring core choke Common 0.65 25 70 40 38 22.3 Double 1.95 250 -40 125 Open horizontal design B82725S2*B B82725S2253B040 --- ---
Current-compensated ring core choke Common 27 0.8 60 23.3 16.1 25.4 Double 600 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2801N020 --- ---
Current-compensated ring core choke Common 33 1 60 31.3 18.5 33.2 Double 750 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2102N001 --- ---
Current-compensated ring core choke Common 68 0.5 70 33.1 32.6 19.7 Double 2000 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2501N020 --- ---
Current-compensated ring core choke Common 1.8 6 60 33.6 32.6 25 Double 23 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2602N001 --- ---
Current-compensated ring core choke Common 27 0.5 60 22.7 22.3 13.3 Double 1200 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2501N001 --- ---
Current-compensated ring core choke Common 3.3 4.8 70 33.1 32.6 19.7 Double 46 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2482N020 --- ---
Current-compensated ring core choke Common 22 0.35 40 17.5 17.5 8 Double 1900 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals B82791G B82791G2351N001 --- ---
Current-compensated ring core choke Common 15 2.2 45 31.3 18.5 33.2 Double 210 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2222N020 --- ---
Current-compensated ring core choke Common 100 1.5 70 15.3 7.4 17.6 Double 65 250 -40 125 NiZn for VHF, lead spacing 12.7 x 7.4/2.54 (mm), vertical version, TR = +70 °C B82791H2*N010 B82791H2152N010 --- ---
Current-compensated ring core choke Common 1.3 18 50 51 51 22 Double 5 250 -40 125 Open horizontal design B82726S2183 B82726S2183N020 --- ---
Current-compensated ring core choke Common 15 0.6 40 17.9 17.3 12.6 Double 700 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2601N020 --- ---
Current-compensated ring core choke Common 56 0.5 60 28 27 16.8 Double 2100 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2501N001 --- ---
Current-compensated ring core choke Common 33 1.8 40 31.3 18.5 33.2 Double 400 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2182N021 --- ---
Current-compensated ring core choke Common 6.8 2 60 31.3 18.5 33.2 Double 170 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2202N001 --- ---
Current-compensated ring core choke Common 2.7 8 60 40.4 21.5 40 Double 20 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2802N020 --- ---
Current-compensated ring core choke Common 37 1.4 60 31.3 18.5 33.2 Double 420 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2142N021 --- ---
Current-compensated ring core choke Common 6.8 4 60 40.4 21.5 40 Double 75 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2402N020 --- ---
Current-compensated ring core choke Common 10 1.5 60 23.3 16.1 25.4 Double 240 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2152N020 --- ---
Current-compensated ring core choke Common 10 1.6 60 31.3 18.5 33.2 Double 350 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2162N001 --- ---
Current-compensated ring core choke Common 39 1 40 28 27 16.8 Double 750 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2102N002 --- ---
Current-compensated ring core choke Common 10 1 60 23.3 16.1 25.4 Double 480 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2102N001 --- ---
Current-compensated ring core choke Common 3.3 1.5 40 17.9 17.3 12.6 Double 180 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2152N001 --- ---
Current-compensated ring core choke Common 0.56 16 40 44 42.4 25 Double 7 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2163N020 --- ---
Current-compensated ring core choke Common 18 2 60 44 42.4 25 Double 330 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2202N001 --- ---
Current-compensated ring core choke Common 49 1.5 50 33.6 32.6 25 Double 530 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2152N020 --- ---
Current-compensated ring core choke Common 0.57 50 70 65 35 61 Double 1 600 -40 125 Size C, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82727E6503A040 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 3.3 2 60 22.7 22.3 13.3 Double 133 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2202N002 --- ---
Current-compensated ring core choke Common 10 1.5 60 22.7 22.3 13.3 Double 240 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2152N020 --- ---
Current-compensated ring core choke Common 1 12 55 44 42.4 25 Double 11 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2123N001 --- ---
Current-compensated ring core choke Common 2.7 4.5 80 31.3 18.5 33.2 Double 36 250 -40 125 Lead spacing 15 x 12.5 (mm), UL+ENEC(VDE) approvals, GWT+BP to EN 60335-1, CTI/PTI > 250 B82724J2*U B82724J2452U020 --- ---
Current-compensated ring core choke Common 5.3 5 70 31.3 18.5 33.2 Double 36 250 -40 125 Lead spacing 15 x 12.5 (mm), UL+ENEC(VDE) approvals, GWT+BP to EN 60335-1, CTI/PTI > 250 B82724J2*U B82724J2502U040 --- ---
Current-compensated ring core choke Common 6.8 1.3 60 22.7 22.3 13.3 Double 230 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2132N001 --- ---
Current-compensated ring core choke Common 7 4 40 33.6 32.6 25 Double 65 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2402N030 --- ---
Current-compensated ring core choke Common 1.2 3 60 23.3 16.1 25.4 Double 56 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2302N001 --- ---
Current-compensated ring core choke Common 2.7 8 60 44 42.4 25 Double 22 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2802N001 --- ---
Current-compensated ring core choke Common 100 0.5 60 33.6 32.6 25 Double 2800 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2501N001 --- ---
Current-compensated ring core choke Common 3.9 8 40 44 42.4 25 Double 31 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2802N020 --- ---
Current-compensated ring core choke Common 0.12 36 70 40 38 20.7 Double 0.78 250 -40 125 Open horizontal design B82725S2*A B82725S2363A040 --- ---
Current-compensated ring core choke Common 27 2 60 33.6 32.6 25 Double 260 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2202N020 --- ---
Current-compensated ring core choke Common 14 4 60 44 42.4 25 Double 80 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2402N020 --- ---
Current-compensated ring core choke Common 3.9 6 60 44 42.4 25 Double 40 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2602N001 --- ---
Current-compensated ring core choke Common 4.2 2 40 22.7 22.3 13.3 Double 130 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2202N020 --- ---
Current-compensated ring core choke Common 4.4 0.6 40 13.3 9.5 14.3 Double 400 250 -40 125 Lead spacing 10 x 7.5 (mm), vertical version, UL+ENEC(VDE) approvals B82720K B82720K2601N040 --- ---
Current-compensated ring core choke Common 1.1 2 40 13.3 9.5 14.3 Double 65 250 -40 125 Lead spacing 10 x 7.5 (mm), vertical version, UL+ENEC(VDE) approvals B82720K B82720K2202N040 --- ---
Current-compensated ring core choke Common 1 6 70 28 18.6 30.5 Double 22 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2602N001 --- ---
Current-compensated ring core choke Common 1.5 21 70 48 26 45 Double 2.8 600 -40 125 Size A, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82726E6213A040 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 1 24 70 48 26 45 Double 2.3 600 -40 125 Size A, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82726E6243A041 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 47 0.6 70 28 18.6 30.5 Double 1650 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2601N001 --- ---
Current-compensated ring core choke Common 39 0.6 60 28 18.6 30.5 Double 1100 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2601N002 --- ---
Current-compensated ring core choke Common 56 0.5 60 28 18.6 30.5 Double 2100 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2501N001 --- ---
Current-compensated ring core choke Common 1.1 2 40 17 13.3 10.8 Double 65 250 -40 125 SMD, 16.6 x 13.3 x 10.8 (L x W x H) (mm), suitable for reflow soldering B82720S B82720S2202N040 --- ---
Current-compensated ring core choke Common 12 0.3 40 17 13.3 10.8 Double 1100 250 -40 125 SMD, 16.6 x 13.3 x 10.8 (L x W x H) (mm), suitable for reflow soldering B82720S B82720S2301N040 --- ---
Current-compensated ring core choke Common 2.2 24 70 65 35 61 Double 3.9 600 -40 125 Size C, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82727E6243A040 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 1.5 40 70 65 35 61 Double 1.7 600 -40 125 Size C, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82727E6403A040 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 0.44 29 70 48 26 45 Double 1.5 600 -40 125 Size A, Recyclable, UL 1446 Class 155(F) Insulation System, max. 24 A at +85 °C ambient B8272xE6 B82726S6243A040 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 3.3 22 70 65 35 61 Double 4.6 600 -40 125 Size C, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82727E6223A040 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 3.3 1.5 40 18.2 13.2 20.3 Double 180 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2152N001 --- ---
Current-compensated ring core choke --- 15 0.8 70 18.2 13.2 20 Double 470 250 -40 125 Lead spacing 10 x 15 (mm), IEC 60335 compatible, UL+ENEC(VDE) approvals B82721K2*U* B82721K2801U030 --- ---
Current-compensated ring core choke Common 1.5 24 70 55 34 52 Double 3.2 600 -40 125 Size B, Recyclable, UL 1446 Class 155(F) Insulation System, max. 20 A at +85 °C ambient B8272xE6 B82726S6203A040 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 0.19 54 75 55 34 50 Double 1.1 300 -40 125 Open vertical design, UL 1446 Class 155(F) Insulation System B82726S3543 B82726S3543N040 E320370: Class 155(F) 700
Current-compensated ring core choke Common 3.3 1.5 40 18.2 13.2 20.3 Double 180 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2152N001 --- ---
Current-compensated ring core choke Common 4.7 0.9 60 17.5 17.5 8 Double 250 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, TR = 60 °C B82791G B82791G2901N020 --- ---
Current-compensated ring core choke Common 1 2 40 18.2 13.2 20.3 Double 80 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2202N001 --- ---
Current-compensated ring core choke Common 15 0.6 40 18.2 13.2 20.3 Double 700 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2601N020 --- ---
Current-compensated ring core choke Common 10 0.5 40 17.5 17.5 8 Double 1000 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals B82791G B82791G2501N001 --- ---
Current-compensated ring core choke Common 1 6 70 28 27 16.8 Double 22 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2602N001 --- ---
Current-compensated ring core choke Common 6.8 1.2 40 18.2 13.2 20.3 Double 280 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2122N020 --- ---
Current-compensated ring core choke Common 6.8 0.6 40 17.5 17.5 8 Double 630 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals B82791G B82791G2601N001 --- ---
Current-compensated ring core choke Common 4.2 2 40 23.3 16.1 25.4 Double 130 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2202N020 --- ---
Current-compensated ring core choke Common 39 0.6 60 28 27 16.8 Double 1100 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2601N002 --- ---
Current-compensated ring core choke Common 1.7 2.5 60 23.3 16.1 25.4 Double 80 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2252N001 --- ---
Current-compensated ring core choke Common 0.7 4 40 18.2 13.2 20.3 Double 30 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2402N020 --- ---
Current-compensated ring core choke Common 3.3 2 60 23.3 16.1 25.4 Double 133 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2202N002 --- ---
Current-compensated ring core choke Common 2.7 20 70 55 34 52 Double 4.4 600 -40 125 Size B, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82726E6203B041 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 39 0.4 70 18.2 13.2 20.3 Double 2000 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2401N023 --- ---
Current-compensated ring core choke --- 6.8 1.3 70 18.2 13.2 20 Double 200 250 -40 125 Lead spacing 10 x 15 (mm), IEC 60335 compatible, UL+ENEC(VDE) approvals B82721K2*U* B82721K2132U030 --- ---
Current-compensated ring core choke Common 3.3 12 85 52 28 55 Double 8.4 250 -40 125 Open vertical design, UL 1446 Class 155(F) Insulation System B82726S61*3 B82726S6123N020 E320370: Class 155(F) 750
Current-compensated ring core choke Common 27 0.4 40 18.2 13.2 20.3 Double 1700 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2401N021 --- ---
Current-compensated ring core choke Common 15 0.4 40 15.3 7.4 17.6 Double 1350 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals B82791H B82791H2401N001 --- ---
Current-compensated ring core choke Common 2.2 10 85 50 27.5 50 Double 12 250 -40 125 Open vertical design, UL 1446 Class 155(F) Insulation System B82726S61*3 B82726S6103N001 E320370: Class 155(F) 750
Current-compensated ring core choke --- 10 1 70 18.2 13.2 20 Double 330 250 -40 125 Lead spacing 10 x 15 (mm), IEC 60335 compatible, UL+ENEC(VDE) approvals B82721K2*U* B82721K2102U030 --- ---
Current-compensated ring core choke Common 39 1 40 28 18.6 30.5 Double 750 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2102N002 --- ---
Current-compensated ring core choke Common 0.7 4 40 17.9 17.3 12.6 Double 30 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2402N020 --- ---
Current-compensated ring core choke Common 0.36 30 70 40 38 20.7 Double 1.3 250 -40 125 Open horizontal design B82725S2*A B82725S2303A040 --- ---
Current-compensated ring core choke Common 18 0.5 40 17.9 17.3 12.6 Double 1400 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2501N001 --- ---
Current-compensated ring core choke Common 0.47 28 70 40 38 20.7 Double 1.43 250 -40 125 Open horizontal design B82725S2*A B82725S2283A040 --- ---
Current-compensated ring core choke Common 39 0.4 70 17.9 17.3 12.6 Double 2000 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2401N023 --- ---
Current-compensated ring core choke Common 27 1 60 28 27 16.8 Double 750 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2102N001 --- ---
Current-compensated ring core choke Common 1.8 10 60 40.4 21.5 40 Double 13 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2103N022 --- ---
Current-compensated ring core choke Common 39 0.5 60 22.7 22.3 13.3 Double 1120 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2501N021 --- ---
Current-compensated ring core choke Common 47 0.5 60 22.7 22.3 13.3 Double 1500 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2501N022 --- ---
Current-compensated ring core choke Common 4 1.7 60 23.3 16.1 25.4 Double 175 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2172N001 --- ---
Current-compensated ring core choke Common 14 4 70 15.3 7.4 17.6 Double 15 250 -40 125 NiZn for VHF, lead spacing 12.7 x 7.4/2.54 (mm), vertical version, TR = +70 °C B82791H2*N010 B82791H2402N010 --- ---
Current-compensated ring core choke Common 0.82 24 70 40 38 22.3 Double 2.21 250 -40 125 Open horizontal design B82725S2*B B82725S2243B040 --- ---
Current-compensated ring core choke Common 30 3 70 15.3 7.4 17.6 Double 23 250 -40 125 NiZn for VHF, lead spacing 12.7 x 7.4/2.54 (mm), vertical version, TR = +70 °C B82791H2*N010 B82791H2302N010 --- ---
Current-compensated ring core choke Common 27 0.4 40 18.2 13.2 20.3 Double 1700 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2401N021 --- ---
Current-compensated ring core choke Common 47 0.25 40 17.5 17.5 8 Double 2400 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals B82791G B82791G2251N020 --- ---
Current-compensated ring core choke Common 30 0.3 40 17.5 17.5 8 Double 2200 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals B82791G B82791G2301N001 --- ---
Current-compensated ring core choke Common 0.4 3.6 40 18.2 13.2 20.3 Double 35 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2362N001 --- ---
Current-compensated ring core choke Common 2.2 16 60 50 23.2 49 Double 7.1 250 -40 125 Open vertical design B82726S2163 B82726S2163N030 --- ---
Current-compensated ring core choke Common 3.9 6 60 40.4 21.5 40 Double 30 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2602N020 --- ---
Current-compensated ring core choke Common 2.2 6.7 70 31.3 18.5 33.2 Double 17 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8672N040 --- 800
Current-compensated ring core choke Common 3.3 10 70 33 23 30 Double 9.2 250 -40 125 Lead spacing 10.0 x 20.0 (mm), open vertical design, IEC 60335 compatible, CTI/PTI > 250 B8272*V2*U* B82724V2103U040 --- ---
Current-compensated ring core choke Common 3.3 5.3 70 31.3 18.5 33.2 Double 26 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8532N040 --- 800
Current-compensated ring core choke Common 39 1 60 31.3 18.5 33.2 Double 750 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2102N021 --- ---
Current-compensated ring core choke Common 12 3 40 31.3 18.5 33.2 Double 125 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2302N021 --- ---
Current-compensated ring core choke Common 1.5 6.1 70 31.3 18.5 33.2 Double 14 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8612N040 --- 800
Current-compensated ring core choke Common 1.7 25 70 55 55 34 Double 2.75 300 -40 125 No adhesives, UL 1446 Class 155(F) Insulation System, max. 22.5 A at +80 °C / 21 A at +85 °C ambient B82726S3223A340 B82726S3223A340 E320370: Class 155(F) 550
Current-compensated ring core choke Common 6.8 4.3 70 31.3 18.5 33.2 Double 40 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8432N040 --- 800
Current-compensated ring core choke Common 3.9 6 60 40.4 20.5 37 Double 24 250 -40 125 Open vertical design B82725S2* B82725S2602N002 --- ---
Current-compensated ring core choke Common 0.5 10 70 31.3 18.5 33.2 Double 9 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8103N040 --- 800
Current-compensated ring core choke Common 4.7 4.8 70 31.3 18.5 33.2 Double 32 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8482N040 --- 800
Current-compensated ring core choke Common 7.8 6 60 40.4 20.5 37 Double 27 250 -40 125 Open vertical design B82725S2* B82725S2602N041 --- ---
Current-compensated ring core choke Common 6.6 2.7 60 31.3 18.5 33.2 Double 110 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2272N020 --- ---
Current-compensated ring core choke Common 0.75 24 60 45 25.5 41 Double 3.2 250 -40 125 Open vertical design B82726S22*3 B82726S2243A020 --- ---
Current-compensated ring core choke Common 82 0.5 60 33.1 32.6 19.7 Double 2300 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2501N001 --- ---
Current-compensated ring core choke Common 3.3 10 60 40.4 20.5 37 Double 15 250 -40 125 Open vertical design B82725S2* B82725S2103N004 --- ---
Current-compensated ring core choke Common 20 2.2 40 31.3 18.5 33.2 Double 250 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2222N021 --- ---
Current-compensated ring core choke Common 15 2.2 45 33.1 32.6 19.7 Double 210 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2222N020 --- ---
Current-compensated ring core choke Common 1.4 13 70 40.4 20.5 37 Double 5.3 250 -40 125 Open vertical design B82725S2* B82725S2133N040 E320370: Class 155(F) ---
Current-compensated ring core choke Common 4.7 4 60 33.1 32.6 19.7 Double 65 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2402N020 --- ---
Current-compensated ring core choke Common 2.8 10 60 40.4 20.5 37 Double 12.5 250 -40 125 Open vertical design B82725S2* B82725S2103N003 --- ---
Current-compensated ring core choke Common 3.3 4 60 33.1 32.6 19.7 Double 65 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2402N001 --- ---
Current-compensated ring core choke Common 2 16 70 39 25 37 Double 4.2 250 -40 125 Lead spacing 10.0 x 20.0 (mm), open vertical design, IEC 60335 compatible, CTI/PTI > 256 B8272*V2*U* B82725V2163U040 --- ---
Current-compensated ring core choke Common 1.6 20 60 45 25.5 41 Double 4.5 250 -40 125 Open vertical design B82726S22*3 B82726S2203A020 --- ---
Current-compensated ring core choke Common 6.25 10 70 39 23 37 Double 11 250 -40 125 Lead spacing 10.0 x 20.0 (mm), open vertical design, IEC 60335 compatible, CTI/PTI > 253 B8272*V2*U* B82725V2103U041 --- ---
Current-compensated ring core choke Common 33 2 70 31.3 18.5 33.2 Double 200 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8202N040 --- 800
Current-compensated ring core choke Common 3.6 12 70 39 23 37 Double 7.8 250 -40 125 Lead spacing 10.0 x 20.0 (mm), open vertical design, IEC 60335 compatible, CTI/PTI > 255 B8272*V2*U* B82725V2123U040 --- ---
Current-compensated ring core choke Common 22 2.5 70 31.3 18.5 33.2 Double 135 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8252N040 --- 800
Current-compensated ring core choke Common 3.3 4.8 70 31.3 18.5 33.2 Double 46 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2482N020 --- ---
Current-compensated ring core choke Common 1 17 70 33 23 30 Double 3.2 250 -40 125 Lead spacing 10.0 x 20.0 (mm), open vertical design, IEC 60335 compatible, CTI/PTI > 252 B8272*V2*U* B82724V2203U040 --- ---
Current-compensated ring core choke Common 1 7.4 70 31.3 18.5 33.2 Double 12 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8742N040 --- 800
Current-compensated ring core choke Common 5 11.5 70 39 23 37 Double 8.2 250 -40 125 Lead spacing 10.0 x 20.0 (mm), open vertical design, IEC 60335 compatible, CTI/PTI > 254 B8272*V2*U* B82725V2103U040 --- ---
Current-compensated ring core choke Common 47 1.6 70 31.3 18.5 33.2 Double 295 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8162N040 --- 800
Current-compensated ring core choke Common 37 1.4 60 33.1 32.6 19.7 Double 420 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2142N021 --- ---
Current-compensated ring core choke Common 3.3 4 60 31.3 18.5 33.2 Double 65 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2402N001 --- ---
Current-compensated ring core choke Common 33 1 60 33.1 32.6 19.7 Double 750 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2102N001 --- ---
Current-compensated ring core choke Common 4.7 4 60 31.3 18.5 33.2 Double 65 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2402N020 --- ---
Current-compensated ring core choke Common 39 1 60 33.1 32.6 19.7 Double 750 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2102N021 --- ---
Current-compensated ring core choke Common 3.2 13 70 52 52 39 Triple 6.5 550 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82746S4143A040 E320370: Class 155(F) ---
Current-compensated ring core choke Common 0.3 53 70 73 73 55 Triple 0.83 500 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82747S4453N002 E320370: Class 155(F) ---
Current-compensated ring core choke Common 0.35 14 70 43.8 23.5 43 Triple 3.7 500 -40 125 Open vertical design B8274*S* B82745S6123N002 --- ---
Current-compensated ring core choke Common 4 18 70 67.5 67.5 35 Triple 5.2 500 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82747S4183B040 E320370: Class 155(F) ---
Current-compensated ring core choke Common 1.3 18.5 70 59 28 60 Triple 5.2 520 -40 125 Open vertical design B8274*S* B82747S4203A020 --- ---
Current-compensated ring core choke Common 0.75 20 70 55 55 32 Triple 2.7 500 -40 125 No adhesives, UL 1446 Class 155(F) Insulation System B8274*S* B82746S4203A020 E320370: Class 155(F) ---
Current-compensated ring core choke Common 1.15 20 70 55 55 32 Triple 2.7 500 -40 125 No adhesives, UL 1446 Class 155(F) Insulation System B8274*S* B82746S4203A040 E320370: Class 155(F) ---
Current-compensated ring core choke Common 2 10 70 45 23 47 Triple 9.6 500 -40 125 Open vertical design B8274*S* B82746S4103A021 --- ---
Current-compensated ring core choke Common 1.1 11 70 59 59 33 Triple 10 440 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82747H4113A020 E320370: Class 155(F) ---
Current-compensated ring core choke Common 1.8 12 70 45 25 47 Triple 6.8 500 -40 125 Open vertical design, UL 1445 Class 155(F) Insulation System B8274*S* B82746S4123N030 --- ---
Current-compensated ring core choke Common 0.85 30 70 64 64 35 Triple 1.9 500 -40 125 No adhesives, UL 1446 Class 155(F) Insulation System B8274*S* B82747S4253A040 E320370: Class 155(F) ---
Current-compensated ring core choke Common 0.95 31 70 64 64 35 Triple 1.5 500 -40 125 Open horizontal design, UL 1446 Class 155(F) Insulation System B8274*S* B82747S6313N061 E320370: Class 155(F) ---
Current-compensated ring core choke Common 0.68 9 70 40 36.5 35 Triple 12 500 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82745S4902N001 E320370: Class 155(F) ---
Current-compensated ring core choke Common 0.82 35 70 64 64 35 Triple 1.4 500 -40 125 No adhesives, UL 1446 Class 155(F) Insulation System B8274*S* B82747S4303A041 E320370: Class 155(F) ---
Current-compensated ring core choke Common 1.7 10 70 45 23 47 Triple 9.8 520 -40 125 Open vertical design B8274*S* B82746S4103A020 --- ---
Current-compensated ring core choke Common 1.5 36 70 72 72 51 Triple 2.6 440 -40 125 Open horizontal design, UL 1446 Class 155(F) Insulation System B8274*S* B82747S4423N020 E320370: Class 155(F) ---
Current-compensated ring core choke Common 2.7 16 70 62 62 33 Triple 5.8 500 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82747S4163N030 --- ---
Current-compensated ring core choke Common 0.67 45 70 73 73 55 Triple 1.1 500 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82747S4453N001 E320370: Class 155(F) ---
Current-compensated ring core choke Common 0.68 17.5 70 41 41 37 Triple 3.9 500 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82745S4173N001 E320370: Class 155(F) ---
Current-compensated ring core choke Common 1.4 5.5 70 31 23 32.8 Triple 18 500 -40 125 Open vertical design, UL 1445 Class 155(F) Insulation System B8274*S* B82744S4552N030 --- ---
Current-compensated ring core choke Common 6 6.9 70 48 48 29 Triple 17 500 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82746S4692A040 E320370: Class 155(F) ---
Current-compensated ring core choke Common 1.7 18 70 61 61 35 Triple 4.7 440 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82747S4183A020 --- ---
Current-compensated ring core choke Common 0.8 46 70 78 78 41 Triple 1.5 520 -40 125 Open horizontal design, UL 1446 Class 155(F) Insulation System B8274*S* B82748S4503A020 E320370: Class 155(F) ---
Current-compensated ring core choke Common 1.1 48 70 98.3 98.3 54 Triple 1.6 690 -40 125 Open horizontal design, UL 1446 Class 155(F) Insulation System B8274*S* B82748S6623N030 E320370: Class 155(F) ---
Current-compensated ring core choke Common 1.8 18 70 68 68 33 Triple 4.7 440 -40 125 Open horizontal design, UL 1446 Class 155(F) Insulation System B8274*S* B82747S4183N021 E320370: Class 155(F) ---
Current-compensated ring core choke Common 1.5 23 70 54 54 50 Triple 3.2 500 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82746S4233A040 E320370: Class 155(F) ---

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list