TDK Electronics · TDK Europe

ERU Chokes (EPCOS)

PDF Size/Series Design Inductance (µH) Rated current (Typ.) (A) Type
file_pdf_box new
ERU 24 shielded 1 - 30 22.9 - 54.4 B82559A*A024
file_pdf_box new
ERU 16 shielded 1 - 30 8.5 - 36 B82559B*A016
file_pdf_box new
ERU 19 shielded 1 - 30 8.6 - 36.3 B82559B*A019
file_pdf_box new
ERU 27 shielded 1 - 15 33 - 52.5 B82559B*A027
file_pdf_box
ERU 13 shielded 0.5 - 3.9 8.6 - 20.1 B82559*A013
file_pdf_box
ERU 20 shielded 1 - 35 9.3 - 50 B82559*A020
file_pdf_box
ERU 25 shielded 0.44 - 20 15 - 71 B82559*A025
file_pdf_box
ERU 25, Series B82559_A025 --- --- --- Kit
file_pdf_box
ERU 19, Series B82559_A019 --- --- --- Kit
file_pdf_box
ERU 13, Series B82559_A013 --- --- --- Kit
file_pdf_box
ERU 16, Series B82559_A016 --- --- --- Kit
file_pdf_box
ERU 20, Series B82559_A020 --- --- --- Kit

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.