TDK Electronics · TDK Europe

ERU Chokes: ERU 16 Series – B82559B*A016

 ERU Chokes ERU 16 Images

Key Features

  • Operating temperature range: −40 °C … +150 °C (component)
  • Qualified to AEC-Q200
  • RoHS compatible

Ordering No.: B82559X16

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 10
PDF Inventory Application Design Inductance (µH) Inductance tolerance (%) Rated current (Typ.) (A) Saturation current (Typ.) (A) Resistance (Max.) (Ohm) Size/Series Remarks Type Ordering Code Product status
Automotive Shielded 1.5 ±10 30 40.5 - ERU 16 flat wire B82559B*A016 B82559B3152A016 -
Automotive Shielded 10 ±10 13 14.6 - ERU 16 flat wire B82559B*A016 B82559B7103A016 -
Automotive Shielded 1 ±10 36 40.4 - ERU 16 flat wire B82559B*A016 B82559B2102A016 -
Automotive Shielded 6.8 ±10 14.4 18.7 - ERU 16 flat wire B82559B*A016 B82559B6682A016 -
Automotive Shielded 30 ±10 8.5 10.3 - ERU 16 flat wire B82559B*A016 B82559B0303A016 -
Automotive Shielded 4.7 ±10 25 21.3 - ERU 16 flat wire B82559B*A016 B82559B5472A016 -
Automotive Shielded 20 ±10 10 12.4 - ERU 16 flat wire B82559B*A016 B82559B0203A016 -
Automotive Shielded 3.3 ±10 25 30.9 - ERU 16 flat wire B82559B*A016 B82559B5332A016 -
Automotive Shielded 15 ±10 11.7 14 - ERU 16 flat wire B82559B*A016 B82559B0153A016 -
Automotive Shielded 2.2 ±10 26.8 37.3 - ERU 16 flat wire B82559B*A016 B82559B4222A016 -
Download all marked data sheets as zip file or export the search results in MS Excel format