TDK Electronics · TDK Europe

ERU Chokes: ERU 19 Series – B82559B*A019

 ERU Chokes ERU 19 Images

Key Features

  • Operating temperature range: −40 °C … +150 °C (component)
  • Qualified to AEC-Q200
  • RoHS compatible

Ordering No.: B82559X19

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 10
PDF Inventory Application Design Inductance (µH) Inductance tolerance (%) Rated current (Typ.) (A) Saturation current (Typ.) (A) Resistance (Max.) (Ohm) Size/Series Remarks Type Ordering Code Product status
Automotive Shielded 3.3 ±10 25.1 35.1 - ERU 19 flat wire B82559B*A019 B82559B5332A019 -
Automotive Shielded 1 ±10 36.3 46.6 - ERU 19 flat wire B82559B*A019 B82559B2102A019 -
Automotive Shielded 20 ±10 9.5 13.5 - ERU 19 flat wire B82559B*A019 B82559B0203A019 -
Automotive Shielded 15 ±10 10.7 14.7 - ERU 19 flat wire B82559B*A019 B82559B9153A019 -
Automotive Shielded 10 ±10 11.7 15.8 - ERU 19 flat wire B82559B*A019 B82559B7103A019 -
Automotive Shielded 6.8 ±10 12.7 21.3 - ERU 19 flat wire B82559B*A019 B82559B6682A019 -
Automotive Shielded 4.7 ±10 25.1 25.5 - ERU 19 flat wire B82559B*A019 B82559B5472A019 -
Automotive Shielded 30 ±10 8.6 11.5 - ERU 19 flat wire B82559B*A019 B82559B0303A019 -
Automotive Shielded 1.5 ±10 30.2 48.1 - ERU 19 flat wire B82559B*A019 B82559B3152A019 -
Automotive Shielded 2.2 ±10 27.2 43.6 - ERU 19 flat wire B82559B*A019 B82559B4222A019 -
Download all marked data sheets as zip file or export the search results in MS Excel format